(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Two-Step Core Pins -Shaft Diameter (D) Selection/Shaft Diameter Tolerance 0_-0.005/Tip A・V・E Tolerance ±0.005 Type-

Precision Two-Step Core Pins -Shaft Diameter (D) Selection/Shaft Diameter Tolerance 0_-0.005/Tip A・V・E Tolerance ±0.005 Type-

Click this image to zoom it.

•Shape Type: Two-step
•Shaft Diameter Tolerance: 0/-0.005
•L Dimension Tolerance: +0.01/0
•Tip Gradient Tolerance: ±0.005
•Head Thickness: 4mm(T4)

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CAVA1-[7-100/0.01]-F[12-99/0.01]-Y[14-99.5/0.01]-V[0.51-0.99/0.01]-E[0.5-0.98/0.01]
CAVA1-[7-100/0.01]-FC[5-12.99/0.01]-Y[14-99.5/0.01]-V[0.51-0.99/0.01]-E[0.5-0.98/0.01]
CAVA1.5-[7-100/0.01]-F[12-99/0.01]-Y[5.5-99/0.01]-V[0.5-1.49/0.01]-E[0.5-1.48/0.01]
CAVA1.5-[7-100/0.01]-FC[5-12.99/0.01]-Y[5.5-99/0.01]-V[0.5-1.49/0.01]-E[0.5-1.48/0.01]
CAVA2-[7-100/0.01]-F[12-99/0.01]-Y[5.5-99/0.01]-V[0.7-1.99/0.01]-E[0.7-1.99/0.01]
CAVA2-[7-100/0.01]-FC[5-12.99/0.01]-Y[5.5-99/0.01]-V[0.7-1.99/0.01]-E[0.7-1.99/0.01]
CAVA2.5-[7-100/0.01]-F[12-99/0.01]-Y[5.5-99/0.01]-V[0.7-2.49/0.01]-E[0.7-2.49/0.01]
CAVA2.5-[7-100/0.01]-FC[5-12.99/0.01]-Y[5.5-99/0.01]-V[0.7-2.49/0.01]-E[0.7-2.49/0.01]
CAVA3-[7-100/0.01]-F[12-99/0.01]-Y[5.5-99/0.01]-V[1-2.99/0.01]-E[1-2.99/0.01]
CAVA3-[7-100/0.01]-FC[5-12.99/0.01]-Y[5.5-99/0.01]-V[1-2.99/0.01]-E[1-2.99/0.01]
CAVA3.5-[7-100/0.01]-F[12-99/0.01]-Y[5.5-99/0.01]-V[1-3.49/0.01]-E[1-3.49/0.01]
CAVA3.5-[7-100/0.01]-FC[5-12.99/0.01]-Y[5.5-99/0.01]-V[1-3.49/0.01]-E[1-3.49/0.01]
CAVA4-[7-120/0.01]-F[12-119/0.01]-Y[5.5-119.5/0.01]-V[1-3.99/0.01]-E[1-3.99/0.01]
CAVA4-[7-120/0.01]-FC[5-12.99/0.01]-Y[5.5-119.5/0.01]-V[1-3.99/0.01]-E[1-3.99/0.01]
CAVA4.5-[7-120/0.01]-F[12-119/0.01]-Y[5.5-119.5/0.01]-V[1.5-4.49/0.01]-E[1.5-4.49/0.01]
CAVA4.5-[7-120/0.01]-FC[5-12.99/0.01]-Y[5.5-119.5/0.01]-V[1.5-4.49/0.01]-E[1.5-4.49/0.01]
CAVA5-[7-150/0.01]-F[12-119/0.01]-Y[5.5-119.5/0.01]-V[1.5-4.99/0.01]-E[1.5-4.99/0.01]
CAVA5-[7-150/0.01]-FC[5-12.99/0.01]-Y[5.5-119.5/0.01]-V[1.5-4.99/0.01]-E[1.5-4.99/0.01]
CAVA5.5-[7-150/0.01]-F[12-119/0.01]-Y[5.5-119.5/0.01]-V[1.5-5.49/0.01]-E[1.5-5.49/0.01]
CAVA5.5-[7-150/0.01]-FC[5-12.99/0.01]-Y[5.5-119.5/0.01]-V[1.5-5.49/0.01]-E[1.5-5.49/0.01]
CAVA6-[7-150/0.01]-F[12-119/0.01]-Y[5.5-119.5/0.01]-V[2-5.99/0.01]-E[2-5.99/0.01]
CAVA6-[7-150/0.01]-FC[5-12.99/0.01]-Y[5.5-119.5/0.01]-V[2-5.99/0.01]-E[2-5.99/0.01]
CAVA6.5-[7-150/0.01]-F[12-119/0.01]-Y[5.5-119.5/0.01]-V[2-6.49/0.01]-E[2-6.49/0.01]
CAVA6.5-[7-150/0.01]-FC[5-12.99/0.01]-Y[5.5-119.5/0.01]-V[2-6.49/0.01]-E[2-6.49/0.01]
CAVA7-[7-150/0.01]-F[12-119/0.01]-Y[5.5-119.5/0.01]-V[2-6.99/0.01]-E[2-6.99/0.01]
CAVA7-[7-150/0.01]-FC[5-12.99/0.01]-Y[5.5-119.5/0.01]-V[2-6.99/0.01]-E[2-6.99/0.01]
CAVA8-[7-150/0.01]-F[12-119/0.01]-Y[5.5-119.5/0.01]-V[2-7.99/0.01]-E[2-7.99/0.01]
CAVA8-[7-150/0.01]-FC[5-12.99/0.01]-Y[5.5-119.5/0.01]-V[2-7.99/0.01]-E[2-7.99/0.01]
CAVA10-[7-150/0.01]-F[12-119/0.01]-Y[5.5-119.5/0.01]-V[2-9.99/0.01]-E[2-9.99/0.01]
CAVA10-[7-150/0.01]-FC[5-12.99/0.01]-Y[5.5-119.5/0.01]-V[2-9.99/0.01]-E[2-9.99/0.01]
CAVA13-[7-150/0.01]-F[12-119/0.01]-Y[5.5-119.5/0.01]-V[2.5-12.99/0.01]-E[2.5-12.99/0.01]
CAVA13-[7-150/0.01]-FC[5-12.99/0.01]-Y[5.5-119.5/0.01]-V[2.5-12.99/0.01]-E[2.5-12.99/0.01]
CAVA16-[7-150/0.01]-F[12-119/0.01]-Y[5.5-119.5/0.01]-V[2.5-15.99/0.01]-E[2.5-15.99/0.01]
CAVA16-[7-150/0.01]-FC[5-12.99/0.01]-Y[5.5-119.5/0.01]-V[2.5-15.99/0.01]-E[2.5-15.99/0.01]
CAVA20-[6.5-13.99/0.01]-F[28-119.75/0.01]-Y[5-119.5/0.01]-V[5-19.99/0.01]-E[5-19.99/0.01]
CAVA20-[6.5-13.99/0.01]-FC[5-27.99/0.01]-Y[5-119.5/0.01]-V[5-19.99/0.01]-E[5-19.99/0.01]
CAVA20-[30-150/0.01]-F[28-119.75/0.01]-Y[5-119.5/0.01]-V[5-19.99/0.01]-E[5-19.99/0.01]
CAVA20-[30-150/0.01]-FC[5-27.99/0.01]-Y[5-119.5/0.01]-V[5-19.99/0.01]-E[5-19.99/0.01]
CAVB1-[7-100/0.01]-F[12-98.8/0.01]-Y[20.5-99.3/0.01]-V[0.51-0.99/0.01]-J[0.5-0.98/0.01]-E[0.5-0.98/0.01]
CAVB1-[7-100/0.01]-FC[5-12.99/0.01]-Y[20.5-99.3/0.01]-V[0.51-0.99/0.01]-J[0.5-0.98/0.01]-E[0.5-0.98/0.01]
CAVB1.5-[7-100/0.01]-F[12-99/0.01]-Y[5.5-96/0.01]-V[0.55-1.49/0.01]-J[0.5-1.45/0.01]-E[0.5-1.48/0.01]
CAVB1.5-[7-100/0.01]-FC[5-12.99/0.01]-Y[5.5-96/0.01]-V[0.55-1.49/0.01]-J[0.5-1.45/0.01]-E[0.5-1.48/0.01]
CAVB2-[7-100/0.01]-F[12-99/0.01]-Y[5.5-96/0.01]-V[0.75-1.99/0.01]-J[0.7-1.95/0.01]-E[0.7-1.98/0.01]
CAVB2-[7-100/0.01]-FC[5-12.99/0.01]-Y[5.5-96/0.01]-V[0.75-1.99/0.01]-J[0.7-1.95/0.01]-E[0.7-1.98/0.01]
CAVB2.5-[7-100/0.01]-F[12-99/0.01]-Y[5.5-96/0.01]-V[0.75-2.49/0.01]-J[0.7-2.45/0.01]-E[0.7-2.48/0.01]
CAVB2.5-[7-100/0.01]-FC[5-12.99/0.01]-Y[5.5-96/0.01]-V[0.75-2.49/0.01]-J[0.7-2.45/0.01]-E[0.7-2.48/0.01]
CAVB3-[7-100/0.01]-F[12-99/0.01]-Y[5.5-96/0.01]-V[0.95-2.99/0.01]-J[1-2.98/0.01]-E[1-2.98/0.01]
CAVB3-[7-100/0.01]-FC[5-12.99/0.01]-Y[5.5-96/0.01]-V[0.95-2.99/0.01]-J[1-2.98/0.01]-E[1-2.98/0.01]
CAVB3.5-[7-100/0.01]-F[12-99/0.01]-Y[5.5-96/0.01]-V[0.95-3.49/0.01]-J[1-3.45/0.01]-E[1-3.48/0.01]
CAVB3.5-[7-100/0.01]-FC[5-12.99/0.01]-Y[5.5-96/0.01]-V[0.95-3.49/0.01]-J[1-3.45/0.01]-E[1-3.48/0.01]
CAVB4-[7-120/0.01]-F[12-119/0.01]-Y[5.5-96/0.01]-V[0.95-3.99/0.01]-J[1-3.95/0.01]-E[1-3.98/0.01]
CAVB4-[7-120/0.01]-F[12-119/0.01]-Y[98.5-119.5/0.01]-V[0.95-3.99/0.01]-J[1-3.95/0.01]-E[1-3.98/0.01]
CAVB4-[7-120/0.01]-FC[5-12.99/0.01]-Y[5.5-96/0.01]-V[0.95-3.99/0.01]-J[1-3.95/0.01]-E[1-3.98/0.01]
CAVB4-[7-120/0.01]-FC[5-12.99/0.01]-Y[98.5-119.5/0.01]-V[0.95-3.99/0.01]-J[1-3.95/0.01]-E[1-3.98/0.01]
CAVB4.5-[7-120/0.01]-F[12-119/0.01]-Y[5.5-96/0.01]-V[1.45-4.49/0.01]-J[1.5-4.45/0.01]-E[1.5-4.48/0.01]
CAVB4.5-[7-120/0.01]-F[12-119/0.01]-Y[98.5-119.5/0.01]-V[1.45-4.49/0.01]-J[1.5-4.45/0.01]-E[1.5-4.48/0.01]
CAVB4.5-[7-120/0.01]-FC[5-12.99/0.01]-Y[5.5-96/0.01]-V[1.45-4.49/0.01]-J[1.5-4.45/0.01]-E[1.5-4.48/0.01]
CAVB4.5-[7-120/0.01]-FC[5-12.99/0.01]-Y[98.5-119.5/0.01]-V[1.45-4.49/0.01]-J[1.5-4.45/0.01]-E[1.5-4.48/0.01]
CAVB5-[7-150/0.01]-F[12-119/0.01]-Y[5.5-96/0.01]-V[1.45-4.99/0.01]-J[1.5-4.95/0.01]-E[1.5-4.98/0.01]
CAVB5-[7-150/0.01]-F[12-119/0.01]-Y[98.5-119.5/0.01]-V[1.45-4.99/0.01]-J[1.5-4.95/0.01]-E[1.5-4.98/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Step (Step shape of the second step) A (Type of the first step diameter)
(mm)
C (First step shape taper width)
(mm)
E (Tip diameter)
(mm)
F (Bearing bore length)
(mm)
FC (Makes F dimension shorter than F min)
(mm)
G (C chamfering width of the second step shape)
(mm)
J (Type of the second step)
(mm)
L (L dimension)
(mm)
Q (Second step shape R chamfering)
(mm)
R (First step type R)
(mm)
V (Type of the second step)
(mm)
Y
(mm)
1 Piece(s)

10 Days or more

10SKH511CAA--0.5 ~ 0.9812 ~ 99---7 ~ 100--0.51 ~ 0.9914 ~ 99.5
1 Piece(s)

10 Days or more

10SKH511CAA--0.5 ~ 0.98-5 ~ 12.99--7 ~ 100--0.51 ~ 0.9914 ~ 99.5
1 Piece(s)

10 Days or more

10SKH511.5CAA--0.5 ~ 1.4812 ~ 99---7 ~ 100--0.5 ~ 1.495.5 ~ 99
1 Piece(s)

10 Days or more

10SKH511.5CAA--0.5 ~ 1.48-5 ~ 12.99--7 ~ 100--0.5 ~ 1.495.5 ~ 99
1 Piece(s)

10 Days or more

10SKH512CAA--0.7 ~ 1.9912 ~ 99---7 ~ 100--0.7 ~ 1.995.5 ~ 99
1 Piece(s)

10 Days or more

10SKH512CAA--0.7 ~ 1.99-5 ~ 12.99--7 ~ 100--0.7 ~ 1.995.5 ~ 99
1 Piece(s)

10 Days or more

10SKH512.5CAA--0.7 ~ 2.4912 ~ 99---7 ~ 100--0.7 ~ 2.495.5 ~ 99
1 Piece(s)

10 Days or more

10SKH512.5CAA--0.7 ~ 2.49-5 ~ 12.99--7 ~ 100--0.7 ~ 2.495.5 ~ 99
1 Piece(s)

10 Days or more

10SKH513CAA--1 ~ 2.9912 ~ 99---7 ~ 100--1 ~ 2.995.5 ~ 99
1 Piece(s)

10 Days or more

10SKH513CAA--1 ~ 2.99-5 ~ 12.99--7 ~ 100--1 ~ 2.995.5 ~ 99
1 Piece(s)

10 Days or more

10SKH513.5CAA--1 ~ 3.4912 ~ 99---7 ~ 100--1 ~ 3.495.5 ~ 99
1 Piece(s)

10 Days or more

10SKH513.5CAA--1 ~ 3.49-5 ~ 12.99--7 ~ 100--1 ~ 3.495.5 ~ 99
1 Piece(s)

10 Days or more

10SKH514CAA--1 ~ 3.9912 ~ 119---7 ~ 120--1 ~ 3.995.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH514CAA--1 ~ 3.99-5 ~ 12.99--7 ~ 120--1 ~ 3.995.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH514.5CAA--1.5 ~ 4.4912 ~ 119---7 ~ 120--1.5 ~ 4.495.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH514.5CAA--1.5 ~ 4.49-5 ~ 12.99--7 ~ 120--1.5 ~ 4.495.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH515CAA--1.5 ~ 4.9912 ~ 119---7 ~ 150--1.5 ~ 4.995.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH515CAA--1.5 ~ 4.99-5 ~ 12.99--7 ~ 150--1.5 ~ 4.995.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH515.5CAA--1.5 ~ 5.4912 ~ 119---7 ~ 150--1.5 ~ 5.495.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH515.5CAA--1.5 ~ 5.49-5 ~ 12.99--7 ~ 150--1.5 ~ 5.495.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH516CAA--2 ~ 5.9912 ~ 119---7 ~ 150--2 ~ 5.995.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH516CAA--2 ~ 5.99-5 ~ 12.99--7 ~ 150--2 ~ 5.995.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH516.5CAA--2 ~ 6.4912 ~ 119---7 ~ 150--2 ~ 6.495.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH516.5CAA--2 ~ 6.49-5 ~ 12.99--7 ~ 150--2 ~ 6.495.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH517CAA--2 ~ 6.9912 ~ 119---7 ~ 150--2 ~ 6.995.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH517CAA--2 ~ 6.99-5 ~ 12.99--7 ~ 150--2 ~ 6.995.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH518CAA--2 ~ 7.9912 ~ 119---7 ~ 150--2 ~ 7.995.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH518CAA--2 ~ 7.99-5 ~ 12.99--7 ~ 150--2 ~ 7.995.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH5110CAA--2 ~ 9.9912 ~ 119---7 ~ 150--2 ~ 9.995.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH5110CAA--2 ~ 9.99-5 ~ 12.99--7 ~ 150--2 ~ 9.995.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH5113CAA--2.5 ~ 12.9912 ~ 119---7 ~ 150--2.5 ~ 12.995.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH5113CAA--2.5 ~ 12.99-5 ~ 12.99--7 ~ 150--2.5 ~ 12.995.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH5116CAA--2.5 ~ 15.9912 ~ 119---7 ~ 150--2.5 ~ 15.995.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH5116CAA--2.5 ~ 15.99-5 ~ 12.99--7 ~ 150--2.5 ~ 15.995.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH5120CAA--5 ~ 19.9928 ~ 119.75---6.5 ~ 13.99--5 ~ 19.995 ~ 119.5
1 Piece(s)

10 Days or more

10SKH5120CAA--5 ~ 19.99-5 ~ 27.99--6.5 ~ 13.99--5 ~ 19.995 ~ 119.5
1 Piece(s)

10 Days or more

10SKH5120CAA--5 ~ 19.9928 ~ 119.75---30 ~ 150--5 ~ 19.995 ~ 119.5
1 Piece(s)

10 Days or more

10SKH5120CAA--5 ~ 19.99-5 ~ 27.99--30 ~ 150--5 ~ 19.995 ~ 119.5
1 Piece(s)

10 Days or more

10SKH511CAB--0.5 ~ 0.9812 ~ 98.8--0.5 ~ 0.987 ~ 100--0.51 ~ 0.9920.5 ~ 99.3
1 Piece(s)

10 Days or more

10SKH511CAB--0.5 ~ 0.98-5 ~ 12.99-0.5 ~ 0.987 ~ 100--0.51 ~ 0.9920.5 ~ 99.3
1 Piece(s)

10 Days or more

10SKH511.5CAB--0.5 ~ 1.4812 ~ 99--0.5 ~ 1.457 ~ 100--0.55 ~ 1.495.5 ~ 96
1 Piece(s)

10 Days or more

10SKH511.5CAB--0.5 ~ 1.48-5 ~ 12.99-0.5 ~ 1.457 ~ 100--0.55 ~ 1.495.5 ~ 96
1 Piece(s)

10 Days or more

10SKH512CAB--0.7 ~ 1.9812 ~ 99--0.7 ~ 1.957 ~ 100--0.75 ~ 1.995.5 ~ 96
1 Piece(s)

10 Days or more

10SKH512CAB--0.7 ~ 1.98-5 ~ 12.99-0.7 ~ 1.957 ~ 100--0.75 ~ 1.995.5 ~ 96
1 Piece(s)

10 Days or more

10SKH512.5CAB--0.7 ~ 2.4812 ~ 99--0.7 ~ 2.457 ~ 100--0.75 ~ 2.495.5 ~ 96
1 Piece(s)

10 Days or more

10SKH512.5CAB--0.7 ~ 2.48-5 ~ 12.99-0.7 ~ 2.457 ~ 100--0.75 ~ 2.495.5 ~ 96
1 Piece(s)

10 Days or more

10SKH513CAB--1 ~ 2.9812 ~ 99--1 ~ 2.987 ~ 100--0.95 ~ 2.995.5 ~ 96
1 Piece(s)

10 Days or more

10SKH513CAB--1 ~ 2.98-5 ~ 12.99-1 ~ 2.987 ~ 100--0.95 ~ 2.995.5 ~ 96
1 Piece(s)

10 Days or more

10SKH513.5CAB--1 ~ 3.4812 ~ 99--1 ~ 3.457 ~ 100--0.95 ~ 3.495.5 ~ 96
1 Piece(s)

10 Days or more

10SKH513.5CAB--1 ~ 3.48-5 ~ 12.99-1 ~ 3.457 ~ 100--0.95 ~ 3.495.5 ~ 96
1 Piece(s)

10 Days or more

10SKH514CAB--1 ~ 3.9812 ~ 119--1 ~ 3.957 ~ 120--0.95 ~ 3.995.5 ~ 96
1 Piece(s)

10 Days or more

10SKH514CAB--1 ~ 3.9812 ~ 119--1 ~ 3.957 ~ 120--0.95 ~ 3.9998.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH514CAB--1 ~ 3.98-5 ~ 12.99-1 ~ 3.957 ~ 120--0.95 ~ 3.995.5 ~ 96
1 Piece(s)

10 Days or more

10SKH514CAB--1 ~ 3.98-5 ~ 12.99-1 ~ 3.957 ~ 120--0.95 ~ 3.9998.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH514.5CAB--1.5 ~ 4.4812 ~ 119--1.5 ~ 4.457 ~ 120--1.45 ~ 4.495.5 ~ 96
1 Piece(s)

10 Days or more

10SKH514.5CAB--1.5 ~ 4.4812 ~ 119--1.5 ~ 4.457 ~ 120--1.45 ~ 4.4998.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH514.5CAB--1.5 ~ 4.48-5 ~ 12.99-1.5 ~ 4.457 ~ 120--1.45 ~ 4.495.5 ~ 96
1 Piece(s)

10 Days or more

10SKH514.5CAB--1.5 ~ 4.48-5 ~ 12.99-1.5 ~ 4.457 ~ 120--1.45 ~ 4.4998.5 ~ 119.5
1 Piece(s)

10 Days or more

10SKH515CAB--1.5 ~ 4.9812 ~ 119--1.5 ~ 4.957 ~ 150--1.45 ~ 4.995.5 ~ 96
1 Piece(s)

10 Days or more

10SKH515CAB--1.5 ~ 4.9812 ~ 119--1.5 ~ 4.957 ~ 150--1.45 ~ 4.9998.5 ~ 119.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Step (Step shape of the second step) A (Type of the first step diameter)
(mm)
C (First step shape taper width)
(mm)
E (Tip diameter)
(mm)
F (Bearing bore length)
(mm)
FC (Makes F dimension shorter than F min)
(mm)
G (C chamfering width of the second step shape)
(mm)
J (Type of the second step)
(mm)
L (L dimension)
(mm)
Q (Second step shape R chamfering)
(mm)
R (First step type R)
(mm)
V (Type of the second step)
(mm)
Y
(mm)

Loading...

Basic Information

Shape type Two-step Shaft diameter tolerance 0/-0.005 L dimension tolerance +0.01/0
Tip gradient tolerance ±0.005 Surface treatment No Head thickness 4mm(T4)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.