(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coated One-Step Core Pins -Shaft Diameter (P) Designation (0.01mm Increments) /TiCN Coating Type- (Part Numbers)

Coated One-Step Core Pins -Shaft Diameter (P) Designation (0.01mm Increments) /TiCN Coating Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: One-step
•Step Shape Of: No second step
•Material: SKD61
•Shaft Diameter Tolerance: -0.01/-0.02
•Tip Gradient Tolerance: ±0.02

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
H-CPDB1A3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119.5/0.01]-V[1-15.98/0.01]
H-CPDB1A4-[12-120/0.01]-P[3-3.99/0.01]-F[10-119.5/0.01]-V[1-3.98/0.01]
H-CPDB1A4.5-[12-120/0.01]-P[3-4.49/0.01]-F[10-119.5/0.01]-V[1-4.48/0.01]
H-CPDB1A5-[12-120/0.01]-P[3-4.99/0.01]-F[10-119.5/0.01]-V[1-4.98/0.01]
H-CPDB1A5.5-[12-120/0.01]-P[3-5.49/0.01]-F[10-119.5/0.01]-V[1.5-5.48/0.01]
H-CPDB1A5.5-[12-120/0.01]-P[3-5.49/0.01]-F[10-119.5/0.01]-VC[1-1.49/0.01]
H-CPDB1A6-[12-120/0.01]-P[3-5.99/0.01]-F[10-119.5/0.01]-V[2-5.98/0.01]
H-CPDB1A6-[12-120/0.01]-P[3-5.99/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]
H-CPDB1A6.5-[12-120/0.01]-P[3-6.49/0.01]-F[10-119.5/0.01]-V[2-6.48/0.01]
H-CPDB1A6.5-[12-120/0.01]-P[3-6.49/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]
H-CPDB1A7-[12-120/0.01]-P[3-6.99/0.01]-F[10-119.5/0.01]-V[2-6.98/0.01]
H-CPDB1A7-[12-120/0.01]-P[3-6.99/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]
H-CPDB1A8-[12-120/0.01]-P[3-7.99/0.01]-F[10-119.5/0.01]-V[2-7.98/0.01]
H-CPDB1A8-[12-120/0.01]-P[3-7.99/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]
H-CPDB1A10-[12-120/0.01]-P[3-9.99/0.01]-F[10-119.5/0.01]-V[2-9.98/0.01]
H-CPDB1A10-[12-120/0.01]-P[3-9.99/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]
H-CPDB1A13-[12-120/0.01]-P[3-12.99/0.01]-F[10-119.5/0.01]-V[2-12.98/0.01]
H-CPDB1A16-[12-120/0.01]-P[3-15.99/0.01]-F[10-119.5/0.01]-V[2-15.98/0.01]
H-CPDB1A20-[30-120/0.01]-P[16-19.99/0.01]-F[28-119.5/0.01]-V[5-19.99/0.01]
H-CPDB1A20-[30-120/0.01]-P[16-19.99/0.01]-F[28-119.5/0.01]-VC[4-4.99/0.01]
H-CPDB1AB3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119.5/0.01]-V[1-3.48/0.01]
H-CPDB1AB4-[12-120/0.01]-P[3-3.99/0.01]-F[10-119.5/0.01]-V[1-3.98/0.01]
H-CPDB1AB4.5-[12-120/0.01]-P[3-4.49/0.01]-F[10-119.5/0.01]-V[1-4.48/0.01]
H-CPDB1AB5-[12-120/0.01]-P[3-4.99/0.01]-F[10-119.5/0.01]-V[1-4.98/0.01]
H-CPDB1AB5.5-[12-120/0.01]-P[3-5.49/0.01]-F[10-119.5/0.01]-V[1.5-5.48/0.01]
H-CPDB1AB5.5-[12-120/0.01]-P[3-5.49/0.01]-F[10-119.5/0.01]-VC[1-1.49/0.01]
H-CPDB1AB6-[12-120/0.01]-P[3-5.99/0.01]-F[10-119.5/0.01]-V[2-5.98/0.01]
H-CPDB1AB6-[12-120/0.01]-P[3-5.99/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]
H-CPDB1AB6.5-[12-120/0.01]-P[3-6.49/0.01]-F[10-119.5/0.01]-V[2-6.48/0.01]
H-CPDB1AB6.5-[12-120/0.01]-P[3-6.49/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]
H-CPDB1AB7-[12-120/0.01]-P[3-6.99/0.01]-F[10-119.5/0.01]-V[2-6.98/0.01]
H-CPDB1AB7-[12-120/0.01]-P[3-6.99/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]
H-CPDB1AB8-[12-120/0.01]-P[3-7.99/0.01]-F[10-119.5/0.01]-V[2-7.98/0.01]
H-CPDB1AB8-[12-120/0.01]-P[3-7.99/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]
H-CPDB1AB10-[12-120/0.01]-P[3-9.99/0.01]-F[10-119.5/0.01]-V[2-9.98/0.01]
H-CPDB1AB10-[12-120/0.01]-P[3-9.99/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]
H-CPDB1AB13-[12-120/0.01]-P[3-12.99/0.01]-F[10-119.5/0.01]-V[2-12.98/0.01]
H-CPDB1AB16-[12-120/0.01]-P[3-15.99/0.01]-F[10-119.5/0.01]-V[2-15.98/0.01]
H-CPDB1AB20-[30-120/0.01]-P[16-19.99/0.01]-F[28-119.5/0.01]-V[5-19.99/0.01]
H-CPDB1AB20-[30-120/0.01]-P[16-19.99/0.01]-F[28-119.5/0.01]-VC[4-4.99/0.01]
H-CPDB1AC3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119.5/0.01]-V[1-3.48/0.01]-G[0.5-1.7/0.1]
H-CPDB1AC4-[12-120/0.01]-P[3-3.99/0.01]-F[10-119.5/0.01]-V[1-3.98/0.01]-G[0.5-1.9/0.1]
H-CPDB1AC4.5-[12-120/0.01]-P[3-4.49/0.01]-F[10-119.5/0.01]-V[1-4.48/0.01]-G[0.5-2.2/0.1]
H-CPDB1AC5-[12-120/0.01]-P[3-4.99/0.01]-F[10-119.5/0.01]-V[1-4.98/0.01]-G[0.5-2.4/0.1]
H-CPDB1AC5.5-[12-120/0.01]-P[3-5.49/0.01]-F[10-119.5/0.01]-V[1.5-5.48/0.01]-G[0.5-2.7/0.1]
H-CPDB1AC5.5-[12-120/0.01]-P[3-5.49/0.01]-F[10-119.5/0.01]-VC[1-1.49/0.01]-G[0.5-2.7/0.1]
H-CPDB1AC6-[12-120/0.01]-P[3-5.99/0.01]-F[10-119.5/0.01]-V[2-5.98/0.01]-G[0.5-2.9/0.1]
H-CPDB1AC6-[12-120/0.01]-P[3-5.99/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]-G[0.5-2.9/0.1]
H-CPDB1AC6.5-[12-120/0.01]-P[3-6.49/0.01]-F[10-119.5/0.01]-V[2-6.48/0.01]-G[0.5-3.2/0.1]
H-CPDB1AC6.5-[12-120/0.01]-P[3-6.49/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]-G[0.5-3.2/0.1]
H-CPDB1AC7-[12-120/0.01]-P[3-6.99/0.01]-F[10-119.5/0.01]-V[2-6.98/0.01]-G[0.5-3.4/0.1]
H-CPDB1AC7-[12-120/0.01]-P[3-6.99/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]-G[0.5-3.4/0.1]
H-CPDB1AC8-[12-120/0.01]-P[3-7.99/0.01]-F[10-119.5/0.01]-V[2-7.98/0.01]-G[0.5-3.9/0.1]
H-CPDB1AC8-[12-120/0.01]-P[3-7.99/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]-G[0.5-3.9/0.1]
H-CPDB1AC10-[12-120/0.01]-P[3-9.99/0.01]-F[10-119.5/0.01]-V[2-9.98/0.01]-G[0.5-4.9/0.1]
H-CPDB1AC10-[12-120/0.01]-P[3-9.99/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]-G[0.5-4.9/0.1]
H-CPDB1AC13-[12-120/0.01]-P[3-12.99/0.01]-F[10-119.5/0.01]-V[2-12.98/0.01]-G[0.5-6.4/0.1]
H-CPDB1AC16-[12-120/0.01]-P[3-15.99/0.01]-F[10-119.5/0.01]-V[2-15.98/0.01]-G[0.5-7.9/0.1]
H-CPDB1AC20-[30-120/0.01]-P[16-19.99/0.01]-F[28-119.5/0.01]-V[5-19.99/0.01]-G[0.5-9.9/0.1]
H-CPDB1AC20-[30-120/0.01]-P[16-19.99/0.01]-F[28-119.5/0.01]-VC[4-4.99/0.01]-G[0.5-9.9/0.1]
H-CPDB1AG3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119.5/0.01]-V[1-3.48/0.01]-K[21-60/1]
H-CPDB1AG4-[12-120/0.01]-P[3-3.99/0.01]-F[10-119.5/0.01]-V[1-3.98/0.01]-K[21-60/1]
H-CPDB1AG4.5-[12-120/0.01]-P[3-4.49/0.01]-F[10-119.5/0.01]-V[1-4.48/0.01]-K[21-60/1]
H-CPDB1AG5-[12-120/0.01]-P[3-4.99/0.01]-F[10-119.5/0.01]-V[1-4.98/0.01]-K[21-60/1]
H-CPDB1AG5.5-[12-120/0.01]-P[3-5.49/0.01]-F[10-119.5/0.01]-V[1.5-5.48/0.01]-K[21-60/1]
H-CPDB1AG5.5-[12-120/0.01]-P[3-5.49/0.01]-F[10-119.5/0.01]-VC[1-1.49/0.01]-K[21-60/1]
H-CPDB1AG6-[12-120/0.01]-P[3-5.99/0.01]-F[10-119.5/0.01]-V[2-5.98/0.01]-K[21-60/1]
H-CPDB1AG6-[12-120/0.01]-P[3-5.99/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]-K[21-60/1]
H-CPDB1AG6.5-[12-120/0.01]-P[3-6.49/0.01]-F[10-119.5/0.01]-V[2-6.48/0.01]-K[21-60/1]
H-CPDB1AG6.5-[12-120/0.01]-P[3-6.49/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]-K[21-60/1]
H-CPDB1AG7-[12-120/0.01]-P[3-6.99/0.01]-F[10-119.5/0.01]-V[2-6.98/0.01]-K[21-60/1]
H-CPDB1AG7-[12-120/0.01]-P[3-6.99/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]-K[21-60/1]
H-CPDB1AG8-[12-120/0.01]-P[3-7.99/0.01]-F[10-119.5/0.01]-V[2-7.98/0.01]-K[21-60/1]
H-CPDB1AG8-[12-120/0.01]-P[3-7.99/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]-K[21-60/1]
H-CPDB1AG10-[12-120/0.01]-P[3-9.99/0.01]-F[10-119.5/0.01]-V[2-9.98/0.01]-K[21-60/1]
H-CPDB1AG10-[12-120/0.01]-P[3-9.99/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]-K[21-60/1]
H-CPDB1AG13-[12-120/0.01]-P[3-12.99/0.01]-F[10-119.5/0.01]-V[2-12.98/0.01]-K[21-60/1]
H-CPDB1AG16-[12-120/0.01]-P[3-15.99/0.01]-F[10-119.5/0.01]-V[2-15.98/0.01]-K[21-60/1]
H-CPDB1AG20-[30-120/0.01]-P[16-19.99/0.01]-F[28-119.5/0.01]-V[5-19.99/0.01]-K[21-60/1]
H-CPDB1AG20-[30-120/0.01]-P[16-19.99/0.01]-F[28-119.5/0.01]-VC[4-4.99/0.01]-K[21-60/1]
H-CPDB1AR3.5-[12-120/0.01]-P[3-3.49/0.01]-F[10-119.5/0.01]-V[1-3.48/0.01]-Q[0.2-1.7/0.1]
H-CPDB1AR4-[12-120/0.01]-P[3-3.99/0.01]-F[10-119.5/0.01]-V[1-3.98/0.01]-Q[0.2-1.9/0.1]
H-CPDB1AR4.5-[12-120/0.01]-P[3-4.49/0.01]-F[10-119.5/0.01]-V[1-4.48/0.01]-Q[0.2-2.2/0.1]
H-CPDB1AR5-[12-120/0.01]-P[3-4.99/0.01]-F[10-119.5/0.01]-V[1-4.98/0.01]-Q[0.2-2.4/0.1]
H-CPDB1AR5.5-[12-120/0.01]-P[3-5.49/0.01]-F[10-119.5/0.01]-V[1.5-5.48/0.01]-Q[0.2-2.7/0.1]
H-CPDB1AR5.5-[12-120/0.01]-P[3-5.49/0.01]-F[10-119.5/0.01]-VC[1-1.49/0.01]-Q[0.2-2.7/0.1]
H-CPDB1AR6-[12-120/0.01]-P[3-5.99/0.01]-F[10-119.5/0.01]-V[2-5.98/0.01]-Q[0.2-2.9/0.1]
H-CPDB1AR6-[12-120/0.01]-P[3-5.99/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]-Q[0.2-2.9/0.1]
H-CPDB1AR6.5-[12-120/0.01]-P[3-6.49/0.01]-F[10-119.5/0.01]-V[2-6.48/0.01]-Q[0.2-3.2/0.1]
H-CPDB1AR6.5-[12-120/0.01]-P[3-6.49/0.01]-F[10-119.5/0.01]-VC[1.5-1.99/0.01]-Q[0.2-3.2/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL dimension tolerance D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Shape (Tip shape) No. (Nominal diameter)
(mm)
RE (R shape alteration・enlargement)
(mm)
A (Step shape diameter)
(mm)
C (Step type taper width)
(mm)
CVC (Designation of C dimension in increments of 0.01mm)
(mm)
F (Bearing bore length)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering)
(mm)
R (Step type R)
(mm)
S (Tip tapered width)
(mm)
V (Tip diameter)
(mm)
VC (V dimension alteration, smaller than V min)
(mm)
1 Piece(s)

12 Days or more

10+0.02/03 ~ 3.491ANo processing3.5----10 ~ 119.5--12 ~ 120---1 ~ 15.98-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 3.991ANo processing4----10 ~ 119.5--12 ~ 120---1 ~ 3.98-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 4.491ANo processing4.5----10 ~ 119.5--12 ~ 120---1 ~ 4.48-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 4.991ANo processing5----10 ~ 119.5--12 ~ 120---1 ~ 4.98-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 5.491ANo processing5.5----10 ~ 119.5--12 ~ 120---1.5 ~ 5.48-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 5.491ANo processing5.5----10 ~ 119.5--12 ~ 120----1 ~ 1.49
1 Piece(s)

12 Days or more

10+0.02/03 ~ 5.991ANo processing6----10 ~ 119.5--12 ~ 120---2 ~ 5.98-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 5.991ANo processing6----10 ~ 119.5--12 ~ 120----1.5 ~ 1.99
1 Piece(s)

12 Days or more

10+0.02/03 ~ 6.491ANo processing6.5----10 ~ 119.5--12 ~ 120---2 ~ 6.48-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 6.491ANo processing6.5----10 ~ 119.5--12 ~ 120----1.5 ~ 1.99
1 Piece(s)

12 Days or more

10+0.02/03 ~ 6.991ANo processing7----10 ~ 119.5--12 ~ 120---2 ~ 6.98-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 6.991ANo processing7----10 ~ 119.5--12 ~ 120----1.5 ~ 1.99
1 Piece(s)

12 Days or more

10+0.02/03 ~ 7.991ANo processing8----10 ~ 119.5--12 ~ 120---2 ~ 7.98-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 7.991ANo processing8----10 ~ 119.5--12 ~ 120----1.5 ~ 1.99
1 Piece(s)

12 Days or more

10+0.02/03 ~ 9.991ANo processing10----10 ~ 119.5--12 ~ 120---2 ~ 9.98-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 9.991ANo processing10----10 ~ 119.5--12 ~ 120----1.5 ~ 1.99
1 Piece(s)

12 Days or more

10+0.02/03 ~ 12.991ANo processing13----10 ~ 119.5--12 ~ 120---2 ~ 12.98-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 15.991ANo processing16----10 ~ 119.5--12 ~ 120---2 ~ 15.98-
1 Piece(s)

12 Days or more

10+0.02/016 ~ 19.991ANo processing20----28 ~ 119.5--30 ~ 120---5 ~ 19.99-
1 Piece(s)

12 Days or more

10+0.02/016 ~ 19.991ANo processing20----28 ~ 119.5--30 ~ 120----4 ~ 4.99
1 Piece(s)

12 Days or more

100/-0.13 ~ 3.491AB3.5----10 ~ 119.5--12 ~ 120---1 ~ 3.48-
1 Piece(s)

12 Days or more

100/-0.13 ~ 3.991AB4----10 ~ 119.5--12 ~ 120---1 ~ 3.98-
1 Piece(s)

12 Days or more

100/-0.13 ~ 4.491AB4.5----10 ~ 119.5--12 ~ 120---1 ~ 4.48-
1 Piece(s)

12 Days or more

100/-0.13 ~ 4.991AB5----10 ~ 119.5--12 ~ 120---1 ~ 4.98-
1 Piece(s)

12 Days or more

100/-0.13 ~ 5.491AB5.5----10 ~ 119.5--12 ~ 120---1.5 ~ 5.48-
1 Piece(s)

12 Days or more

100/-0.13 ~ 5.491AB5.5----10 ~ 119.5--12 ~ 120----1 ~ 1.49
1 Piece(s)

12 Days or more

100/-0.13 ~ 5.991AB6----10 ~ 119.5--12 ~ 120---2 ~ 5.98-
1 Piece(s)

12 Days or more

100/-0.13 ~ 5.991AB6----10 ~ 119.5--12 ~ 120----1.5 ~ 1.99
1 Piece(s)

12 Days or more

100/-0.13 ~ 6.491AB6.5----10 ~ 119.5--12 ~ 120---2 ~ 6.48-
1 Piece(s)

12 Days or more

100/-0.13 ~ 6.491AB6.5----10 ~ 119.5--12 ~ 120----1.5 ~ 1.99
1 Piece(s)

12 Days or more

100/-0.13 ~ 6.991AB7----10 ~ 119.5--12 ~ 120---2 ~ 6.98-
1 Piece(s)

12 Days or more

100/-0.13 ~ 6.991AB7----10 ~ 119.5--12 ~ 120----1.5 ~ 1.99
1 Piece(s)

12 Days or more

100/-0.13 ~ 7.991AB8----10 ~ 119.5--12 ~ 120---2 ~ 7.98-
1 Piece(s)

12 Days or more

100/-0.13 ~ 7.991AB8----10 ~ 119.5--12 ~ 120----1.5 ~ 1.99
1 Piece(s)

12 Days or more

100/-0.13 ~ 9.991AB10----10 ~ 119.5--12 ~ 120---2 ~ 9.98-
1 Piece(s)

12 Days or more

100/-0.13 ~ 9.991AB10----10 ~ 119.5--12 ~ 120----1.5 ~ 1.99
1 Piece(s)

12 Days or more

100/-0.13 ~ 12.991AB13----10 ~ 119.5--12 ~ 120---2 ~ 12.98-
1 Piece(s)

12 Days or more

100/-0.13 ~ 15.991AB16----10 ~ 119.5--12 ~ 120---2 ~ 15.98-
1 Piece(s)

12 Days or more

100/-0.116 ~ 19.991AB20----28 ~ 119.5--30 ~ 120---5 ~ 19.99-
1 Piece(s)

12 Days or more

100/-0.116 ~ 19.991AB20----28 ~ 119.5--30 ~ 120----4 ~ 4.99
1 Piece(s)

12 Days or more

10+0.02/03 ~ 3.491AC3.5----10 ~ 119.50.5 ~ 1.7-12 ~ 120---1 ~ 3.48-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 3.991AC4----10 ~ 119.50.5 ~ 1.9-12 ~ 120---1 ~ 3.98-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 4.491AC4.5----10 ~ 119.50.5 ~ 2.2-12 ~ 120---1 ~ 4.48-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 4.991AC5----10 ~ 119.50.5 ~ 2.4-12 ~ 120---1 ~ 4.98-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 5.491AC5.5----10 ~ 119.50.5 ~ 2.7-12 ~ 120---1.5 ~ 5.48-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 5.491AC5.5----10 ~ 119.50.5 ~ 2.7-12 ~ 120----1 ~ 1.49
1 Piece(s)

12 Days or more

10+0.02/03 ~ 5.991AC6----10 ~ 119.50.5 ~ 2.9-12 ~ 120---2 ~ 5.98-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 5.991AC6----10 ~ 119.50.5 ~ 2.9-12 ~ 120----1.5 ~ 1.99
1 Piece(s)

12 Days or more

10+0.02/03 ~ 6.491AC6.5----10 ~ 119.50.5 ~ 3.2-12 ~ 120---2 ~ 6.48-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 6.491AC6.5----10 ~ 119.50.5 ~ 3.2-12 ~ 120----1.5 ~ 1.99
1 Piece(s)

12 Days or more

10+0.02/03 ~ 6.991AC7----10 ~ 119.50.5 ~ 3.4-12 ~ 120---2 ~ 6.98-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 6.991AC7----10 ~ 119.50.5 ~ 3.4-12 ~ 120----1.5 ~ 1.99
1 Piece(s)

12 Days or more

10+0.02/03 ~ 7.991AC8----10 ~ 119.50.5 ~ 3.9-12 ~ 120---2 ~ 7.98-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 7.991AC8----10 ~ 119.50.5 ~ 3.9-12 ~ 120----1.5 ~ 1.99
1 Piece(s)

12 Days or more

10+0.02/03 ~ 9.991AC10----10 ~ 119.50.5 ~ 4.9-12 ~ 120---2 ~ 9.98-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 9.991AC10----10 ~ 119.50.5 ~ 4.9-12 ~ 120----1.5 ~ 1.99
1 Piece(s)

12 Days or more

10+0.02/03 ~ 12.991AC13----10 ~ 119.50.5 ~ 6.4-12 ~ 120---2 ~ 12.98-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 15.991AC16----10 ~ 119.50.5 ~ 7.9-12 ~ 120---2 ~ 15.98-
1 Piece(s)

12 Days or more

10+0.02/016 ~ 19.991AC20----28 ~ 119.50.5 ~ 9.9-30 ~ 120---5 ~ 19.99-
1 Piece(s)

12 Days or more

10+0.02/016 ~ 19.991AC20----28 ~ 119.50.5 ~ 9.9-30 ~ 120----4 ~ 4.99
1 Piece(s)

12 Days or more

100/-0.13 ~ 3.491AG3.5----10 ~ 119.5-21 ~ 6012 ~ 120---1 ~ 3.48-
1 Piece(s)

12 Days or more

100/-0.13 ~ 3.991AG4----10 ~ 119.5-21 ~ 6012 ~ 120---1 ~ 3.98-
1 Piece(s)

12 Days or more

100/-0.13 ~ 4.491AG4.5----10 ~ 119.5-21 ~ 6012 ~ 120---1 ~ 4.48-
1 Piece(s)

12 Days or more

100/-0.13 ~ 4.991AG5----10 ~ 119.5-21 ~ 6012 ~ 120---1 ~ 4.98-
1 Piece(s)

12 Days or more

100/-0.13 ~ 5.491AG5.5----10 ~ 119.5-21 ~ 6012 ~ 120---1.5 ~ 5.48-
1 Piece(s)

12 Days or more

100/-0.13 ~ 5.491AG5.5----10 ~ 119.5-21 ~ 6012 ~ 120----1 ~ 1.49
1 Piece(s)

12 Days or more

100/-0.13 ~ 5.991AG6----10 ~ 119.5-21 ~ 6012 ~ 120---2 ~ 5.98-
1 Piece(s)

12 Days or more

100/-0.13 ~ 5.991AG6----10 ~ 119.5-21 ~ 6012 ~ 120----1.5 ~ 1.99
1 Piece(s)

12 Days or more

100/-0.13 ~ 6.491AG6.5----10 ~ 119.5-21 ~ 6012 ~ 120---2 ~ 6.48-
1 Piece(s)

12 Days or more

100/-0.13 ~ 6.491AG6.5----10 ~ 119.5-21 ~ 6012 ~ 120----1.5 ~ 1.99
1 Piece(s)

12 Days or more

100/-0.13 ~ 6.991AG7----10 ~ 119.5-21 ~ 6012 ~ 120---2 ~ 6.98-
1 Piece(s)

12 Days or more

100/-0.13 ~ 6.991AG7----10 ~ 119.5-21 ~ 6012 ~ 120----1.5 ~ 1.99
1 Piece(s)

12 Days or more

100/-0.13 ~ 7.991AG8----10 ~ 119.5-21 ~ 6012 ~ 120---2 ~ 7.98-
1 Piece(s)

12 Days or more

100/-0.13 ~ 7.991AG8----10 ~ 119.5-21 ~ 6012 ~ 120----1.5 ~ 1.99
1 Piece(s)

12 Days or more

100/-0.13 ~ 9.991AG10----10 ~ 119.5-21 ~ 6012 ~ 120---2 ~ 9.98-
1 Piece(s)

12 Days or more

100/-0.13 ~ 9.991AG10----10 ~ 119.5-21 ~ 6012 ~ 120----1.5 ~ 1.99
1 Piece(s)

12 Days or more

100/-0.13 ~ 12.991AG13----10 ~ 119.5-21 ~ 6012 ~ 120---2 ~ 12.98-
1 Piece(s)

12 Days or more

100/-0.13 ~ 15.991AG16----10 ~ 119.5-21 ~ 6012 ~ 120---2 ~ 15.98-
1 Piece(s)

12 Days or more

100/-0.116 ~ 19.991AG20----28 ~ 119.5-21 ~ 6030 ~ 120---5 ~ 19.99-
1 Piece(s)

12 Days or more

100/-0.116 ~ 19.991AG20----28 ~ 119.5-21 ~ 6030 ~ 120----4 ~ 4.99
1 Piece(s)

12 Days or more

10+0.02/03 ~ 3.491AR3.5----10 ~ 119.5--12 ~ 1200.2 ~ 1.7--1 ~ 3.48-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 3.991AR4----10 ~ 119.5--12 ~ 1200.2 ~ 1.9--1 ~ 3.98-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 4.491AR4.5----10 ~ 119.5--12 ~ 1200.2 ~ 2.2--1 ~ 4.48-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 4.991AR5----10 ~ 119.5--12 ~ 1200.2 ~ 2.4--1 ~ 4.98-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 5.491AR5.5----10 ~ 119.5--12 ~ 1200.2 ~ 2.7--1.5 ~ 5.48-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 5.491AR5.5----10 ~ 119.5--12 ~ 1200.2 ~ 2.7---1 ~ 1.49
1 Piece(s)

12 Days or more

10+0.02/03 ~ 5.991AR6----10 ~ 119.5--12 ~ 1200.2 ~ 2.9--2 ~ 5.98-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 5.991AR6----10 ~ 119.5--12 ~ 1200.2 ~ 2.9---1.5 ~ 1.99
1 Piece(s)

12 Days or more

10+0.02/03 ~ 6.491AR6.5----10 ~ 119.5--12 ~ 1200.2 ~ 3.2--2 ~ 6.48-
1 Piece(s)

12 Days or more

10+0.02/03 ~ 6.491AR6.5----10 ~ 119.5--12 ~ 1200.2 ~ 3.2---1.5 ~ 1.99

Loading...

 

Basic Information

Shape type One-step Material SKD61 Shaft diameter tolerance -0.01/-0.02
Tip gradient tolerance ±0.02 Surface treatment TiCN coating Head thickness 4mm(T4)
Step (Step shape of the second step) No second step

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.