(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision One-Step Core Pins -Shaft Diameter (P) Designation (0.005mm Increments)/Shaft Diameter Tolerance 0_-0.005/Tip A・V Tolerance ±0.005 Type- (Part Numbers)

Precision One-Step Core Pins -Shaft Diameter (P) Designation (0.005mm Increments)/Shaft Diameter Tolerance 0_-0.005/Tip A・V Tolerance ±0.005 Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: One-step
•Step Shape Of: No second step
•Shaft Diameter Tolerance: 0/-0.005
•Tip Gradient Tolerance: ±0.005
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPVB-1A1-[6.5-100/0.01]-P[0.8-0.99/0.005]-F[10-99.5/0.01]-V[0.5-0.98/0.01]
CPVB-1A1-[6.5-100/0.01]-P[0.8-0.99/0.005]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]
CPVB-1A1-[6.5-100/0.01]-P[0.8-0.99/0.005]-FC[5-11.99/0.01]-V[0.5-0.98/0.01]
CPVB-1A1-[6.5-100/0.01]-P[0.8-0.99/0.005]-FC[5-11.99/0.01]-VC[0.4-0.49/0.01]
CPVB-1A1.5-[6.5-100/0.01]-P[1-1.49/0.005]-F[12-119.5/0.01]-V[0.5-1.48/0.01]
CPVB-1A1.5-[6.5-100/0.01]-P[1-1.49/0.005]-F[12-119.5/0.01]-VC[0.4-0.49/0.01]
CPVB-1A1.5-[6.5-100/0.01]-P[1-1.49/0.005]-FC[5-11.99/0.01]-V[0.5-1.48/0.01]
CPVB-1A1.5-[6.5-100/0.01]-P[1-1.49/0.005]-FC[5-11.99/0.01]-VC[0.4-0.49/0.01]
CPVB-1A2-[6.5-100/0.01]-P[1.5-1.99/0.005]-F[12-99.5/0.01]-V[0.7-1.99/0.01]
CPVB-1A2-[6.5-100/0.01]-P[1.5-1.99/0.005]-F[12-99.5/0.01]-VC[0.5-0.69/0.01]
CPVB-1A2-[6.5-100/0.01]-P[1.5-1.99/0.005]-FC[5-11.99/0.01]-V[0.7-1.99/0.01]
CPVB-1A2-[6.5-100/0.01]-P[1.5-1.99/0.005]-FC[5-11.99/0.01]-VC[0.5-0.69/0.01]
CPVB-1A2.5-[6.5-100/0.01]-P[2-2.49/0.005]-F[12-99.5/0.01]-V[0.7-2.49/0.01]
CPVB-1A2.5-[6.5-100/0.01]-P[2-2.49/0.005]-F[12-99.5/0.01]-VC[0.5-0.69/0.01]
CPVB-1A2.5-[6.5-100/0.01]-P[2-2.49/0.005]-FC[5-11.99/0.01]-V[0.7-2.49/0.01]
CPVB-1A2.5-[6.5-100/0.01]-P[2-2.49/0.005]-FC[5-11.99/0.01]-VC[0.5-0.69/0.01]
CPVB-1A3-[6.5-100/0.01]-P[2.5-2.99/0.005]-F[12-99.5/0.01]-V[1-2.99/0.01]
CPVB-1A3-[6.5-100/0.01]-P[2.5-2.99/0.005]-F[12-99.5/0.01]-VC[0.7-0.99/0.01]
CPVB-1A3-[6.5-100/0.01]-P[2.5-2.99/0.005]-FC[5-11.99/0.01]-V[1-2.99/0.01]
CPVB-1A3-[6.5-100/0.01]-P[2.5-2.99/0.005]-FC[5-11.99/0.01]-VC[0.7-0.99/0.01]
CPVB-1A3.5-[6.5-120/0.01]-P[3-3.49/0.005]-F[12-119.5/0.01]-V[1-3.49/0.01]
CPVB-1A3.5-[6.5-120/0.01]-P[3-3.49/0.005]-F[12-119.5/0.01]-VC[0.7-0.99/0.01]
CPVB-1A3.5-[6.5-120/0.01]-P[3-3.49/0.005]-FC[5-11.99/0.01]-V[1-3.49/0.01]
CPVB-1A3.5-[6.5-120/0.01]-P[3-3.49/0.005]-FC[5-11.99/0.01]-VC[0.7-0.99/0.01]
CPVB-1A4-[6.5-120/0.01]-P[3.5-3.99/0.005]-F[12-119.5/0.01]-V[1-3.99/0.01]
CPVB-1A4-[6.5-120/0.01]-P[3.5-3.99/0.005]-F[12-119.5/0.01]-VC[0.7-0.99/0.01]
CPVB-1A4-[6.5-120/0.01]-P[3.5-3.99/0.005]-FC[5-11.99/0.01]-V[1-3.99/0.01]
CPVB-1A4-[6.5-120/0.01]-P[3.5-3.99/0.005]-FC[5-11.99/0.01]-VC[0.7-0.99/0.01]
CPVB-1A4.5-[6.5-120/0.01]-P[4-4.49/0.005]-F[12-119.5/0.01]-V[1.5-4.99/0.01]
CPVB-1A4.5-[6.5-120/0.01]-P[4-4.49/0.005]-F[12-119.5/0.01]-VC[1-1.49/0.01]
CPVB-1A4.5-[6.5-120/0.01]-P[4-4.49/0.005]-FC[5-11.99/0.01]-V[1.5-4.99/0.01]
CPVB-1A4.5-[6.5-120/0.01]-P[4-4.49/0.005]-FC[5-11.99/0.01]-VC[1-1.49/0.01]
CPVB-1A5-[6.5-120/0.01]-P[4.5-4.99/0.005]-F[12-119.5/0.01]-V[1.5-4.99/0.01]
CPVB-1A5-[6.5-120/0.01]-P[4.5-4.99/0.005]-F[12-119.5/0.01]-VC[1-1.49/0.01]
CPVB-1A5-[6.5-120/0.01]-P[4.5-4.99/0.005]-FC[5-11.99/0.01]-V[1.5-4.99/0.01]
CPVB-1A5-[6.5-120/0.01]-P[4.5-4.99/0.005]-FC[5-11.99/0.01]-VC[1-1.49/0.01]
CPVB-1A5.5-[6.5-120/0.01]-P[5-5.49/0.005]-F[12-119.5/0.01]-V[1.5-5.49/0.01]
CPVB-1A5.5-[6.5-120/0.01]-P[5-5.49/0.005]-F[12-119.5/0.01]-VC[1-1.49/0.01]
CPVB-1A5.5-[6.5-120/0.01]-P[5-5.49/0.005]-FC[5-11.99/0.01]-V[1.5-5.49/0.01]
CPVB-1A5.5-[6.5-120/0.01]-P[5-5.49/0.005]-FC[5-11.99/0.01]-VC[1-1.49/0.01]
CPVB-1A6-[6.5-120/0.01]-P[5.5-5.99/0.005]-F[12-119.5/0.01]-V[2-5.99/0.01]
CPVB-1A6-[6.5-120/0.01]-P[5.5-5.99/0.005]-F[12-119.5/0.01]-VC[1.5-1.99/0.01]
CPVB-1A6-[6.5-120/0.01]-P[5.5-5.99/0.005]-FC[5-11.99/0.01]-V[2-5.99/0.01]
CPVB-1A6-[6.5-120/0.01]-P[5.5-5.99/0.005]-FC[5-11.99/0.01]-VC[1.5-1.99/0.01]
CPVB-1A6.5-[6.5-120/0.01]-P[6-6.49/0.005]-F[12-119.5/0.01]-V[2-6.49/0.01]
CPVB-1A6.5-[6.5-120/0.01]-P[6-6.49/0.005]-F[12-119.5/0.01]-VC[1.5-1.99/0.01]
CPVB-1A6.5-[6.5-120/0.01]-P[6-6.49/0.005]-FC[5-11.99/0.01]-V[2-6.49/0.01]
CPVB-1A6.5-[6.5-120/0.01]-P[6-6.49/0.005]-FC[5-11.99/0.01]-VC[1.5-1.99/0.01]
CPVB-1A7-[6.5-120/0.01]-P[6.5-6.99/0.005]-F[12-119.5/0.01]-V[2-6.99/0.01]
CPVB-1A7-[6.5-120/0.01]-P[6.5-6.99/0.005]-F[12-119.5/0.01]-VC[1.5-1.99/0.01]
CPVB-1A7-[6.5-120/0.01]-P[6.5-6.99/0.005]-FC[5-11.99/0.01]-V[2-6.99/0.01]
CPVB-1A7-[6.5-120/0.01]-P[6.5-6.99/0.005]-FC[5-11.99/0.01]-VC[1.5-1.99/0.01]
CPVB-1A8-[6.5-120/0.01]-P[7-7.99/0.005]-F[12-119.5/0.01]-V[2-7.99/0.01]
CPVB-1A8-[6.5-120/0.01]-P[7-7.99/0.005]-F[12-119.5/0.01]-VC[1.5-1.99/0.01]
CPVB-1A8-[6.5-120/0.01]-P[7-7.99/0.005]-FC[5-11.99/0.01]-V[2-7.99/0.01]
CPVB-1A8-[6.5-120/0.01]-P[7-7.99/0.005]-FC[5-11.99/0.01]-VC[1.5-1.99/0.01]
CPVB-1A10-[6.5-120/0.01]-P[8-9.99/0.005]-F[12-119.5/0.01]-V[2-9.99/0.01]
CPVB-1A10-[6.5-120/0.01]-P[8-9.99/0.005]-F[12-119.5/0.01]-VC[1.5-1.99/0.01]
CPVB-1A10-[6.5-120/0.01]-P[8-9.99/0.005]-FC[5-11.99/0.01]-V[2-9.99/0.01]
CPVB-1A10-[6.5-120/0.01]-P[8-9.99/0.005]-FC[5-11.99/0.01]-VC[1.5-1.99/0.01]
CPVB-1A13-[6.5-120/0.01]-P[10-12.99/0.005]-F[12-119.5/0.01]-V[2.5-12.99/0.01]
CPVB-1A13-[6.5-120/0.01]-P[10-12.99/0.005]-F[12-119.5/0.01]-VC[2-2.49/0.01]
CPVB-1A13-[6.5-120/0.01]-P[10-12.99/0.005]-FC[5-11.99/0.01]-V[2.5-12.99/0.01]
CPVB-1A13-[6.5-120/0.01]-P[10-12.99/0.005]-FC[5-11.99/0.01]-VC[2-2.49/0.01]
CPVB-1A16-[6.5-120/0.01]-P[13-15.99/0.005]-F[12-119.5/0.01]-V[2.5-15.99/0.01]
CPVB-1A16-[6.5-120/0.01]-P[13-15.99/0.005]-F[12-119.5/0.01]-VC[2-2.49/0.01]
CPVB-1A16-[6.5-120/0.01]-P[13-15.99/0.005]-FC[5-11.99/0.01]-V[2.5-15.99/0.01]
CPVB-1A16-[6.5-120/0.01]-P[13-15.99/0.005]-FC[5-11.99/0.01]-VC[2-2.49/0.01]
CPVB-1A20-[6.5-120/0.01]-P[16-19.99/0.005]-F[28-119.5/0.01]-V[5-19.99/0.01]
CPVB-1A20-[6.5-120/0.01]-P[16-19.99/0.005]-F[28-119.5/0.01]-VC[4-4.99/0.01]
CPVB-1A20-[6.5-120/0.01]-P[16-19.99/0.005]-FC[5-27.99/0.01]-V[5-19.99/0.01]
CPVB-1A20-[6.5-120/0.01]-P[16-19.99/0.005]-FC[5-27.99/0.01]-VC[4-4.99/0.01]
CPVB-1AB1-[6.5-100/0.01]-P[0.8-0.99/0.005]-F[10-99.5/0.01]-V[0.5-0.98/0.01]
CPVB-1AB1-[6.5-100/0.01]-P[0.8-0.99/0.005]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]
CPVB-1AB1-[6.5-100/0.01]-P[0.8-0.99/0.005]-FC[5-11.99/0.01]-V[0.5-0.98/0.01]
CPVB-1AB1-[6.5-100/0.01]-P[0.8-0.99/0.005]-FC[5-11.99/0.01]-VC[0.4-0.49/0.01]
CPVB-1AB1.5-[6.5-100/0.01]-P[1-1.49/0.005]-F[12-119.5/0.01]-V[0.5-1.48/0.01]
CPVB-1AB1.5-[6.5-100/0.01]-P[1-1.49/0.005]-F[12-119.5/0.01]-VC[0.4-0.49/0.01]
CPVB-1AB1.5-[6.5-100/0.01]-P[1-1.49/0.005]-FC[5-11.99/0.01]-V[0.5-1.48/0.01]
CPVB-1AB1.5-[6.5-100/0.01]-P[1-1.49/0.005]-FC[5-11.99/0.01]-VC[0.4-0.49/0.01]
CPVB-1AB2-[6.5-100/0.01]-P[1.5-1.99/0.005]-F[12-99.5/0.01]-V[0.7-1.99/0.01]
CPVB-1AB2-[6.5-100/0.01]-P[1.5-1.99/0.005]-F[12-99.5/0.01]-VC[0.5-0.69/0.01]
CPVB-1AB2-[6.5-100/0.01]-P[1.5-1.99/0.005]-FC[5-11.99/0.01]-V[0.7-1.99/0.01]
CPVB-1AB2-[6.5-100/0.01]-P[1.5-1.99/0.005]-FC[5-11.99/0.01]-VC[0.5-0.69/0.01]
CPVB-1AB2.5-[6.5-100/0.01]-P[2-2.49/0.005]-F[12-99.5/0.01]-V[0.7-2.49/0.01]
CPVB-1AB2.5-[6.5-100/0.01]-P[2-2.49/0.005]-F[12-99.5/0.01]-VC[0.5-0.69/0.01]
CPVB-1AB2.5-[6.5-100/0.01]-P[2-2.49/0.005]-FC[5-11.99/0.01]-V[0.7-2.49/0.01]
CPVB-1AB2.5-[6.5-100/0.01]-P[2-2.49/0.005]-FC[5-11.99/0.01]-VC[0.5-0.69/0.01]
CPVB-1AB3-[6.5-100/0.01]-P[2.5-2.99/0.005]-F[12-99.5/0.01]-V[1-2.99/0.01]
CPVB-1AB3-[6.5-100/0.01]-P[2.5-2.99/0.005]-F[12-99.5/0.01]-VC[0.7-0.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial L dimension tolerance D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Shape (Tip shape) No. (Nominal diameter)
(mm)
A (Step shape diameter)
(mm)
C (Step type taper width)
(mm)
CVC (Designation of C dimension in increments of 0.01mm)
(mm)
F (Bearing bore length)
(mm)
FC (Makes F dimension shorter than F min)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering)
(mm)
R (Step type R)
(mm)
S (Tip tapered width)
(mm)
V (Tip diameter)
(mm)
VC (V dimension alteration, smaller than V min)
(mm)
1 Piece(s)

10 Days or more

10SKH51+0.01/00.8 ~ 0.991ANo processing1---10 ~ 99.5---6.5 ~ 100---0.5 ~ 0.98-
1 Piece(s)

10 Days or more

10SKH51+0.01/00.8 ~ 0.991ANo processing1---10 ~ 99.5---6.5 ~ 100----0.4 ~ 0.49
1 Piece(s)

10 Days or more

10SKH51+0.01/00.8 ~ 0.991ANo processing1----5 ~ 11.99--6.5 ~ 100---0.5 ~ 0.98-
1 Piece(s)

10 Days or more

10SKH51+0.01/00.8 ~ 0.991ANo processing1----5 ~ 11.99--6.5 ~ 100----0.4 ~ 0.49
1 Piece(s)

10 Days or more

10SKH51+0.01/01 ~ 1.491ANo processing1.5---12 ~ 119.5---6.5 ~ 100---0.5 ~ 1.48-
1 Piece(s)

10 Days or more

10SKH51+0.01/01 ~ 1.491ANo processing1.5---12 ~ 119.5---6.5 ~ 100----0.4 ~ 0.49
1 Piece(s)

10 Days or more

10SKH51+0.01/01 ~ 1.491ANo processing1.5----5 ~ 11.99--6.5 ~ 100---0.5 ~ 1.48-
1 Piece(s)

10 Days or more

10SKH51+0.01/01 ~ 1.491ANo processing1.5----5 ~ 11.99--6.5 ~ 100----0.4 ~ 0.49
1 Piece(s)

10 Days or more

10SKH51+0.01/01.5 ~ 1.991ANo processing2---12 ~ 99.5---6.5 ~ 100---0.7 ~ 1.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/01.5 ~ 1.991ANo processing2---12 ~ 99.5---6.5 ~ 100----0.5 ~ 0.69
1 Piece(s)

10 Days or more

10SKH51+0.01/01.5 ~ 1.991ANo processing2----5 ~ 11.99--6.5 ~ 100---0.7 ~ 1.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/01.5 ~ 1.991ANo processing2----5 ~ 11.99--6.5 ~ 100----0.5 ~ 0.69
1 Piece(s)

10 Days or more

10SKH51+0.01/02 ~ 2.491ANo processing2.5---12 ~ 99.5---6.5 ~ 100---0.7 ~ 2.49-
1 Piece(s)

10 Days or more

10SKH51+0.01/02 ~ 2.491ANo processing2.5---12 ~ 99.5---6.5 ~ 100----0.5 ~ 0.69
1 Piece(s)

10 Days or more

10SKH51+0.01/02 ~ 2.491ANo processing2.5----5 ~ 11.99--6.5 ~ 100---0.7 ~ 2.49-
1 Piece(s)

10 Days or more

10SKH51+0.01/02 ~ 2.491ANo processing2.5----5 ~ 11.99--6.5 ~ 100----0.5 ~ 0.69
1 Piece(s)

10 Days or more

10SKH51+0.01/02.5 ~ 2.991ANo processing3---12 ~ 99.5---6.5 ~ 100---1 ~ 2.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/02.5 ~ 2.991ANo processing3---12 ~ 99.5---6.5 ~ 100----0.7 ~ 0.99
1 Piece(s)

10 Days or more

10SKH51+0.01/02.5 ~ 2.991ANo processing3----5 ~ 11.99--6.5 ~ 100---1 ~ 2.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/02.5 ~ 2.991ANo processing3----5 ~ 11.99--6.5 ~ 100----0.7 ~ 0.99
1 Piece(s)

10 Days or more

10SKH51+0.01/03 ~ 3.491ANo processing3.5---12 ~ 119.5---6.5 ~ 120---1 ~ 3.49-
1 Piece(s)

10 Days or more

10SKH51+0.01/03 ~ 3.491ANo processing3.5---12 ~ 119.5---6.5 ~ 120----0.7 ~ 0.99
1 Piece(s)

10 Days or more

10SKH51+0.01/03 ~ 3.491ANo processing3.5----5 ~ 11.99--6.5 ~ 120---1 ~ 3.49-
1 Piece(s)

10 Days or more

10SKH51+0.01/03 ~ 3.491ANo processing3.5----5 ~ 11.99--6.5 ~ 120----0.7 ~ 0.99
1 Piece(s)

10 Days or more

10SKH51+0.01/03.5 ~ 3.991ANo processing4---12 ~ 119.5---6.5 ~ 120---1 ~ 3.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/03.5 ~ 3.991ANo processing4---12 ~ 119.5---6.5 ~ 120----0.7 ~ 0.99
1 Piece(s)

10 Days or more

10SKH51+0.01/03.5 ~ 3.991ANo processing4----5 ~ 11.99--6.5 ~ 120---1 ~ 3.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/03.5 ~ 3.991ANo processing4----5 ~ 11.99--6.5 ~ 120----0.7 ~ 0.99
1 Piece(s)

10 Days or more

10SKH51+0.01/04 ~ 4.491ANo processing4.5---12 ~ 119.5---6.5 ~ 120---1.5 ~ 4.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/04 ~ 4.491ANo processing4.5---12 ~ 119.5---6.5 ~ 120----1 ~ 1.49
1 Piece(s)

10 Days or more

10SKH51+0.01/04 ~ 4.491ANo processing4.5----5 ~ 11.99--6.5 ~ 120---1.5 ~ 4.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/04 ~ 4.491ANo processing4.5----5 ~ 11.99--6.5 ~ 120----1 ~ 1.49
1 Piece(s)

10 Days or more

10SKH51+0.01/04.5 ~ 4.991ANo processing5---12 ~ 119.5---6.5 ~ 120---1.5 ~ 4.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/04.5 ~ 4.991ANo processing5---12 ~ 119.5---6.5 ~ 120----1 ~ 1.49
1 Piece(s)

10 Days or more

10SKH51+0.01/04.5 ~ 4.991ANo processing5----5 ~ 11.99--6.5 ~ 120---1.5 ~ 4.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/04.5 ~ 4.991ANo processing5----5 ~ 11.99--6.5 ~ 120----1 ~ 1.49
1 Piece(s)

10 Days or more

10SKH51+0.01/05 ~ 5.491ANo processing5.5---12 ~ 119.5---6.5 ~ 120---1.5 ~ 5.49-
1 Piece(s)

10 Days or more

10SKH51+0.01/05 ~ 5.491ANo processing5.5---12 ~ 119.5---6.5 ~ 120----1 ~ 1.49
1 Piece(s)

10 Days or more

10SKH51+0.01/05 ~ 5.491ANo processing5.5----5 ~ 11.99--6.5 ~ 120---1.5 ~ 5.49-
1 Piece(s)

10 Days or more

10SKH51+0.01/05 ~ 5.491ANo processing5.5----5 ~ 11.99--6.5 ~ 120----1 ~ 1.49
1 Piece(s)

10 Days or more

10SKH51+0.01/05.5 ~ 5.991ANo processing6---12 ~ 119.5---6.5 ~ 120---2 ~ 5.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/05.5 ~ 5.991ANo processing6---12 ~ 119.5---6.5 ~ 120----1.5 ~ 1.99
1 Piece(s)

10 Days or more

10SKH51+0.01/05.5 ~ 5.991ANo processing6----5 ~ 11.99--6.5 ~ 120---2 ~ 5.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/05.5 ~ 5.991ANo processing6----5 ~ 11.99--6.5 ~ 120----1.5 ~ 1.99
1 Piece(s)

10 Days or more

10SKH51+0.01/06 ~ 6.491ANo processing6.5---12 ~ 119.5---6.5 ~ 120---2 ~ 6.49-
1 Piece(s)

10 Days or more

10SKH51+0.01/06 ~ 6.491ANo processing6.5---12 ~ 119.5---6.5 ~ 120----1.5 ~ 1.99
1 Piece(s)

10 Days or more

10SKH51+0.01/06 ~ 6.491ANo processing6.5----5 ~ 11.99--6.5 ~ 120---2 ~ 6.49-
1 Piece(s)

10 Days or more

10SKH51+0.01/06 ~ 6.491ANo processing6.5----5 ~ 11.99--6.5 ~ 120----1.5 ~ 1.99
1 Piece(s)

10 Days or more

10SKH51+0.01/06.5 ~ 6.991ANo processing7---12 ~ 119.5---6.5 ~ 120---2 ~ 6.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/06.5 ~ 6.991ANo processing7---12 ~ 119.5---6.5 ~ 120----1.5 ~ 1.99
1 Piece(s)

10 Days or more

10SKH51+0.01/06.5 ~ 6.991ANo processing7----5 ~ 11.99--6.5 ~ 120---2 ~ 6.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/06.5 ~ 6.991ANo processing7----5 ~ 11.99--6.5 ~ 120----1.5 ~ 1.99
1 Piece(s)

10 Days or more

10SKH51+0.01/07 ~ 7.991ANo processing8---12 ~ 119.5---6.5 ~ 120---2 ~ 7.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/07 ~ 7.991ANo processing8---12 ~ 119.5---6.5 ~ 120----1.5 ~ 1.99
1 Piece(s)

10 Days or more

10SKH51+0.01/07 ~ 7.991ANo processing8----5 ~ 11.99--6.5 ~ 120---2 ~ 7.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/07 ~ 7.991ANo processing8----5 ~ 11.99--6.5 ~ 120----1.5 ~ 1.99
1 Piece(s)

10 Days or more

10SKH51+0.01/08 ~ 9.991ANo processing10---12 ~ 119.5---6.5 ~ 120---2 ~ 9.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/08 ~ 9.991ANo processing10---12 ~ 119.5---6.5 ~ 120----1.5 ~ 1.99
1 Piece(s)

10 Days or more

10SKH51+0.01/08 ~ 9.991ANo processing10----5 ~ 11.99--6.5 ~ 120---2 ~ 9.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/08 ~ 9.991ANo processing10----5 ~ 11.99--6.5 ~ 120----1.5 ~ 1.99
1 Piece(s)

10 Days or more

10SKH51+0.01/010 ~ 12.991ANo processing13---12 ~ 119.5---6.5 ~ 120---2.5 ~ 12.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/010 ~ 12.991ANo processing13---12 ~ 119.5---6.5 ~ 120----2 ~ 2.49
1 Piece(s)

10 Days or more

10SKH51+0.01/010 ~ 12.991ANo processing13----5 ~ 11.99--6.5 ~ 120---2.5 ~ 12.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/010 ~ 12.991ANo processing13----5 ~ 11.99--6.5 ~ 120----2 ~ 2.49
1 Piece(s)

10 Days or more

10SKH51+0.01/013 ~ 15.991ANo processing16---12 ~ 119.5---6.5 ~ 120---2.5 ~ 15.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/013 ~ 15.991ANo processing16---12 ~ 119.5---6.5 ~ 120----2 ~ 2.49
1 Piece(s)

10 Days or more

10SKH51+0.01/013 ~ 15.991ANo processing16----5 ~ 11.99--6.5 ~ 120---2.5 ~ 15.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/013 ~ 15.991ANo processing16----5 ~ 11.99--6.5 ~ 120----2 ~ 2.49
1 Piece(s)

10 Days or more

10SKH51+0.01/016 ~ 19.991ANo processing20---28 ~ 119.5---6.5 ~ 120---5 ~ 19.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/016 ~ 19.991ANo processing20---28 ~ 119.5---6.5 ~ 120----4 ~ 4.99
1 Piece(s)

10 Days or more

10SKH51+0.01/016 ~ 19.991ANo processing20----5 ~ 27.99--6.5 ~ 120---5 ~ 19.99-
1 Piece(s)

10 Days or more

10SKH51+0.01/016 ~ 19.991ANo processing20----5 ~ 27.99--6.5 ~ 120----4 ~ 4.99
1 Piece(s)

10 Days or more

10SKH510/-0.10.8 ~ 0.991AB1---10 ~ 99.5---6.5 ~ 100---0.5 ~ 0.98-
1 Piece(s)

10 Days or more

10SKH510/-0.10.8 ~ 0.991AB1---10 ~ 99.5---6.5 ~ 100----0.4 ~ 0.49
1 Piece(s)

10 Days or more

10SKH510/-0.10.8 ~ 0.991AB1----5 ~ 11.99--6.5 ~ 100---0.5 ~ 0.98-
1 Piece(s)

10 Days or more

10SKH510/-0.10.8 ~ 0.991AB1----5 ~ 11.99--6.5 ~ 100----0.4 ~ 0.49
1 Piece(s)

10 Days or more

10SKH510/-0.11 ~ 1.491AB1.5---12 ~ 119.5---6.5 ~ 100---0.5 ~ 1.48-
1 Piece(s)

10 Days or more

10SKH510/-0.11 ~ 1.491AB1.5---12 ~ 119.5---6.5 ~ 100----0.4 ~ 0.49
1 Piece(s)

10 Days or more

10SKH510/-0.11 ~ 1.491AB1.5----5 ~ 11.99--6.5 ~ 100---0.5 ~ 1.48-
1 Piece(s)

10 Days or more

10SKH510/-0.11 ~ 1.491AB1.5----5 ~ 11.99--6.5 ~ 100----0.4 ~ 0.49
1 Piece(s)

10 Days or more

10SKH510/-0.11.5 ~ 1.991AB2---12 ~ 99.5---6.5 ~ 100---0.7 ~ 1.99-
1 Piece(s)

10 Days or more

10SKH510/-0.11.5 ~ 1.991AB2---12 ~ 99.5---6.5 ~ 100----0.5 ~ 0.69
1 Piece(s)

10 Days or more

10SKH510/-0.11.5 ~ 1.991AB2----5 ~ 11.99--6.5 ~ 100---0.7 ~ 1.99-
1 Piece(s)

10 Days or more

10SKH510/-0.11.5 ~ 1.991AB2----5 ~ 11.99--6.5 ~ 100----0.5 ~ 0.69
1 Piece(s)

10 Days or more

10SKH510/-0.12 ~ 2.491AB2.5---12 ~ 99.5---6.5 ~ 100---0.7 ~ 2.49-
1 Piece(s)

10 Days or more

10SKH510/-0.12 ~ 2.491AB2.5---12 ~ 99.5---6.5 ~ 100----0.5 ~ 0.69
1 Piece(s)

10 Days or more

10SKH510/-0.12 ~ 2.491AB2.5----5 ~ 11.99--6.5 ~ 100---0.7 ~ 2.49-
1 Piece(s)

10 Days or more

10SKH510/-0.12 ~ 2.491AB2.5----5 ~ 11.99--6.5 ~ 100----0.5 ~ 0.69
1 Piece(s)

10 Days or more

10SKH510/-0.12.5 ~ 2.991AB3---12 ~ 99.5---6.5 ~ 100---1 ~ 2.99-
1 Piece(s)

10 Days or more

10SKH510/-0.12.5 ~ 2.991AB3---12 ~ 99.5---6.5 ~ 100----0.7 ~ 0.99

Loading...

 

Basic Information

Shape type One-step Shaft diameter tolerance 0/-0.005 Tip gradient tolerance ±0.005
Surface treatment No Head thickness 4mm(T4) Step (Step shape of the second step) No second step

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.