(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Core Pin Blanks (CPD1-60)

Core Pin Blanks CPD1-60

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape Type: No tip shape
•Quenching: Hardening steel
•L Dimension Tolerance: +5/+0.1
•Head Thickness: 4mm(T4)

Part Number

Configured Part Number is shown.

CPD1-60

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPD1-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shaft diameter tolerance D/P (Shaft diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)Available

9 Days or more

10SKD61-0.01/-0.02160

Loading...

  1. 1
 

Basic Information

Shape type No tip shape Quenching Hardening steel L dimension tolerance +5/+0.1
Head thickness 4mm(T4) Tip shape No Gas release shape No
Character engraving type No Number of engraving characters No

Please check the type/dimensions/specifications of the part CPD1-60 in the Core Pin Blanks series.

Products like this...

Part Number
CPD1-100
CPD1.1-100
CPD1.1-60
CPD1.2-100
CPD1.2-60
CPD1.3-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shaft diameter tolerance D/P (Shaft diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)Available

9 Days or more

10SKD61-0.01/-0.021100
1 Piece(s)Available

9 Days or more

10SKD61-0.01/-0.021.1100
1 Piece(s)Available

9 Days or more

10SKD61-0.01/-0.021.160
1 Piece(s)Available

9 Days or more

10SKD61-0.01/-0.021.2100
1 Piece(s)Available

9 Days or more

10SKD61-0.01/-0.021.260
1 Piece(s)Available

9 Days or more

10SKD61-0.01/-0.021.3100

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.