(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepped One-Step Center Pins -High Speed Steel SKH51/Shaft Diameter (P) Designation (0.01mm Increments) Type-

Stepped One-Step Center Pins -High Speed Steel SKH51/Shaft Diameter (P) Designation (0.01mm Increments) Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKH51
•Shaft Diameter Tolerance: 0/-0.005
•Shape: Stepped one-step
•Compatible Sleeve Hole Diameter Tolerance: +0.005/0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPHB-5A1-[70-200/0.01]-P[0.8-0.99/0.01]-F[55-149.5/0.01]-V[0.5-0.99/0.01]-N[25-119.9/0.1]
CPHB-5A1.5-[70-250/0.01]-P[1-1.49/0.01]-F[55-249.5/0.01]-V[0.5-1.48/0.01]-N[25-169.5/0.1]
CPHB-5A2-[70-250/0.01]-P[1.5-1.99/0.01]-F[55-249.5/0.01]-V[0.7-1.98/0.01]-N[25-219.5/0.1]
CPHB-5A2.5-[70-250/0.01]-P[1.5-2.49/0.01]-F[55-249.5/0.01]-V[0.7-2.48/0.01]-N[25-219.5/0.1]
CPHB-5A3-[70-300/0.01]-P[2-2.99/0.01]-F[55-299.5/0.01]-V[1-2.99/0.01]-N[25-269.5/0.1]
CPHB-5A3.5-[70-300/0.01]-P[2.5-3.49/0.01]-F[55-299.5/0.01]-V[1-3.48/0.01]-N[25-269.5/0.1]
CPHB-5A4-[70-300/0.01]-P[3-3.99/0.01]-F[55-299.5/0.01]-V[1-3.98/0.01]-N[25-269.5/0.1]
CPHB-5A4.5-[70-300/0.01]-P[3.5-4.49/0.01]-F[55-299.5/0.01]-V[1.5-4.48/0.01]-N[25-259.5/0.1]
CPHB-5A5-[70-350/0.01]-P[4-4.99/0.01]-F[55-349.5/0.01]-V[1.5-4.98/0.01]-N[25-319.5/0.1]
CPHB-5A5.5-[70-350/0.01]-P[5-5.49/0.01]-F[55-349.5/0.01]-V[2-5.48/0.01]-N[25-319.5/0.1]
CPHB-5A6-[70-350/0.01]-P[5-5.99/0.01]-F[55-349.5/0.01]-V[2-5.98/0.01]-N[25-319.5/0.1]
CPHB-5A6.5-[70-350/0.01]-P[5-6.49/0.01]-F[55-349.5/0.01]-V[2-6.48/0.01]-N[25-319.5/0.1]
CPHB-5A7-[70-350/0.01]-P[6-6.99/0.01]-F[55-349.5/0.01]-V[2-6.98/0.01]-N[25-319.5/0.1]
CPHB-5A8-[70-350/0.01]-P[6-7.99/0.01]-F[55-349.5/0.01]-V[2-7.98/0.01]-N[25-319.5/0.1]
CPHB-5A9-[70-350/0.01]-P[8-8.99/0.01]-F[55-349.5/0.01]-V[2-8.98/0.01]-N[25-319.5/0.1]
CPHB-5A10-[70-350/0.01]-P[8-9.99/0.01]-F[55-349.5/0.01]-V[2-9.98/0.01]-N[25-319.5/0.1]
CPHB-5A12-[70-350/0.01]-P[10-11.99/0.01]-F[55-349.5/0.01]-V[2-11.98/0.01]-N[25-319.5/0.1]
CPHB-5B1-[70-200/0.01]-P[0.8-0.99/0.01]-F[55-149.3/0.01]-A[0.5-0.98/0.01]-V[0.5-0.99/0.01]-N[25-119.9/0.1]
CPHB-5B1.5-[70-250/0.01]-P[1-1.49/0.01]-F[55-249.3/0.01]-A[0.5-1.48/0.01]-V[0.5-1.48/0.01]-N[25-169.3/0.1]
CPHB-5B2-[70-250/0.01]-P[1.5-1.99/0.01]-F[55-249.3/0.01]-A[0.7-1.98/0.01]-V[0.7-1.98/0.01]-N[25-219.3/0.1]
CPHB-5B2.5-[70-250/0.01]-P[1.5-2.49/0.01]-F[55-249.3/0.01]-A[0.7-2.48/0.01]-V[0.7-2.48/0.01]-N[25-219.3/0.1]
CPHB-5B3-[70-300/0.01]-P[2-2.99/0.01]-F[55-299.3/0.01]-A[1-2.99/0.01]-V[1-2.99/0.01]-N[25-269.3/0.1]
CPHB-5B3.5-[70-300/0.01]-P[2.5-3.49/0.01]-F[55-299.3/0.01]-A[1-3.48/0.01]-V[1-3.48/0.01]-N[25-269.3/0.1]
CPHB-5B4-[70-300/0.01]-P[3-3.99/0.01]-F[55-299.3/0.01]-A[1-3.98/0.01]-V[1-3.98/0.01]-N[25-269.3/0.1]
CPHB-5B4.5-[70-300/0.01]-P[3.5-4.49/0.01]-F[55-299.3/0.01]-A[1.5-4.48/0.01]-V[1.5-4.48/0.01]-N[25-259.3/0.1]
CPHB-5B5-[70-350/0.01]-P[4-4.99/0.01]-F[55-349.3/0.01]-A[1.5-4.98/0.01]-V[1.5-4.98/0.01]-N[25-319.3/0.1]
CPHB-5B5.5-[70-350/0.01]-P[5-5.49/0.01]-F[55-349.3/0.01]-A[2-5.48/0.01]-V[2-5.48/0.01]-N[25-319.3/0.1]
CPHB-5B6-[70-350/0.01]-P[5-5.99/0.01]-F[55-349.3/0.01]-A[2-5.98/0.01]-V[2-5.98/0.01]-N[25-319.3/0.1]
CPHB-5B6.5-[70-350/0.01]-P[5-6.49/0.01]-F[55-349.3/0.01]-A[2-6.48/0.01]-V[2-6.48/0.01]-N[25-319.3/0.1]
CPHB-5B7-[70-350/0.01]-P[6-6.99/0.01]-F[55-349.3/0.01]-A[2-6.98/0.01]-V[2-6.98/0.01]-N[25-319.3/0.1]
CPHB-5B8-[70-350/0.01]-P[6-7.99/0.01]-F[55-349.3/0.01]-A[2-7.98/0.01]-V[2-7.98/0.01]-N[25-319.3/0.1]
CPHB-5B9-[70-350/0.01]-P[8-8.99/0.01]-F[55-349.3/0.01]-A[2-8.98/0.01]-V[2-8.98/0.01]-N[25-319.3/0.1]
CPHB-5B10-[70-350/0.01]-P[8-9.99/0.01]-F[55-349.3/0.01]-A[2-9.98/0.01]-V[2-9.98/0.01]-N[25-319.3/0.1]
CPHB-5B12-[70-350/0.01]-P[10-11.99/0.01]-F[55-349.3/0.01]-A[2-11.98/0.01]-V[2-11.98/0.01]-N[25-319.3/0.1]
CPHB-5C1-[70-200/0.01]-P[0.8-0.99/0.01]-F[55-149.5/0.01]-A[0.5-0.98/0.01]-V[0.5-0.99/0.01]-N[25-119.9/0.1]
CPHB-5C1.5-[70-250/0.01]-P[1-1.49/0.01]-F[55-199.49/0.01]-A[0.5-1.48/0.01]-V[0.5-1.48/0.01]-N[25-169.4/0.1]
CPHB-5C2-[70-250/0.01]-P[1.5-1.99/0.01]-F[55-249.49/0.01]-A[0.7-1.98/0.01]-V[0.7-1.98/0.01]-N[25-219.4/0.1]
CPHB-5C2.5-[70-250/0.01]-P[1.5-2.49/0.01]-F[55-249.49/0.01]-A[0.7-2.48/0.01]-V[0.7-2.48/0.01]-N[25-219.4/0.1]
CPHB-5C3-[70-300/0.01]-P[2-2.99/0.01]-F[55-299.49/0.01]-A[1-2.99/0.01]-V[1-2.99/0.01]-N[25-269.4/0.1]
CPHB-5C3.5-[70-300/0.01]-P[2.5-3.49/0.01]-F[55-299.49/0.01]-A[1-3.48/0.01]-V[1-3.48/0.01]-N[25-269.4/0.1]
CPHB-5C4-[70-300/0.01]-P[3-3.99/0.01]-F[55-299.49/0.01]-A[1-3.98/0.01]-V[1-3.98/0.01]-N[25-269.4/0.1]
CPHB-5C4.5-[70-300/0.01]-P[3.5-4.49/0.01]-F[55-299.49/0.01]-A[1.5-4.48/0.01]-V[1.5-4.48/0.01]-N[25-259.4/0.1]
CPHB-5C5-[70-350/0.01]-P[4-4.99/0.01]-F[55-349.49/0.01]-A[1.5-4.98/0.01]-V[1.5-4.98/0.01]-N[25-319.4/0.1]
CPHB-5C5.5-[70-350/0.01]-P[5-5.49/0.01]-F[55-349.49/0.01]-A[2-5.48/0.01]-V[2-5.48/0.01]-N[25-319.4/0.1]
CPHB-5C6-[70-350/0.01]-P[5-5.99/0.01]-F[55-349.49/0.01]-A[2-5.98/0.01]-V[2-5.98/0.01]-N[25-319.4/0.1]
CPHB-5C6.5-[70-350/0.01]-P[5-6.49/0.01]-F[55-349.49/0.01]-A[2-6.48/0.01]-V[2-6.48/0.01]-N[25-319.4/0.1]
CPHB-5C7-[70-350/0.01]-P[6-6.99/0.01]-F[55-349.49/0.01]-A[2-6.98/0.01]-V[2-6.98/0.01]-N[25-319.4/0.1]
CPHB-5C8-[70-350/0.01]-P[6-7.99/0.01]-F[55-349.49/0.01]-A[2-7.98/0.01]-V[2-7.98/0.01]-N[25-319.4/0.1]
CPHB-5C9-[70-350/0.01]-P[8-8.99/0.01]-F[55-349.49/0.01]-A[2-8.98/0.01]-V[2-8.98/0.01]-N[25-319.4/0.1]
CPHB-5C10-[70-350/0.01]-P[8-9.99/0.01]-F[55-349.49/0.01]-A[2-9.98/0.01]-V[2-9.98/0.01]-N[25-319.4/0.1]
CPHB-5C12-[70-350/0.01]-P[10-11.99/0.01]-F[55-349.49/0.01]-A[2-11.98/0.01]-V[2-11.98/0.01]-N[25-319.4/0.1]
CPHB-5D1-[70-200/0.01]-P[0.8-0.99/0.01]-F[55-149.5/0.01]-A[0.5-0.98/0.01]-V[0.5-0.99/0.01]-C[0.1-1.5/0.1]
CPHB-5D1-[70-200/0.01]-P[0.8-0.99/0.01]-F[55-149.5/0.01]-A[0.5-0.98/0.01]-V[0.5-0.99/0.01]-N[25-119.9/0.1]
CPHB-5D1.5-[70-250/0.01]-P[1-1.49/0.01]-F[55-199.4/0.01]-A[0.5-1.48/0.01]-V[0.5-1.48/0.01]-C[0.1-1.5/0.1]-N[25-169.4/0.1]
CPHB-5D2-[70-250/0.01]-P[1.5-1.99/0.01]-F[55-249.4/0.01]-A[0.7-1.98/0.01]-V[0.7-1.98/0.01]-C[0.1-1.5/0.1]-N[25-219.4/0.1]
CPHB-5D2.5-[70-250/0.01]-P[1.5-2.49/0.01]-F[55-249.4/0.01]-A[0.7-2.48/0.01]-V[0.7-2.48/0.01]-C[0.1-1.5/0.1]-N[25-219.4/0.1]
CPHB-5D3-[70-300/0.01]-P[2-2.99/0.01]-F[55-299.4/0.01]-A[1-2.99/0.01]-V[1-2.99/0.01]-C[0.1-1.5/0.1]-N[25-269.4/0.1]
CPHB-5D3.5-[70-300/0.01]-P[2.5-3.49/0.01]-F[55-299.4/0.01]-A[1-3.48/0.01]-V[1-3.48/0.01]-C[0.1-1.5/0.1]-N[25-269.4/0.1]
CPHB-5D4-[70-300/0.01]-P[3-3.99/0.01]-F[55-299.4/0.01]-A[1-3.98/0.01]-V[1-3.98/0.01]-C[0.1-1.5/0.1]-N[25-269.4/0.1]
CPHB-5D4.5-[70-300/0.01]-P[3.5-4.49/0.01]-F[55-299.4/0.01]-A[1.5-4.48/0.01]-V[1.5-4.48/0.01]-C[0.1-1.5/0.1]-N[25-259.4/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness D/P (Shaft diameter)
(mm)
Step (Step shape) A/V (Tip tolerance) D (Stepped root part diameter)
(mm)
A (Tip part)
(mm)
C (Tip part)
(mm)
F (Shaft diameter length)
(mm)
L (L dimension)
(mm)
N
(mm)
R (Tip part)
(mm)
V (Tip diameter in the tip part)
(mm)
1 Piece(s)

8 Days or more

104mm(T4)0.8 ~ 0.99A±0.011--55 ~ 149.570 ~ 20025 ~ 119.9-0.5 ~ 0.99
1 Piece(s)

8 Days or more

104mm(T4)1 ~ 1.49A±0.011.5--55 ~ 249.570 ~ 25025 ~ 169.5-0.5 ~ 1.48
1 Piece(s)

8 Days or more

104mm(T4)1.5 ~ 1.99A±0.012--55 ~ 249.570 ~ 25025 ~ 219.5-0.7 ~ 1.98
1 Piece(s)

8 Days or more

104mm(T4)1.5 ~ 2.49A±0.012.5--55 ~ 249.570 ~ 25025 ~ 219.5-0.7 ~ 2.48
1 Piece(s)

8 Days or more

104mm(T4)2 ~ 2.99A±0.013--55 ~ 299.570 ~ 30025 ~ 269.5-1 ~ 2.99
1 Piece(s)

8 Days or more

104mm(T4)2.5 ~ 3.49A±0.013.5--55 ~ 299.570 ~ 30025 ~ 269.5-1 ~ 3.48
1 Piece(s)

8 Days or more

104mm(T4)3 ~ 3.99A±0.014--55 ~ 299.570 ~ 30025 ~ 269.5-1 ~ 3.98
1 Piece(s)

8 Days or more

104mm(T4)3.5 ~ 4.49A±0.014.5--55 ~ 299.570 ~ 30025 ~ 259.5-1.5 ~ 4.48
1 Piece(s)

8 Days or more

104mm(T4)4 ~ 4.99A±0.015--55 ~ 349.570 ~ 35025 ~ 319.5-1.5 ~ 4.98
1 Piece(s)

8 Days or more

104mm(T4)5 ~ 5.49A±0.015.5--55 ~ 349.570 ~ 35025 ~ 319.5-2 ~ 5.48
1 Piece(s)

8 Days or more

104mm(T4)5 ~ 5.99A±0.016--55 ~ 349.570 ~ 35025 ~ 319.5-2 ~ 5.98
1 Piece(s)

8 Days or more

104mm(T4)5 ~ 6.49A±0.016.5--55 ~ 349.570 ~ 35025 ~ 319.5-2 ~ 6.48
1 Piece(s)

8 Days or more

104mm(T4)6 ~ 6.99A±0.017--55 ~ 349.570 ~ 35025 ~ 319.5-2 ~ 6.98
1 Piece(s)

8 Days or more

104mm(T4)6 ~ 7.99A±0.018--55 ~ 349.570 ~ 35025 ~ 319.5-2 ~ 7.98
1 Piece(s)

8 Days or more

104mm(T4)8 ~ 8.99A±0.019--55 ~ 349.570 ~ 35025 ~ 319.5-2 ~ 8.98
1 Piece(s)

8 Days or more

104mm(T4)8 ~ 9.99A±0.0110--55 ~ 349.570 ~ 35025 ~ 319.5-2 ~ 9.98
1 Piece(s)

8 Days or more

104mm(T4)10 ~ 11.99A±0.0112--55 ~ 349.570 ~ 35025 ~ 319.5-2 ~ 11.98
1 Piece(s)

8 Days or more

104mm(T4)0.8 ~ 0.99B±0.0110.5 ~ 0.98-55 ~ 149.370 ~ 20025 ~ 119.9-0.5 ~ 0.99
1 Piece(s)

8 Days or more

104mm(T4)1 ~ 1.49B±0.011.50.5 ~ 1.48-55 ~ 249.370 ~ 25025 ~ 169.3-0.5 ~ 1.48
1 Piece(s)

8 Days or more

104mm(T4)1.5 ~ 1.99B±0.0120.7 ~ 1.98-55 ~ 249.370 ~ 25025 ~ 219.3-0.7 ~ 1.98
1 Piece(s)

8 Days or more

104mm(T4)1.5 ~ 2.49B±0.012.50.7 ~ 2.48-55 ~ 249.370 ~ 25025 ~ 219.3-0.7 ~ 2.48
1 Piece(s)

8 Days or more

104mm(T4)2 ~ 2.99B±0.0131 ~ 2.99-55 ~ 299.370 ~ 30025 ~ 269.3-1 ~ 2.99
1 Piece(s)

8 Days or more

104mm(T4)2.5 ~ 3.49B±0.013.51 ~ 3.48-55 ~ 299.370 ~ 30025 ~ 269.3-1 ~ 3.48
1 Piece(s)

8 Days or more

104mm(T4)3 ~ 3.99B±0.0141 ~ 3.98-55 ~ 299.370 ~ 30025 ~ 269.3-1 ~ 3.98
1 Piece(s)

8 Days or more

104mm(T4)3.5 ~ 4.49B±0.014.51.5 ~ 4.48-55 ~ 299.370 ~ 30025 ~ 259.3-1.5 ~ 4.48
1 Piece(s)

8 Days or more

104mm(T4)4 ~ 4.99B±0.0151.5 ~ 4.98-55 ~ 349.370 ~ 35025 ~ 319.3-1.5 ~ 4.98
1 Piece(s)

8 Days or more

104mm(T4)5 ~ 5.49B±0.015.52 ~ 5.48-55 ~ 349.370 ~ 35025 ~ 319.3-2 ~ 5.48
1 Piece(s)

8 Days or more

104mm(T4)5 ~ 5.99B±0.0162 ~ 5.98-55 ~ 349.370 ~ 35025 ~ 319.3-2 ~ 5.98
1 Piece(s)

8 Days or more

104mm(T4)5 ~ 6.49B±0.016.52 ~ 6.48-55 ~ 349.370 ~ 35025 ~ 319.3-2 ~ 6.48
1 Piece(s)

8 Days or more

104mm(T4)6 ~ 6.99B±0.0172 ~ 6.98-55 ~ 349.370 ~ 35025 ~ 319.3-2 ~ 6.98
1 Piece(s)

8 Days or more

104mm(T4)6 ~ 7.99B±0.0182 ~ 7.98-55 ~ 349.370 ~ 35025 ~ 319.3-2 ~ 7.98
1 Piece(s)

8 Days or more

104mm(T4)8 ~ 8.99B±0.0192 ~ 8.98-55 ~ 349.370 ~ 35025 ~ 319.3-2 ~ 8.98
1 Piece(s)

8 Days or more

104mm(T4)8 ~ 9.99B±0.01102 ~ 9.98-55 ~ 349.370 ~ 35025 ~ 319.3-2 ~ 9.98
1 Piece(s)

8 Days or more

104mm(T4)10 ~ 11.99B±0.01122 ~ 11.98-55 ~ 349.370 ~ 35025 ~ 319.3-2 ~ 11.98
1 Piece(s)

8 Days or more

104mm(T4)0.8 ~ 0.99C±0.0110.5 ~ 0.98-55 ~ 149.570 ~ 20025 ~ 119.9-0.5 ~ 0.99
1 Piece(s)

8 Days or more

104mm(T4)1 ~ 1.49C±0.011.50.5 ~ 1.48-55 ~ 199.4970 ~ 25025 ~ 169.4-0.5 ~ 1.48
1 Piece(s)

8 Days or more

104mm(T4)1.5 ~ 1.99C±0.0120.7 ~ 1.98-55 ~ 249.4970 ~ 25025 ~ 219.4-0.7 ~ 1.98
1 Piece(s)

8 Days or more

104mm(T4)1.5 ~ 2.49C±0.012.50.7 ~ 2.48-55 ~ 249.4970 ~ 25025 ~ 219.4-0.7 ~ 2.48
1 Piece(s)

8 Days or more

104mm(T4)2 ~ 2.99C±0.0131 ~ 2.99-55 ~ 299.4970 ~ 30025 ~ 269.4-1 ~ 2.99
1 Piece(s)

8 Days or more

104mm(T4)2.5 ~ 3.49C±0.013.51 ~ 3.48-55 ~ 299.4970 ~ 30025 ~ 269.4-1 ~ 3.48
1 Piece(s)

8 Days or more

104mm(T4)3 ~ 3.99C±0.0141 ~ 3.98-55 ~ 299.4970 ~ 30025 ~ 269.4-1 ~ 3.98
1 Piece(s)

8 Days or more

104mm(T4)3.5 ~ 4.49C±0.014.51.5 ~ 4.48-55 ~ 299.4970 ~ 30025 ~ 259.4-1.5 ~ 4.48
1 Piece(s)

8 Days or more

104mm(T4)4 ~ 4.99C±0.0151.5 ~ 4.98-55 ~ 349.4970 ~ 35025 ~ 319.4-1.5 ~ 4.98
1 Piece(s)

8 Days or more

104mm(T4)5 ~ 5.49C±0.015.52 ~ 5.48-55 ~ 349.4970 ~ 35025 ~ 319.4-2 ~ 5.48
1 Piece(s)

8 Days or more

104mm(T4)5 ~ 5.99C±0.0162 ~ 5.98-55 ~ 349.4970 ~ 35025 ~ 319.4-2 ~ 5.98
1 Piece(s)

8 Days or more

104mm(T4)5 ~ 6.49C±0.016.52 ~ 6.48-55 ~ 349.4970 ~ 35025 ~ 319.4-2 ~ 6.48
1 Piece(s)

8 Days or more

104mm(T4)6 ~ 6.99C±0.0172 ~ 6.98-55 ~ 349.4970 ~ 35025 ~ 319.4-2 ~ 6.98
1 Piece(s)

8 Days or more

104mm(T4)6 ~ 7.99C±0.0182 ~ 7.98-55 ~ 349.4970 ~ 35025 ~ 319.4-2 ~ 7.98
1 Piece(s)

8 Days or more

104mm(T4)8 ~ 8.99C±0.0192 ~ 8.98-55 ~ 349.4970 ~ 35025 ~ 319.4-2 ~ 8.98
1 Piece(s)

8 Days or more

104mm(T4)8 ~ 9.99C±0.01102 ~ 9.98-55 ~ 349.4970 ~ 35025 ~ 319.4-2 ~ 9.98
1 Piece(s)

8 Days or more

104mm(T4)10 ~ 11.99C±0.01122 ~ 11.98-55 ~ 349.4970 ~ 35025 ~ 319.4-2 ~ 11.98
1 Piece(s)

8 Days or more

104mm(T4)0.8 ~ 0.99D±0.0110.5 ~ 0.980.1 ~ 1.555 ~ 149.570 ~ 200--0.5 ~ 0.99
1 Piece(s)

8 Days or more

104mm(T4)0.8 ~ 0.99D±0.0110.5 ~ 0.98-55 ~ 149.570 ~ 20025 ~ 119.9-0.5 ~ 0.99
1 Piece(s)

8 Days or more

104mm(T4)1 ~ 1.49D±0.011.50.5 ~ 1.480.1 ~ 1.555 ~ 199.470 ~ 25025 ~ 169.4-0.5 ~ 1.48
1 Piece(s)

8 Days or more

104mm(T4)1.5 ~ 1.99D±0.0120.7 ~ 1.980.1 ~ 1.555 ~ 249.470 ~ 25025 ~ 219.4-0.7 ~ 1.98
1 Piece(s)

8 Days or more

104mm(T4)1.5 ~ 2.49D±0.012.50.7 ~ 2.480.1 ~ 1.555 ~ 249.470 ~ 25025 ~ 219.4-0.7 ~ 2.48
1 Piece(s)

8 Days or more

104mm(T4)2 ~ 2.99D±0.0131 ~ 2.990.1 ~ 1.555 ~ 299.470 ~ 30025 ~ 269.4-1 ~ 2.99
1 Piece(s)

8 Days or more

104mm(T4)2.5 ~ 3.49D±0.013.51 ~ 3.480.1 ~ 1.555 ~ 299.470 ~ 30025 ~ 269.4-1 ~ 3.48
1 Piece(s)

8 Days or more

104mm(T4)3 ~ 3.99D±0.0141 ~ 3.980.1 ~ 1.555 ~ 299.470 ~ 30025 ~ 269.4-1 ~ 3.98
1 Piece(s)

8 Days or more

104mm(T4)3.5 ~ 4.49D±0.014.51.5 ~ 4.480.1 ~ 1.555 ~ 299.470 ~ 30025 ~ 259.4-1.5 ~ 4.48

Loading...

 

Basic Information

Material SKH51 Surface treatment No Shaft diameter tolerance 0/-0.005
Shape Stepped one-step Applicable sleeve hole diameter tolerance +0.005/0 With/without cooling hole No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.