(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Tip Processed Center Pins With Cooling Hole -Die Steel SKD61+Nitriding/Shaft Diameter (D) Selection Type-

Tip Processed Center Pins With Cooling Hole -Die Steel SKD61+Nitriding/Shaft Diameter (D) Selection Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Tip Processed Center Pins With Cooling Hole -Die Steel SKD61+Nitriding/Shaft Diameter (D) Selection Type-
  • Tip Processed Center Pins With Cooling Hole -Die Steel SKD61+Nitriding/Shaft Diameter (D) Selection Type-
  • Tip Processed Center Pins With Cooling Hole -Die Steel SKD61+Nitriding/Shaft Diameter (D) Selection Type-
  • Tip Processed Center Pins With Cooling Hole -Die Steel SKD61+Nitriding/Shaft Diameter (D) Selection Type-
  • Tip Processed Center Pins With Cooling Hole -Die Steel SKD61+Nitriding/Shaft Diameter (D) Selection Type-

•Material: SKD61
•Surface Treatment: Nitrided
•With/without cooling hole
•Compatible Ejector Sleeve Inner Diameter Tolerance: +0.01/0 or H7

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RDCPJ-5LB6-[70-150/0.01]
RDCPJ-5LB7-[70-200/0.01]
RDCPJ-5LB8-[70-250/0.01]
RDCPJ-5LB10-[70-250/0.01]
RDCPJ-5LB12-[70-250/0.01]
RDCPJ-5LB15-[70-250/0.01]
RDCPJ-5LB16-[70-250/0.01]
RDCPJ-5LC6-[70-150/0.01]-C[0.1-2.9/0.1]
RDCPJ-5LC7-[70-200/0.01]-C[0.1-3.4/0.1]
RDCPJ-5LC8-[70-250/0.01]-C[0.1-3.9/0.1]
RDCPJ-5LC10-[70-250/0.01]-C[0.1-4.9/0.1]
RDCPJ-5LC12-[70-250/0.01]-C[0.1-5.9/0.1]
RDCPJ-5LC15-[70-250/0.01]-C[0.1-7.4/0.1]
RDCPJ-5LC16-[70-250/0.01]-C[0.1-7.9/0.1]
RDCPJ-5LG6-[70-150/0.01]-K[45-89/1]
RDCPJ-5LG7-[70-200/0.01]-K[45-89/1]
RDCPJ-5LG8-[70-250/0.01]-K[45-89/1]
RDCPJ-5LG10-[70-250/0.01]-K[45-89/1]
RDCPJ-5LG12-[70-250/0.01]-K[45-89/1]
RDCPJ-5LG15-[70-250/0.01]-K[45-89/1]
RDCPJ-5LG16-[70-250/0.01]-K[45-89/1]
RDCPJ-5LR6-[70-150/0.01]-R[0.2-2.9/0.1]
RDCPJ-5LR7-[70-200/0.01]-R[0.2-3.4/0.1]
RDCPJ-5LR8-[70-250/0.01]-R[0.2-3.9/0.1]
RDCPJ-5LR10-[70-250/0.01]-R[0.2-4.9/0.1]
RDCPJ-5LR12-[70-250/0.01]-R[0.2-5.9/0.1]
RDCPJ-5LR15-[70-250/0.01]-R[0.2-7.4/0.1]
RDCPJ-5LR16-[70-250/0.01]-R[0.2-7.9/0.1]
RDCPJ-5LT6-[70-150/0.01]-S[0.1-12/0.1]-K[1-45/1]
RDCPJ-5LT7-[70-200/0.01]-S[0.1-14/0.1]-K[1-45/1]
RDCPJ-5LT8-[70-250/0.01]-S[0.1-16/0.1]-K[1-45/1]
RDCPJ-5LT10-[70-250/0.01]-S[0.1-20/0.1]-K[1-45/1]
RDCPJ-5LT12-[70-250/0.01]-S[0.1-24/0.1]-K[1-45/1]
RDCPJ-5LT15-[70-250/0.01]-S[0.1-30/0.1]-K[1-45/1]
RDCPJ-5LT16-[70-250/0.01]-S[0.1-32/0.1]-K[1-45/1]
RDCPN-5LB6-[70-150/0.01]
RDCPN-5LB7-[70-200/0.01]
RDCPN-5LB8-[70-250/0.01]
RDCPN-5LB10-[70-250/0.01]
RDCPN-5LB12-[70-250/0.01]
RDCPN-5LC6-[70-150/0.01]-C[0.1-2.9/0.1]
RDCPN-5LC7-[70-200/0.01]-C[0.1-3.4/0.1]
RDCPN-5LC8-[70-250/0.01]-C[0.1-3.9/0.1]
RDCPN-5LC10-[70-250/0.01]-C[0.1-4.9/0.1]
RDCPN-5LC12-[70-250/0.01]-C[0.1-5.9/0.1]
RDCPN-5LG6-[70-150/0.01]-K[45-89/1]
RDCPN-5LG7-[70-200/0.01]-K[45-89/1]
RDCPN-5LG8-[70-250/0.01]-K[45-89/1]
RDCPN-5LG10-[70-250/0.01]-K[45-89/1]
RDCPN-5LG12-[70-250/0.01]-K[45-89/1]
RDCPN-5LR6-[70-150/0.01]-R[0.2-2.9/0.1]
RDCPN-5LR7-[70-200/0.01]-R[0.2-3.4/0.1]
RDCPN-5LR8-[70-250/0.01]-R[0.2-3.9/0.1]
RDCPN-5LR10-[70-250/0.01]-R[0.2-4.9/0.1]
RDCPN-5LR12-[70-250/0.01]-R[0.2-5.9/0.1]
RDCPN-5LT6-[70-150/0.01]-S[0.1-12/0.1]-K[1-45/1]
RDCPN-5LT7-[70-200/0.01]-S[0.1-14/0.1]-K[1-45/1]
RDCPN-5LT8-[70-250/0.01]-S[0.1-16/0.1]-K[1-45/1]
RDCPN-5LT10-[70-250/0.01]-S[0.1-20/0.1]-K[1-45/1]
RDCPN-5LT12-[70-250/0.01]-S[0.1-24/0.1]-K[1-45/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness Shaft diameter tolerance D/P (Shaft diameter)
(mm)
Tip shape C (C chamfering width on the tip)
(mm)
K (Taper angle)
(°)
L (L dimension)
(mm)
R (Tip R chamfering)
(mm)
S (Tip tapered width)
(mm)
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026B--70 ~ 150--
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.027B--70 ~ 200--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.028B--70 ~ 250--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0210B--70 ~ 250--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0212B--70 ~ 250--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)15B--70 ~ 250--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)16B--70 ~ 250--
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026C0.1 ~ 2.9-70 ~ 150--
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.027C0.1 ~ 3.4-70 ~ 200--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.028C0.1 ~ 3.9-70 ~ 250--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0210C0.1 ~ 4.9-70 ~ 250--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0212C0.1 ~ 5.9-70 ~ 250--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)15C0.1 ~ 7.4-70 ~ 250--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)16C0.1 ~ 7.9-70 ~ 250--
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026G-45 ~ 8970 ~ 150--
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.027G-45 ~ 8970 ~ 200--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.028G-45 ~ 8970 ~ 250--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0210G-45 ~ 8970 ~ 250--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0212G-45 ~ 8970 ~ 250--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)15G-45 ~ 8970 ~ 250--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)16G-45 ~ 8970 ~ 250--
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026R--70 ~ 1500.2 ~ 2.9-
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.027R--70 ~ 2000.2 ~ 3.4-
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.028R--70 ~ 2500.2 ~ 3.9-
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0210R--70 ~ 2500.2 ~ 4.9-
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0212R--70 ~ 2500.2 ~ 5.9-
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)15R--70 ~ 2500.2 ~ 7.4-
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)16R--70 ~ 2500.2 ~ 7.9-
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026T-1 ~ 4570 ~ 150-0.1 ~ 12
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.027T-1 ~ 4570 ~ 200-0.1 ~ 14
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.028T-1 ~ 4570 ~ 250-0.1 ~ 16
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0210T-1 ~ 4570 ~ 250-0.1 ~ 20
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0212T-1 ~ 4570 ~ 250-0.1 ~ 24
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)15T-1 ~ 4570 ~ 250-0.1 ~ 30
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)16T-1 ~ 4570 ~ 250-0.1 ~ 32
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.026B--70 ~ 150--
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.027B--70 ~ 200--
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.028B--70 ~ 250--
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.0210B--70 ~ 250--
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.0212B--70 ~ 250--
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.026C0.1 ~ 2.9-70 ~ 150--
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.027C0.1 ~ 3.4-70 ~ 200--
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.028C0.1 ~ 3.9-70 ~ 250--
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.0210C0.1 ~ 4.9-70 ~ 250--
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.0212C0.1 ~ 5.9-70 ~ 250--
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.026G-45 ~ 8970 ~ 150--
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.027G-45 ~ 8970 ~ 200--
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.028G-45 ~ 8970 ~ 250--
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.0210G-45 ~ 8970 ~ 250--
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.0212G-45 ~ 8970 ~ 250--
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.026R--70 ~ 1500.2 ~ 2.9-
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.027R--70 ~ 2000.2 ~ 3.4-
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.028R--70 ~ 2500.2 ~ 3.9-
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.0210R--70 ~ 2500.2 ~ 4.9-
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.0212R--70 ~ 2500.2 ~ 5.9-
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.026T-1 ~ 4570 ~ 150-0.1 ~ 12
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.027T-1 ~ 4570 ~ 200-0.1 ~ 14
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.028T-1 ~ 4570 ~ 250-0.1 ~ 16
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.0210T-1 ~ 4570 ~ 250-0.1 ~ 20
1 Piece(s)

12 Days or more

104mm(T4)-0.01/-0.0212T-1 ~ 4570 ~ 250-0.1 ~ 24

Loading...

  1. 1
 

Basic Information

Material SKD61 Surface treatment Nitrided With/without cooling hole Yes
Applicable ejector sleeves inner diameter tolerance +0.01/0 or H7

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.