(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Center Pins With Tip Processed -Die Steel SKD61+Nitriding/Shaft Diameter (P) Designation (0.1mm Increments) Type-

Straight Center Pins With Tip Processed -Die Steel SKD61+Nitriding/Shaft Diameter (P) Designation (0.1mm Increments) Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKD61
•Surface Treatment: Nitrided
•Compatible Ejector Sleeve Inner Diameter Tolerance: +0.01/0 or H7

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPJG-5LB4-[50-400/0.01]-P[3.5-3.9/0.1]
CPJG-5LB4.5-[50-400/0.01]-P[4-4.4/0.1]
CPJG-5LB5-[50-500/0.01]-P[4.5-4.9/0.1]
CPJG-5LB5.5-[50-500/0.01]-P[5-5.4/0.1]
CPJG-5LB6-[50-500/0.01]-P[5.5-5.9/0.1]
CPJG-5LB6.5-[50-500/0.01]-P[6-6.4/0.1]
CPJG-5LB7-[50-500/0.01]-P[6.5-6.9/0.1]
CPJG-5LB8-[50-500/0.01]-P[7-7.9/0.1]
CPJG-5LB10-[50-500/0.01]-P[8-9.9/0.1]
CPJG-5LB12-[50-500/0.01]-P[10-11.9/0.1]
CPJG-5LB15-[50-500/0.01]-P[12-14.9/0.1]
CPJG-5LB16-[50-500/0.01]-P[15-15.9/0.1]
CPJG-5LC4-[50-400/0.01]-P[3.5-3.9/0.1]-C[0.1-1.9/0.1]
CPJG-5LC4.5-[50-400/0.01]-P[4-4.4/0.1]-C[0.1-2.1/0.1]
CPJG-5LC5-[50-500/0.01]-P[4.5-4.9/0.1]-C[0.1-2.4/0.1]
CPJG-5LC5.5-[50-500/0.01]-P[5-5.4/0.1]-C[0.1-2.6/0.1]
CPJG-5LC6-[50-500/0.01]-P[5.5-5.9/0.1]-C[0.1-2.9/0.1]
CPJG-5LC6.5-[50-500/0.01]-P[6-6.4/0.1]-C[0.1-3.1/0.1]
CPJG-5LC7-[50-500/0.01]-P[6.5-6.9/0.1]-C[0.1-3.4/0.1]
CPJG-5LC8-[50-500/0.01]-P[7-7.9/0.1]-C[0.1-3.9/0.1]
CPJG-5LC10-[50-500/0.01]-P[8-9.9/0.1]-C[0.1-4.9/0.1]
CPJG-5LC12-[50-500/0.01]-P[10-11.9/0.1]-C[0.1-5.9/0.1]
CPJG-5LC15-[50-500/0.01]-P[12-14.9/0.1]-C[0.1-7.4/0.1]
CPJG-5LC16-[50-500/0.01]-P[15-15.9/0.1]-C[0.1-7.9/0.1]
CPJG-5LG4-[50-400/0.01]-P[3.5-3.9/0.1]-K[45-89/1]
CPJG-5LG4.5-[50-400/0.01]-P[4-4.4/0.1]-K[45-89/1]
CPJG-5LG5-[50-500/0.01]-P[4.5-4.9/0.1]-K[45-89/1]
CPJG-5LG5.5-[50-500/0.01]-P[5-5.4/0.1]-K[45-89/1]
CPJG-5LG6-[50-500/0.01]-P[5.5-5.9/0.1]-K[45-89/1]
CPJG-5LG6.5-[50-500/0.01]-P[6-6.4/0.1]-K[45-89/1]
CPJG-5LG7-[50-500/0.01]-P[6.5-6.9/0.1]-K[45-89/1]
CPJG-5LG8-[50-500/0.01]-P[7-7.9/0.1]-K[45-89/1]
CPJG-5LG10-[50-500/0.01]-P[8-9.9/0.1]-K[45-89/1]
CPJG-5LG12-[50-500/0.01]-P[10-11.9/0.1]-K[45-89/1]
CPJG-5LG15-[50-500/0.01]-P[12-14.9/0.1]-K[45-89/1]
CPJG-5LG16-[50-500/0.01]-P[15-15.9/0.1]-K[45-89/1]
CPJG-5LR4-[50-400/0.01]-P[3.5-3.9/0.1]-R[0.2-1.9/0.1]
CPJG-5LR4.5-[50-400/0.01]-P[4-4.4/0.1]-R[0.2-2.1/0.1]
CPJG-5LR5-[50-500/0.01]-P[4.5-4.9/0.1]-R[0.2-2.4/0.1]
CPJG-5LR5.5-[50-500/0.01]-P[5-5.4/0.1]-R[0.2-2.6/0.1]
CPJG-5LR6-[50-500/0.01]-P[5.5-5.9/0.1]-R[0.2-2.9/0.1]
CPJG-5LR6.5-[50-500/0.01]-P[6-6.4/0.1]-R[0.2-3.1/0.1]
CPJG-5LR7-[50-500/0.01]-P[6.5-6.9/0.1]-R[0.2-3.4/0.1]
CPJG-5LR8-[50-500/0.01]-P[7-7.9/0.1]-R[0.2-3.9/0.1]
CPJG-5LR10-[50-500/0.01]-P[8-9.9/0.1]-R[0.2-4.9/0.1]
CPJG-5LR12-[50-500/0.01]-P[10-11.9/0.1]-R[0.2-5.9/0.1]
CPJG-5LR15-[50-500/0.01]-P[12-14.9/0.1]-R[0.2-7.4/0.1]
CPJG-5LR16-[50-500/0.01]-P[15-15.9/0.1]-R[0.2-7.9/0.1]
CPJG-5LT4-[50-400/0.01]-P[3.5-3.9/0.1]-S[0.1-8/0.1]-K[1-45/1]
CPJG-5LT4.5-[50-400/0.01]-P[4-4.4/0.1]-S[0.1-9/0.1]-K[1-45/1]
CPJG-5LT5-[50-500/0.01]-P[4.5-4.9/0.1]-S[0.1-10/0.1]-K[1-45/1]
CPJG-5LT5.5-[50-500/0.01]-P[5-5.4/0.1]-S[0.1-11/0.1]-K[1-45/1]
CPJG-5LT6-[50-500/0.01]-P[5.5-5.9/0.1]-S[0.1-12/0.1]-K[1-45/1]
CPJG-5LT6.5-[50-500/0.01]-P[6-6.4/0.1]-S[0.1-13/0.1]-K[1-45/1]
CPJG-5LT7-[50-500/0.01]-P[6.5-6.9/0.1]-S[0.1-14/0.1]-K[1-45/1]
CPJG-5LT8-[50-500/0.01]-P[7-7.9/0.1]-S[0.1-16/0.1]-K[1-45/1]
CPJG-5LT10-[50-500/0.01]-P[8-9.9/0.1]-S[0.1-20/0.1]-K[1-45/1]
CPJG-5LT12-[50-500/0.01]-P[10-11.9/0.1]-S[0.1-24/0.1]-K[1-45/1]
CPJG-5LT15-[50-500/0.01]-P[12-14.9/0.1]-S[0.1-30/0.1]-K[1-45/1]
CPJG-5LT16-[50-500/0.01]-P[15-15.9/0.1]-S[0.1-32/0.1]-K[1-45/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness Shaft diameter tolerance D/P (Shaft diameter)
(mm)
Tip shape No. (Nominal diameter)
(mm)
C (C chamfering width on the tip)
(mm)
K (Taper angle)
(°)
L (L dimension)
(mm)
R (Tip R chamfering)
(mm)
S (Tip tapered width)
(mm)
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.023.5 ~ 3.9B4--50 ~ 400--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024 ~ 4.4B4.5--50 ~ 400--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024.5 ~ 4.9B5--50 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025 ~ 5.4B5.5--50 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025.5 ~ 5.9B6--50 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.026 ~ 6.4B6.5--50 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.026.5 ~ 6.9B7--50 ~ 500--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.027 ~ 7.9B8--50 ~ 500--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.028 ~ 9.9B10--50 ~ 500--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0210 ~ 11.9B12--50 ~ 500--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)12 ~ 14.9B15--50 ~ 500--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)15 ~ 15.9B16--50 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.023.5 ~ 3.9C40.1 ~ 1.9-50 ~ 400--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024 ~ 4.4C4.50.1 ~ 2.1-50 ~ 400--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024.5 ~ 4.9C50.1 ~ 2.4-50 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025 ~ 5.4C5.50.1 ~ 2.6-50 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025.5 ~ 5.9C60.1 ~ 2.9-50 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.026 ~ 6.4C6.50.1 ~ 3.1-50 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.026.5 ~ 6.9C70.1 ~ 3.4-50 ~ 500--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.027 ~ 7.9C80.1 ~ 3.9-50 ~ 500--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.028 ~ 9.9C100.1 ~ 4.9-50 ~ 500--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0210 ~ 11.9C120.1 ~ 5.9-50 ~ 500--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)12 ~ 14.9C150.1 ~ 7.4-50 ~ 500--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)15 ~ 15.9C160.1 ~ 7.9-50 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.023.5 ~ 3.9G4-45 ~ 8950 ~ 400--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024 ~ 4.4G4.5-45 ~ 8950 ~ 400--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024.5 ~ 4.9G5-45 ~ 8950 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025 ~ 5.4G5.5-45 ~ 8950 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025.5 ~ 5.9G6-45 ~ 8950 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.026 ~ 6.4G6.5-45 ~ 8950 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.026.5 ~ 6.9G7-45 ~ 8950 ~ 500--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.027 ~ 7.9G8-45 ~ 8950 ~ 500--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.028 ~ 9.9G10-45 ~ 8950 ~ 500--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0210 ~ 11.9G12-45 ~ 8950 ~ 500--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)12 ~ 14.9G15-45 ~ 8950 ~ 500--
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)15 ~ 15.9G16-45 ~ 8950 ~ 500--
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.023.5 ~ 3.9R4--50 ~ 4000.2 ~ 1.9-
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024 ~ 4.4R4.5--50 ~ 4000.2 ~ 2.1-
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024.5 ~ 4.9R5--50 ~ 5000.2 ~ 2.4-
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025 ~ 5.4R5.5--50 ~ 5000.2 ~ 2.6-
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025.5 ~ 5.9R6--50 ~ 5000.2 ~ 2.9-
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.026 ~ 6.4R6.5--50 ~ 5000.2 ~ 3.1-
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.026.5 ~ 6.9R7--50 ~ 5000.2 ~ 3.4-
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.027 ~ 7.9R8--50 ~ 5000.2 ~ 3.9-
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.028 ~ 9.9R10--50 ~ 5000.2 ~ 4.9-
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0210 ~ 11.9R12--50 ~ 5000.2 ~ 5.9-
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)12 ~ 14.9R15--50 ~ 5000.2 ~ 7.4-
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)15 ~ 15.9R16--50 ~ 5000.2 ~ 7.9-
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.023.5 ~ 3.9T4-1 ~ 4550 ~ 400-0.1 ~ 8
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024 ~ 4.4T4.5-1 ~ 4550 ~ 400-0.1 ~ 9
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024.5 ~ 4.9T5-1 ~ 4550 ~ 500-0.1 ~ 10
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025 ~ 5.4T5.5-1 ~ 4550 ~ 500-0.1 ~ 11
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025.5 ~ 5.9T6-1 ~ 4550 ~ 500-0.1 ~ 12
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.026 ~ 6.4T6.5-1 ~ 4550 ~ 500-0.1 ~ 13
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.026.5 ~ 6.9T7-1 ~ 4550 ~ 500-0.1 ~ 14
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.027 ~ 7.9T8-1 ~ 4550 ~ 500-0.1 ~ 16
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.028 ~ 9.9T10-1 ~ 4550 ~ 500-0.1 ~ 20
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0210 ~ 11.9T12-1 ~ 4550 ~ 500-0.1 ~ 24
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)12 ~ 14.9T15-1 ~ 4550 ~ 500-0.1 ~ 30
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02 (Reference tolerance)15 ~ 15.9T16-1 ~ 4550 ~ 500-0.1 ~ 32

Loading...

 

Basic Information

Material SKD61 Surface treatment Nitrided With/without cooling hole No
Applicable ejector sleeves inner diameter tolerance +0.01/0 or H7

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.