(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Straight Center Pins With Tip Processed -High Speed Steel SKH51/Shaft Diameter (D) Selection Type- (Part Numbers)

Straight Center Pins With Tip Processed -High Speed Steel SKH51/Shaft Diameter (D) Selection Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKH51
•Compatible Ejector Sleeve Inner Diameter Tolerance: +0.01/0 or H7

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPH-5LB1-[50-200/0.01]
CPH-5LB1.5-[50-250/0.01]
CPH-5LB2-[50-250/0.01]
CPH-5LB2.5-[50-250/0.01]
CPH-5LB3-[50-300/0.01]
CPH-5LB3.5-[50-300/0.01]
CPH-5LB4-[50-300/0.01]
CPH-5LB4.5-[50-300/0.01]
CPH-5LB5-[50-350/0.01]
CPH-5LB5.5-[50-350/0.01]
CPH-5LB6-[50-350/0.01]
CPH-5LB6.5-[50-350/0.01]
CPH-5LB7-[50-350/0.01]
CPH-5LB8-[50-350/0.01]
CPH-5LB9-[50-350/0.01]
CPH-5LB10-[50-350/0.01]
CPH-5LB12-[50-350/0.01]
CPH-5LC1-[50-200/0.01]-C[0.1-0.4/0.1]
CPH-5LC1.5-[50-250/0.01]-C[0.1-0.6/0.1]
CPH-5LC2-[50-250/0.01]-C[0.1-0.9/0.1]
CPH-5LC2.5-[50-250/0.01]-C[0.1-1.1/0.1]
CPH-5LC3-[50-300/0.01]-C[0.1-1.4/0.1]
CPH-5LC3.5-[50-300/0.01]-C[0.1-1.6/0.1]
CPH-5LC4-[50-300/0.01]-C[0.1-1.9/0.1]
CPH-5LC4.5-[50-300/0.01]-C[0.1-2.1/0.1]
CPH-5LC5-[50-350/0.01]-C[0.1-2.4/0.1]
CPH-5LC5.5-[50-350/0.01]-C[0.1-2.6/0.1]
CPH-5LC6-[50-350/0.01]-C[0.1-2.9/0.1]
CPH-5LC6.5-[50-350/0.01]-C[0.1-3.1/0.1]
CPH-5LC7-[50-350/0.01]-C[0.1-3.4/0.1]
CPH-5LC8-[50-350/0.01]-C[0.1-3.9/0.1]
CPH-5LC9-[50-350/0.01]-C[0.1-4.4/0.1]
CPH-5LC10-[50-350/0.01]-C[0.1-4.9/0.1]
CPH-5LC12-[50-350/0.01]-C[0.1-5.9/0.1]
CPH-5LG1-[50-200/0.01]-K[45-89/1]
CPH-5LG1.5-[50-250/0.01]-K[45-89/1]
CPH-5LG2-[50-250/0.01]-K[45-89/1]
CPH-5LG2.5-[50-250/0.01]-K[45-89/1]
CPH-5LG3-[50-300/0.01]-K[45-89/1]
CPH-5LG3.5-[50-300/0.01]-K[45-89/1]
CPH-5LG4-[50-300/0.01]-K[45-89/1]
CPH-5LG4.5-[50-300/0.01]-K[45-89/1]
CPH-5LG5-[50-350/0.01]-K[45-89/1]
CPH-5LG5.5-[50-350/0.01]-K[45-89/1]
CPH-5LG6-[50-350/0.01]-K[45-89/1]
CPH-5LG6.5-[50-350/0.01]-K[45-89/1]
CPH-5LG7-[50-350/0.01]-K[45-89/1]
CPH-5LG8-[50-350/0.01]-K[45-89/1]
CPH-5LG9-[50-350/0.01]-K[45-89/1]
CPH-5LG10-[50-350/0.01]-K[45-89/1]
CPH-5LG12-[50-350/0.01]-K[45-89/1]
CPH-5LR1-[50-200/0.01]-R[0.2-0.4/0.1]
CPH-5LR1.5-[50-250/0.01]-R[0.2-0.6/0.1]
CPH-5LR2-[50-250/0.01]-R[0.2-0.9/0.1]
CPH-5LR2.5-[50-250/0.01]-R[0.2-1.1/0.1]
CPH-5LR3-[50-300/0.01]-R[0.2-1.4/0.1]
CPH-5LR3.5-[50-300/0.01]-R[0.2-1.6/0.1]
CPH-5LR4-[50-300/0.01]-R[0.2-1.9/0.1]
CPH-5LR4.5-[50-300/0.01]-R[0.2-2.1/0.1]
CPH-5LR5-[50-350/0.01]-R[0.2-2.4/0.1]
CPH-5LR5.5-[50-350/0.01]-R[0.2-2.6/0.1]
CPH-5LR6-[50-350/0.01]-R[0.2-2.9/0.1]
CPH-5LR6.5-[50-350/0.01]-R[0.2-3.1/0.1]
CPH-5LR7-[50-350/0.01]-R[0.2-3.4/0.1]
CPH-5LR8-[50-350/0.01]-R[0.2-3.9/0.1]
CPH-5LR9-[50-350/0.01]-R[0.2-4.4/0.1]
CPH-5LR10-[50-350/0.01]-R[0.2-4.9/0.1]
CPH-5LR12-[50-350/0.01]-R[0.2-5.9/0.1]
CPH-5LT1-[50-200/0.01]-S[0.1-2/0.1]-K[1-45/1]
CPH-5LT1.5-[50-250/0.01]-S[0.1-3/0.1]-K[1-45/1]
CPH-5LT2-[50-250/0.01]-S[0.1-4/0.1]-K[1-45/1]
CPH-5LT2.5-[50-250/0.01]-S[0.1-5/0.1]-K[1-45/1]
CPH-5LT3-[50-300/0.01]-S[0.1-6/0.1]-K[1-45/1]
CPH-5LT3.5-[50-300/0.01]-S[0.1-7/0.1]-K[1-45/1]
CPH-5LT4-[50-300/0.01]-S[0.1-8/0.1]-K[1-45/1]
CPH-5LT4.5-[50-300/0.01]-S[0.1-9/0.1]-K[1-45/1]
CPH-5LT5-[50-350/0.01]-S[0.1-10/0.1]-K[1-45/1]
CPH-5LT5.5-[50-350/0.01]-S[0.1-11/0.1]-K[1-45/1]
CPH-5LT6-[50-350/0.01]-S[0.1-12/0.1]-K[1-45/1]
CPH-5LT6.5-[50-350/0.01]-S[0.1-13/0.1]-K[1-45/1]
CPH-5LT7-[50-350/0.01]-S[0.1-14/0.1]-K[1-45/1]
CPH-5LT8-[50-350/0.01]-S[0.1-16/0.1]-K[1-45/1]
CPH-5LT9-[50-350/0.01]-S[0.1-18/0.1]-K[1-45/1]
CPH-5LT10-[50-350/0.01]-S[0.1-20/0.1]-K[1-45/1]
CPH-5LT12-[50-350/0.01]-S[0.1-24/0.1]-K[1-45/1]
CPHE-5LB1-[50-200/0.01]
CPHE-5LB1.5-[50-250/0.01]
CPHE-5LB2-[50-250/0.01]
CPHE-5LB2.5-[50-250/0.01]
CPHE-5LB3-[50-300/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness Shaft diameter tolerance D/P (Shaft diameter)
(mm)
Tip shape Applicable ejector sleeves inner diameter tolerance C (C chamfering width on the tip)
(mm)
K (Taper angle)
(°)
L (L dimension)
(mm)
R (Tip R chamfering)
(mm)
S (Tip tapered width)
(mm)
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0051B---50 ~ 200--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0051.5B---50 ~ 250--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0052B---50 ~ 250--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0052.5B---50 ~ 250--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0053B---50 ~ 300--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0053.5B---50 ~ 300--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0054B---50 ~ 300--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0054.5B---50 ~ 300--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0055B---50 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0055.5B---50 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0056B---50 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0056.5B---50 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0057B---50 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0058B---50 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0059B---50 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.00510B---50 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.00512B---50 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0051C-0.1 ~ 0.4-50 ~ 200--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0051.5C-0.1 ~ 0.6-50 ~ 250--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0052C-0.1 ~ 0.9-50 ~ 250--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0052.5C-0.1 ~ 1.1-50 ~ 250--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0053C-0.1 ~ 1.4-50 ~ 300--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0053.5C-0.1 ~ 1.6-50 ~ 300--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0054C-0.1 ~ 1.9-50 ~ 300--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0054.5C-0.1 ~ 2.1-50 ~ 300--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0055C-0.1 ~ 2.4-50 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0055.5C-0.1 ~ 2.6-50 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0056C-0.1 ~ 2.9-50 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0056.5C-0.1 ~ 3.1-50 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0057C-0.1 ~ 3.4-50 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0058C-0.1 ~ 3.9-50 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0059C-0.1 ~ 4.4-50 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.00510C-0.1 ~ 4.9-50 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.00512C-0.1 ~ 5.9-50 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0051G--45 ~ 8950 ~ 200--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0051.5G--45 ~ 8950 ~ 250--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0052G--45 ~ 8950 ~ 250--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0052.5G--45 ~ 8950 ~ 250--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0053G--45 ~ 8950 ~ 300--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0053.5G--45 ~ 8950 ~ 300--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0054G--45 ~ 8950 ~ 300--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0054.5G--45 ~ 8950 ~ 300--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0055G--45 ~ 8950 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0055.5G--45 ~ 8950 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0056G--45 ~ 8950 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0056.5G--45 ~ 8950 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0057G--45 ~ 8950 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0058G--45 ~ 8950 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0059G--45 ~ 8950 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.00510G--45 ~ 8950 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.00512G--45 ~ 8950 ~ 350--
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0051R---50 ~ 2000.2 ~ 0.4-
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0051.5R---50 ~ 2500.2 ~ 0.6-
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0052R---50 ~ 2500.2 ~ 0.9-
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0052.5R---50 ~ 2500.2 ~ 1.1-
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0053R---50 ~ 3000.2 ~ 1.4-
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0053.5R---50 ~ 3000.2 ~ 1.6-
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0054R---50 ~ 3000.2 ~ 1.9-
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0054.5R---50 ~ 3000.2 ~ 2.1-
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0055R---50 ~ 3500.2 ~ 2.4-
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0055.5R---50 ~ 3500.2 ~ 2.6-
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0056R---50 ~ 3500.2 ~ 2.9-
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0056.5R---50 ~ 3500.2 ~ 3.1-
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0057R---50 ~ 3500.2 ~ 3.4-
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0058R---50 ~ 3500.2 ~ 3.9-
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0059R---50 ~ 3500.2 ~ 4.4-
1 Piece(s)

8 Days or more

104mm(T4)0/-0.00510R---50 ~ 3500.2 ~ 4.9-
1 Piece(s)

8 Days or more

104mm(T4)0/-0.00512R---50 ~ 3500.2 ~ 5.9-
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0051T--1 ~ 4550 ~ 200-0.1 ~ 2
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0051.5T--1 ~ 4550 ~ 250-0.1 ~ 3
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0052T--1 ~ 4550 ~ 250-0.1 ~ 4
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0052.5T--1 ~ 4550 ~ 250-0.1 ~ 5
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0053T--1 ~ 4550 ~ 300-0.1 ~ 6
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0053.5T--1 ~ 4550 ~ 300-0.1 ~ 7
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0054T--1 ~ 4550 ~ 300-0.1 ~ 8
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0054.5T--1 ~ 4550 ~ 300-0.1 ~ 9
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0055T--1 ~ 4550 ~ 350-0.1 ~ 10
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0055.5T--1 ~ 4550 ~ 350-0.1 ~ 11
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0056T--1 ~ 4550 ~ 350-0.1 ~ 12
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0056.5T--1 ~ 4550 ~ 350-0.1 ~ 13
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0057T--1 ~ 4550 ~ 350-0.1 ~ 14
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0058T--1 ~ 4550 ~ 350-0.1 ~ 16
1 Piece(s)

8 Days or more

104mm(T4)0/-0.0059T--1 ~ 4550 ~ 350-0.1 ~ 18
1 Piece(s)

8 Days or more

104mm(T4)0/-0.00510T--1 ~ 4550 ~ 350-0.1 ~ 20
1 Piece(s)

8 Days or more

104mm(T4)0/-0.00512T--1 ~ 4550 ~ 350-0.1 ~ 24
1 Piece(s)

8 Days or more

104mm(T4)-0.01/-0.021B+0.01/0 or H7--50 ~ 200--
1 Piece(s)

8 Days or more

104mm(T4)-0.01/-0.021.5B+0.01/0 or H7--50 ~ 250--
1 Piece(s)

8 Days or more

104mm(T4)-0.01/-0.022B+0.01/0 or H7--50 ~ 250--
1 Piece(s)

8 Days or more

104mm(T4)-0.01/-0.022.5B+0.01/0 or H7--50 ~ 250--
1 Piece(s)

8 Days or more

104mm(T4)-0.01/-0.023B+0.01/0 or H7--50 ~ 300--

Loading...

 

Basic Information

Material SKH51 Surface treatment No With/without cooling hole No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.