(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Straight Ejector Sleeves -SKD61+Nitriding / Concentricity0.03 / JIS Head / Shaft Diameter Selection_Designation Type-

Straight Ejector Sleeves -SKD61+Nitriding / Concentricity0.03 / JIS Head / Shaft Diameter Selection_Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Change
  • Lead Time Reduction

•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Shaft Diameter Tolerance: -0.01/-0.02

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ESJVB4-[40-200/0.01]-P[3.5-3.99/0.01]-V[1.5-1.9/0.1]-C[2-2.5/0.1]-S[20-40/1]
ESJVB4.5-[40-250/0.01]-P[4.01-4.49/0.01]-V[1.5-2.4/0.1]-C[2-3/0.1]-S[20-50/1]
ESJVB5-[40-300/0.01]-P[4.51-4.99/0.01]-V[2-2.9/0.1]-C[2.5-3.5/0.1]-S[20-50/1]
ESJVB5.5-[40-300/0.01]-P[5.01-5.49/0.01]-V[2-3.4/0.1]-C[2.5-4/0.1]-S[20-50/1]
ESJVB6-[40-300/0.01]-P[5.51-5.99/0.01]-V[2-3.9/0.1]-C[2.5-4.5/0.1]-S[20-50/1]
ESJVB6.5-[40-300/0.01]-P[6.01-6.49/0.01]-V[2-4.4/0.1]-C[2.5-5/0.1]-S[20-50/1]
ESJVB7-[40-300/0.01]-P[6.51-6.99/0.01]-V[2-4.9/0.1]-C[2.5-5.5/0.1]-S[20-50/1]
ESJVB7.5-[40-300/0.01]-P[7.01-7.49/0.01]-V[2-5.4/0.1]-C[2.5-6/0.1]-S[20-50/1]
ESJVB8-[40-300/0.01]-P[7.51-7.99/0.01]-V[2.5-5.9/0.1]-C[3-6.5/0.1]-S[20-50/1]
ESJVB10-[40-300/0.01]-P[8.01-9.99/0.01]-V[2.5-7.9/0.1]-C[3-8.5/0.1]-S[20-50/1]
ESNVJ4-[40-200/0.01]-V[1.5-2.5/0.1]-C[2-3/0.1]-S[20-50/1]
ESNVJ4.5-[40-250/0.01]-V[1.5-2.5/0.1]-C[2-3/0.1]-S[20-50/1]
ESNVJ5-[40-300/0.01]-V[2-3/0.1]-C[2.5-3.5/0.1]-S[20-50/1]
ESNVJ5.5-[40-300/0.01]-V[2-3.5/0.1]-C[2.5-4/0.1]-S[20-50/1]
ESNVJ6-[40-300/0.01]-V[2-4/0.1]-C[2.5-4.5/0.1]-S[20-50/1]
ESNVJ6-[40-300/0.01]-V[2-4/0.1]-C[2.5-4.5/0.5]-S[20-50/1]
ESNVJ6.5-[40-300/0.01]-V[2.5-4.5/0.1]-C[3-5/0.1]-S[20-50/1]
ESNVJ6.5-[40-300/0.01]-V[2.5-4.5/0.1]-C[3-5/0.5]-S[20-50/1]
ESNVJ7-[40-300/0.01]-V[2.5-4.5/0.1]-C[3-5/0.1]-S[20-50/1]
ESNVJ7-[40-300/0.01]-V[2.5-4.5/0.1]-C[3-5/0.5]-S[20-50/1]
ESNVJ7.5-[40-300/0.01]-V[2.5-5/0.1]-C[3-5.5/0.1]-S[20-50/1]
ESNVJ7.5-[40-300/0.01]-V[2.5-5/0.1]-C[3-5.5/0.5]-S[20-50/1]
ESNVJ8-[40-300/0.01]-V[2.5-5.5/0.1]-C[3-6/0.1]-S[20-50/1]
ESNVJ9-[40-300/0.01]-V[2.5-6.5/0.1]-C[3-7/0.1]-S[20-50/1]
ESNVJ10-[40-300/0.01]-V[4-7.5/0.1]-C[4.5-8/0.1]-S[20-50/1]
ESNVJ10-[40-300/0.01]-V[4-7.5/0.1]-C[4.5-8/0.5]-S[20-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness D/P (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
Shaft diameter designation method L (L dimension)
(mm)
C (Recess diameter)
(mm)
S (V hole diameter length)
(mm)
1 Piece(s)

10 Days or more

106mm(JIS)3.5 ~ 3.991.5 ~ 1.9Shaft diameter 0.01mm increments40 ~ 2002 ~ 2.520 ~ 40
1 Piece(s)

10 Days or more

106mm(JIS)4.01 ~ 4.491.5 ~ 2.4Shaft diameter 0.01mm increments40 ~ 2502 ~ 320 ~ 50
1 Piece(s)

10 Days or more

106mm(JIS)4.51 ~ 4.992 ~ 2.9Shaft diameter 0.01mm increments40 ~ 3002.5 ~ 3.520 ~ 50
1 Piece(s)

10 Days or more

106mm(JIS)5.01 ~ 5.492 ~ 3.4Shaft diameter 0.01mm increments40 ~ 3002.5 ~ 420 ~ 50
1 Piece(s)

10 Days or more

106mm(JIS)5.51 ~ 5.992 ~ 3.9Shaft diameter 0.01mm increments40 ~ 3002.5 ~ 4.520 ~ 50
1 Piece(s)

10 Days or more

106mm(JIS)6.01 ~ 6.492 ~ 4.4Shaft diameter 0.01mm increments40 ~ 3002.5 ~ 520 ~ 50
1 Piece(s)

10 Days or more

106mm(JIS)6.51 ~ 6.992 ~ 4.9Shaft diameter 0.01mm increments40 ~ 3002.5 ~ 5.520 ~ 50
1 Piece(s)

10 Days or more

106mm(JIS)7.01 ~ 7.492 ~ 5.4Shaft diameter 0.01mm increments40 ~ 3002.5 ~ 620 ~ 50
1 Piece(s)

10 Days or more

108mm(JIS)7.51 ~ 7.992.5 ~ 5.9Shaft diameter 0.01mm increments40 ~ 3003 ~ 6.520 ~ 50
1 Piece(s)

10 Days or more

108mm(JIS)8.01 ~ 9.992.5 ~ 7.9Shaft diameter 0.01mm increments40 ~ 3003 ~ 8.520 ~ 50
1 Piece(s)

10 Days or more

106mm(JIS)41.5 ~ 2.5Shaft diameter selection40 ~ 2002 ~ 320 ~ 50
1 Piece(s)

10 Days or more

106mm(JIS)4.51.5 ~ 2.5Shaft diameter selection40 ~ 2502 ~ 320 ~ 50
1 Piece(s)

10 Days or more

106mm(JIS)52 ~ 3Shaft diameter selection40 ~ 3002.5 ~ 3.520 ~ 50
1 Piece(s)

10 Days or more

106mm(JIS)5.52 ~ 3.5Shaft diameter selection40 ~ 3002.5 ~ 420 ~ 50
1 Piece(s)

10 Days or more

106mm(JIS)62 ~ 4Shaft diameter selection40 ~ 3002.5 ~ 4.520 ~ 50
1 Piece(s)

10 Days or more

106mm(JIS)62 ~ 4Shaft diameter selection40 ~ 3002.5 ~ 4.520 ~ 50
1 Piece(s)

10 Days or more

106mm(JIS)6.52.5 ~ 4.5Shaft diameter selection40 ~ 3003 ~ 520 ~ 50
1 Piece(s)

10 Days or more

106mm(JIS)6.52.5 ~ 4.5Shaft diameter selection40 ~ 3003 ~ 520 ~ 50
1 Piece(s)

10 Days or more

106mm(JIS)72.5 ~ 4.5Shaft diameter selection40 ~ 3003 ~ 520 ~ 50
1 Piece(s)

10 Days or more

106mm(JIS)72.5 ~ 4.5Shaft diameter selection40 ~ 3003 ~ 520 ~ 50
1 Piece(s)

10 Days or more

106mm(JIS)7.52.5 ~ 5Shaft diameter selection40 ~ 3003 ~ 5.520 ~ 50
1 Piece(s)

10 Days or more

106mm(JIS)7.52.5 ~ 5Shaft diameter selection40 ~ 3003 ~ 5.520 ~ 50
1 Piece(s)

10 Days or more

108mm(JIS)82.5 ~ 5.5Shaft diameter selection40 ~ 3003 ~ 620 ~ 50
1 Piece(s)

10 Days or more

108mm(JIS)92.5 ~ 6.5Shaft diameter selection40 ~ 3003 ~ 720 ~ 50
1 Piece(s)

10 Days or more

108mm(JIS)104 ~ 7.5Shaft diameter selection40 ~ 3004.5 ~ 820 ~ 50
1 Piece(s)

10 Days or more

108mm(JIS)104 ~ 7.5Shaft diameter selection40 ~ 3004.5 ~ 820 ~ 50

Loading...

  1. 1
 

Basic Information

Product composition Single sleeve Material SKD61 Surface treatment Nitrided
Shaft diameter tolerance -0.01/-0.02 Concentricity between the hole and shaft diameters ◎0.03 Boring method Reaming
Inner dia. tolerance H7 Tapered or not No Center pin tip shape No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.