(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Ejector Sleeves -SKD61+Nitriding / Concentricity0.03 / 4mm Head / Shaft Diameter Selection_Designation Type- (Part Numbers)

Straight Ejector Sleeves -SKD61+Nitriding / Concentricity0.03 / 4mm Head / Shaft Diameter Selection_Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ESNV-L4-[40-200/0.01]-V[1.5-2.5/0.1]-C[2-3/0.1]-S[20-50/1]
ESNV-L4.5-[40-250/0.01]-V[1.5-2.5/0.1]-C[2-3/0.1]-S[20-50/1]
ESNV-L5-[40-250/0.01]-V[2-3/0.1]-C[2.5-3.5/0.1]-S[20-50/1]
ESNV-L5.5-[40-250/0.01]-V[2-3.5/0.1]-C[2.5-4/0.1]-S[20-50/1]
ESNV-L6-[40-300/0.01]-V[2-4/0.1]-C[2.5-4.5/0.1]-S[20-50/1]
ESNV-L6.5-[40-300/0.01]-V[2-4.5/0.1]-C[2.5-5/0.1]-S[20-50/1]
ESNV-L7-[40-300/0.01]-V[2-5/0.1]-C[2.5-5.5/0.1]-S[20-50/1]
ESNV-L7.5-[40-300/0.01]-V[2-5.5/0.1]-C[2.5-6/0.1]-S[20-50/1]
ESNV-L8-[40-300/0.01]-V[2.5-6/0.1]-C[3-6.5/0.1]-S[20-50/1]
ESNV-L9-[40-300/0.01]-V[2.5-7/0.1]-C[3-7.5/0.1]-S[20-50/1]
ESNV-L10-[40-300/0.01]-V[2.5-8/0.1]-C[3-8.5/0.1]-S[20-50/1]
ESNVB4-[40-200/0.01]-P[3.5-3.99/0.01]-V[1.5-1.9/0.1]-C[2-2.5/0.1]-S[20-40/1]
ESNVB5-[40-250/0.01]-P[4.01-4.99/0.01]-V[2-2.5/0.1]-C[2.5-3/0.1]-S[20-50/1]
ESNVB5.5-[40-250/0.01]-P[5.01-5.49/0.01]-V[2-3.4/0.1]-C[2.5-4/0.1]-S[20-50/1]
ESNVB6-[40-300/0.01]-P[5.51-5.99/0.01]-V[2-3.9/0.1]-C[2.5-4.5/0.1]-S[20-50/1]
ESNVB6.5-[40-300/0.01]-P[6.01-6.49/0.01]-V[2-4.4/0.1]-C[2.5-5/0.1]-S[20-50/1]
ESNVB7-[40-300/0.01]-P[6.51-6.99/0.01]-V[2-4.9/0.1]-C[2.5-5.5/0.1]-S[20-50/1]
ESNVB7.5-[40-300/0.01]-P[7.01-7.49/0.01]-V[2-5.4/0.1]-C[2.5-6/0.1]-S[20-50/1]
ESNVB8-[40-300/0.01]-P[7.51-7.99/0.01]-V[2.5-5.9/0.1]-C[3-6.5/0.1]-S[20-50/1]
ESNVB10-[40-300/0.01]-P[8.01-9.99/0.01]-V[2.5-7.9/0.1]-C[3-8.5/0.1]-S[20-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD/P (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
Shaft diameter designation method L (L dimension)
(mm)
C (Recess diameter)
(mm)
S (V hole diameter length)
(mm)
1 Piece(s)

10 Days or more

1041.5 ~ 2.5Shaft diameter selection40 ~ 2002 ~ 320 ~ 50
1 Piece(s)

10 Days or more

104.51.5 ~ 2.5Shaft diameter selection40 ~ 2502 ~ 320 ~ 50
1 Piece(s)

10 Days or more

1052 ~ 3Shaft diameter selection40 ~ 2502.5 ~ 3.520 ~ 50
1 Piece(s)

10 Days or more

105.52 ~ 3.5Shaft diameter selection40 ~ 2502.5 ~ 420 ~ 50
1 Piece(s)

10 Days or more

1062 ~ 4Shaft diameter selection40 ~ 3002.5 ~ 4.520 ~ 50
1 Piece(s)

10 Days or more

106.52 ~ 4.5Shaft diameter selection40 ~ 3002.5 ~ 520 ~ 50
1 Piece(s)

10 Days or more

1072 ~ 5Shaft diameter selection40 ~ 3002.5 ~ 5.520 ~ 50
1 Piece(s)

10 Days or more

107.52 ~ 5.5Shaft diameter selection40 ~ 3002.5 ~ 620 ~ 50
1 Piece(s)

10 Days or more

1082.5 ~ 6Shaft diameter selection40 ~ 3003 ~ 6.520 ~ 50
1 Piece(s)

10 Days or more

1092.5 ~ 7Shaft diameter selection40 ~ 3003 ~ 7.520 ~ 50
1 Piece(s)

10 Days or more

10102.5 ~ 8Shaft diameter selection40 ~ 3003 ~ 8.520 ~ 50
1 Piece(s)

10 Days or more

103.5 ~ 3.991.5 ~ 1.9Shaft diameter 0.01mm increments40 ~ 2002 ~ 2.520 ~ 40
1 Piece(s)

10 Days or more

104.01 ~ 4.992 ~ 2.5Shaft diameter 0.01mm increments40 ~ 2502.5 ~ 320 ~ 50
1 Piece(s)

10 Days or more

105.01 ~ 5.492 ~ 3.4Shaft diameter 0.01mm increments40 ~ 2502.5 ~ 420 ~ 50
1 Piece(s)

10 Days or more

105.51 ~ 5.992 ~ 3.9Shaft diameter 0.01mm increments40 ~ 3002.5 ~ 4.520 ~ 50
1 Piece(s)

10 Days or more

106.01 ~ 6.492 ~ 4.4Shaft diameter 0.01mm increments40 ~ 3002.5 ~ 520 ~ 50
1 Piece(s)

10 Days or more

106.51 ~ 6.992 ~ 4.9Shaft diameter 0.01mm increments40 ~ 3002.5 ~ 5.520 ~ 50
1 Piece(s)

10 Days or more

107.01 ~ 7.492 ~ 5.4Shaft diameter 0.01mm increments40 ~ 3002.5 ~ 620 ~ 50
1 Piece(s)

10 Days or more

107.51 ~ 7.992.5 ~ 5.9Shaft diameter 0.01mm increments40 ~ 3003 ~ 6.520 ~ 50
1 Piece(s)

10 Days or more

108.01 ~ 9.992.5 ~ 7.9Shaft diameter 0.01mm increments40 ~ 3003 ~ 8.520 ~ 50

Loading...

  1. 1
 

Basic Information

Product composition Single sleeve Material SKD61 Surface treatment Nitrided
Head thickness 4mm(T4) Shaft diameter tolerance -0.01/-0.02 Concentricity between the hole and shaft diameters ◎0.03
Boring method Reaming Inner dia. tolerance H7 Tapered or not No
Center pin tip shape No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.