(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

D-Shaped Ejector Pins -High Speed Steel SKH51 / 4mm Head / Normal Type_Stepped Type-

D-Shaped Ejector Pins -High Speed Steel SKH51 / 4mm Head / Normal Type_Stepped Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKH51
•Shape Type: D-shaped
•Trimming: Normal
•P/W Dimension Tolerance Reference: 0/-0.01

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERDF1.5-[50-200/0.01]-P[0.6-1.4/0.01]-W[0.3-1.3/0.01]-N[30-180/1]
ERDF2-[50-250/0.01]-P[0.8-1.9/0.01]-W[0.4-1.8/0.01]-N[30-230/1]
ERDF2.5-[50-250/0.01]-P[0.8-2.4/0.01]-W[0.4-2.3/0.01]-N[30-230/1]
ERDF3-[50-300/0.01]-P[1-2.9/0.01]-W[0.5-2.8/0.01]-N[30-280/1]
ERDF3.5-[50-300/0.01]-P[1.5-3.4/0.01]-W[0.75-3.3/0.01]-N[30-280/1]
ERDF4-[50-300/0.01]-P[2-3.9/0.01]-W[1-3.8/0.01]-N[30-280/1]
ERDF4.5-[50-300/0.01]-P[2.5-4.4/0.01]-W[1.25-4.3/0.01]-N[30-280/1]
ERDF5-[50-350/0.01]-P[3-4.9/0.01]-W[1.5-4.8/0.01]-N[30-340/1]
ERDF5.5-[50-350/0.01]-P[3.5-5.4/0.01]-W[1.75-5.3/0.01]-N[30-340/1]
ERDF6-[50-350/0.01]-P[4-5.9/0.01]-W[2-5.8/0.01]-N[30-340/1]
ERDF6.5-[50-350/0.01]-P[4.5-6.4/0.01]-W[2.25-6.3/0.01]-N[30-340/1]
ERDF7-[50-350/0.01]-P[5-6.9/0.01]-W[2.5-6.8/0.01]-N[30-340/1]
ERDF8-[50-350/0.01]-P[6-7.9/0.01]-W[3-7.8/0.01]-N[30-340/1]
ERDF9-[50-350/0.01]-P[6.9-8.9/0.01]-W[3.45-8.8/0.01]-N[30-330/1]
ERDF10-[50-350/0.01]-P[7.9-9.9/0.01]-W[3.95-9.8/0.01]-N[30-340/1]
ERDF12-[50-350/0.01]-P[8.9-11.9/0.01]-W[4.45-11.8/0.01]-N[30-330/1]
ERDFJ1.5-[50-200/0.01]-P[0.6-1.4/0.01]-W[0.3-1.3/0.01]-N[30-180/1]
ERDFJ2-[50-250/0.01]-P[0.8-1.9/0.01]-W[0.4-1.8/0.01]-N[30-180/1]
ERDFJ2.5-[50-250/0.01]-P[0.8-2.4/0.01]-W[0.4-2.3/0.01]-N[30-180/1]
ERDFJ3-[50-300/0.01]-P[1-2.9/0.01]-W[0.5-2.8/0.01]-N[30-180/1]
ERDFJ3.5-[50-300/0.01]-P[1.5-3.4/0.01]-W[0.75-3.3/0.01]-N[30-180/1]
ERDFJ4-[50-300/0.01]-P[2-3.9/0.01]-W[1-3.8/0.01]-N[30-180/1]
ERDFJ4.5-[50-300/0.01]-P[2.5-4.4/0.01]-W[1.25-4.3/0.01]-N[30-180/1]
ERDFJ5-[50-350/0.01]-P[3-4.9/0.01]-W[1.5-4.8/0.01]-N[30-180/1]
ERDFJ5.5-[50-350/0.01]-P[3.5-5.4/0.01]-W[1.75-5.3/0.01]-N[30-180/1]
ERDFJ6-[50-350/0.01]-P[4-5.9/0.01]-W[2-5.8/0.01]-N[30-180/1]
ERDFJ6.5-[50-350/0.01]-P[4.5-6.4/0.01]-W[2.25-6.3/0.01]-N[30-180/1]
ERDFJ7-[50-350/0.01]-P[5-6.9/0.01]-W[2.5-6.8/0.01]-N[30-180/1]
ERDFJ8-[50-350/0.01]-P[6-7.9/0.01]-W[3-7.8/0.01]-N[30-180/1]
ERDFJ9-[50-350/0.01]-P[6.9-8.9/0.01]-W[3.45-8.8/0.01]-N[30-220/1]
ERDFJ10-[50-350/0.01]-P[7.9-9.9/0.01]-W[3.95-9.8/0.01]-N[30-220/1]
ERDFJ12-[50-350/0.01]-P[8.9-11.9/0.01]-W[4.45-11.8/0.01]-N[30-220/1]
ERDP1.5-[50-200/0.01]-W[0.75-1.4/0.01]-N[30-180/1]
ERDP2-[50-250/0.01]-W[1-1.9/0.01]-N[30-230/1]
ERDP2.5-[50-250/0.01]-W[1.25-2.4/0.01]-N[30-230/1]
ERDP3-[50-300/0.01]-W[1.5-2.9/0.01]-N[30-280/1]
ERDP3.5-[50-300/0.01]-W[1.75-3.4/0.01]-N[30-280/1]
ERDP4-[50-300/0.01]-W[2-3.9/0.01]-N[30-280/1]
ERDP4.5-[50-300/0.01]-W[2.25-4.4/0.01]-N[30-280/1]
ERDP5-[50-350/0.01]-W[2.5-4.9/0.01]-N[30-330/1]
ERDP5.5-[50-350/0.01]-W[2.75-5.4/0.01]-N[30-330/1]
ERDP6-[50-350/0.01]-W[3-5.9/0.01]-N[30-330/1]
ERDP6.5-[50-350/0.01]-W[3.25-6.4/0.01]-N[30-330/1]
ERDP7-[50-350/0.01]-W[3.5-6.9/0.01]-N[30-330/1]
ERDP8-[50-350/0.01]-W[4-7.9/0.01]-N[30-330/1]
ERDP9-[50-350/0.01]-W[4.5-8.9/0.01]-N[30-330/1]
ERDP10-[50-350/0.01]-W[5-9.9/0.01]-N[30-330/1]
ERDP12-[50-350/0.01]-W[6-11.9/0.01]-N[30-330/1]
ERDPJ1.5-[50-200/0.01]-W[0.75-1.4/0.01]-N[30-180/1]
ERDPJ2-[50-250/0.01]-W[1-1.9/0.01]-N[30-230/1]
ERDPJ2.5-[50-250/0.01]-W[1.25-2.4/0.01]-N[30-230/1]
ERDPJ3-[50-300/0.01]-W[1.5-2.9/0.01]-N[30-280/1]
ERDPJ3.5-[50-300/0.01]-W[1.75-3.4/0.01]-N[30-280/1]
ERDPJ4-[50-300/0.01]-W[2-3.9/0.01]-N[30-280/1]
ERDPJ4.5-[50-300/0.01]-W[2.25-4.4/0.01]-N[30-280/1]
ERDPJ5-[50-350/0.01]-W[2.5-4.9/0.01]-N[30-330/1]
ERDPJ5.5-[50-350/0.01]-W[2.75-5.4/0.01]-N[30-330/1]
ERDPJ6-[50-350/0.01]-W[3-5.9/0.01]-N[30-330/1]
ERDPJ6.5-[50-350/0.01]-W[3.25-6.4/0.01]-N[30-330/1]
ERDPJ7-[50-350/0.01]-W[3.5-6.9/0.01]-N[30-330/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
Type L (L dimension)
(mm)
N
(mm)
1 Piece(s)

10 Days or more

104mm(T4)0.6 ~ 1.40.3 ~ 1.31.5Step50 ~ 20030 ~ 180
1 Piece(s)

10 Days or more

104mm(T4)0.8 ~ 1.90.4 ~ 1.82Step50 ~ 25030 ~ 230
1 Piece(s)

10 Days or more

104mm(T4)0.8 ~ 2.40.4 ~ 2.32.5Step50 ~ 25030 ~ 230
1 Piece(s)

10 Days or more

104mm(T4)1 ~ 2.90.5 ~ 2.83Step50 ~ 30030 ~ 280
1 Piece(s)

10 Days or more

104mm(T4)1.5 ~ 3.40.75 ~ 3.33.5Step50 ~ 30030 ~ 280
1 Piece(s)

10 Days or more

104mm(T4)2 ~ 3.91 ~ 3.84Step50 ~ 30030 ~ 280
1 Piece(s)

10 Days or more

104mm(T4)2.5 ~ 4.41.25 ~ 4.34.5Step50 ~ 30030 ~ 280
1 Piece(s)

10 Days or more

104mm(T4)3 ~ 4.91.5 ~ 4.85Step50 ~ 35030 ~ 340
1 Piece(s)

10 Days or more

104mm(T4)3.5 ~ 5.41.75 ~ 5.35.5Step50 ~ 35030 ~ 340
1 Piece(s)

10 Days or more

104mm(T4)4 ~ 5.92 ~ 5.86Step50 ~ 35030 ~ 340
1 Piece(s)

10 Days or more

104mm(T4)4.5 ~ 6.42.25 ~ 6.36.5Step50 ~ 35030 ~ 340
1 Piece(s)

10 Days or more

104mm(T4)5 ~ 6.92.5 ~ 6.87Step50 ~ 35030 ~ 340
1 Piece(s)

10 Days or more

104mm(T4)6 ~ 7.93 ~ 7.88Step50 ~ 35030 ~ 340
1 Piece(s)

10 Days or more

104mm(T4)6.9 ~ 8.93.45 ~ 8.89Step50 ~ 35030 ~ 330
1 Piece(s)

10 Days or more

104mm(T4)7.9 ~ 9.93.95 ~ 9.810Step50 ~ 35030 ~ 340
1 Piece(s)

10 Days or more

104mm(T4)8.9 ~ 11.94.45 ~ 11.812Step50 ~ 35030 ~ 330
1 Piece(s)

10 Days or more

104mm(JIS)0.6 ~ 1.40.3 ~ 1.31.5Step50 ~ 20030 ~ 180
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 1.90.4 ~ 1.82Step50 ~ 25030 ~ 180
1 Piece(s)

10 Days or more

104mm(JIS)0.8 ~ 2.40.4 ~ 2.32.5Step50 ~ 25030 ~ 180
1 Piece(s)

10 Days or more

104mm(JIS)1 ~ 2.90.5 ~ 2.83Step50 ~ 30030 ~ 180
1 Piece(s)

10 Days or more

104mm(JIS)1.5 ~ 3.40.75 ~ 3.33.5Step50 ~ 30030 ~ 180
1 Piece(s)

10 Days or more

106mm(JIS)2 ~ 3.91 ~ 3.84Step50 ~ 30030 ~ 180
1 Piece(s)

10 Days or more

106mm(JIS)2.5 ~ 4.41.25 ~ 4.34.5Step50 ~ 30030 ~ 180
1 Piece(s)

10 Days or more

106mm(JIS)3 ~ 4.91.5 ~ 4.85Step50 ~ 35030 ~ 180
1 Piece(s)

10 Days or more

106mm(JIS)3.5 ~ 5.41.75 ~ 5.35.5Step50 ~ 35030 ~ 180
1 Piece(s)

10 Days or more

106mm(JIS)4 ~ 5.92 ~ 5.86Step50 ~ 35030 ~ 180
1 Piece(s)

10 Days or more

106mm(JIS)4.5 ~ 6.42.25 ~ 6.36.5Step50 ~ 35030 ~ 180
1 Piece(s)

10 Days or more

106mm(JIS)5 ~ 6.92.5 ~ 6.87Step50 ~ 35030 ~ 180
1 Piece(s)

10 Days or more

108mm(JIS)6 ~ 7.93 ~ 7.88Step50 ~ 35030 ~ 180
1 Piece(s)

10 Days or more

108mm(JIS)6.9 ~ 8.93.45 ~ 8.89Step50 ~ 35030 ~ 220
1 Piece(s)

10 Days or more

108mm(JIS)7.9 ~ 9.93.95 ~ 9.810Step50 ~ 35030 ~ 220
1 Piece(s)

10 Days or more

108mm(JIS)8.9 ~ 11.94.45 ~ 11.812Step50 ~ 35030 ~ 220
1 Piece(s)

10 Days or more

104mm(T4)-0.75 ~ 1.41.5Normal50 ~ 20030 ~ 180
1 Piece(s)

10 Days or more

104mm(T4)-1 ~ 1.92Normal50 ~ 25030 ~ 230
1 Piece(s)

10 Days or more

104mm(T4)-1.25 ~ 2.42.5Normal50 ~ 25030 ~ 230
1 Piece(s)

10 Days or more

104mm(T4)-1.5 ~ 2.93Normal50 ~ 30030 ~ 280
1 Piece(s)

10 Days or more

104mm(T4)-1.75 ~ 3.43.5Normal50 ~ 30030 ~ 280
1 Piece(s)

10 Days or more

104mm(T4)-2 ~ 3.94Normal50 ~ 30030 ~ 280
1 Piece(s)

10 Days or more

104mm(T4)-2.25 ~ 4.44.5Normal50 ~ 30030 ~ 280
1 Piece(s)

10 Days or more

104mm(T4)-2.5 ~ 4.95Normal50 ~ 35030 ~ 330
1 Piece(s)

10 Days or more

104mm(T4)-2.75 ~ 5.45.5Normal50 ~ 35030 ~ 330
1 Piece(s)

10 Days or more

104mm(T4)-3 ~ 5.96Normal50 ~ 35030 ~ 330
1 Piece(s)

10 Days or more

104mm(T4)-3.25 ~ 6.46.5Normal50 ~ 35030 ~ 330
1 Piece(s)

10 Days or more

104mm(T4)-3.5 ~ 6.97Normal50 ~ 35030 ~ 330
1 Piece(s)

10 Days or more

104mm(T4)-4 ~ 7.98Normal50 ~ 35030 ~ 330
1 Piece(s)

10 Days or more

104mm(T4)-4.5 ~ 8.99Normal50 ~ 35030 ~ 330
1 Piece(s)

10 Days or more

104mm(T4)-5 ~ 9.910Normal50 ~ 35030 ~ 330
1 Piece(s)

10 Days or more

104mm(T4)-6 ~ 11.912Normal50 ~ 35030 ~ 330
1 Piece(s)

10 Days or more

104mm(JIS)-0.75 ~ 1.41.5Normal50 ~ 20030 ~ 180
1 Piece(s)

10 Days or more

104mm(JIS)-1 ~ 1.92Normal50 ~ 25030 ~ 230
1 Piece(s)

10 Days or more

104mm(JIS)-1.25 ~ 2.42.5Normal50 ~ 25030 ~ 230
1 Piece(s)

10 Days or more

104mm(JIS)-1.5 ~ 2.93Normal50 ~ 30030 ~ 280
1 Piece(s)

10 Days or more

104mm(JIS)-1.75 ~ 3.43.5Normal50 ~ 30030 ~ 280
1 Piece(s)

10 Days or more

106mm(JIS)-2 ~ 3.94Normal50 ~ 30030 ~ 280
1 Piece(s)

10 Days or more

106mm(JIS)-2.25 ~ 4.44.5Normal50 ~ 30030 ~ 280
1 Piece(s)

10 Days or more

106mm(JIS)-2.5 ~ 4.95Normal50 ~ 35030 ~ 330
1 Piece(s)

10 Days or more

106mm(JIS)-2.75 ~ 5.45.5Normal50 ~ 35030 ~ 330
1 Piece(s)

10 Days or more

106mm(JIS)-3 ~ 5.96Normal50 ~ 35030 ~ 330
1 Piece(s)

10 Days or more

106mm(JIS)-3.25 ~ 6.46.5Normal50 ~ 35030 ~ 330
1 Piece(s)

10 Days or more

106mm(JIS)-3.5 ~ 6.97Normal50 ~ 35030 ~ 330

Loading...

 

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.01 Surface treatment No
Rectangular treatment No Tip shape No Character engraving type No
Number of engraving characters No R-Chamfered rectangular position No C-Chamfered position No
With/without gas release shape No Shape type D-shaped Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.