(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation・N Dimension Short Type- (Part Numbers)

Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation・N Dimension Short Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.01
•Surface treatment : No
•Head thickness : 4mm(JIS), 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.01, N Dimension Short Type, Configurable (MISUMI) see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERSF1.5-[40-100/0.01]-P[0.6-1.3/0.01]-W[0.3-1.3/0.01]-N[20-85/1]
ERSF2-[40-100/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-N[20-85/1]
ERSF2.5-[40-100/0.01]-P[0.8-2.3/0.01]-W[0.4-2.3/0.01]-N[23-85/1]
ERSF3-[40-100/0.01]-P[1-2.8/0.01]-W[0.4-2.8/0.01]-N[25-85/1]
ERSF3.5-[40-100/0.01]-P[1.2-3.3/0.01]-W[0.5-3.3/0.01]-N[10-80/1]
ERSF4-[40-120/0.01]-P[1.5-3.8/0.01]-W[0.5-3.8/0.01]-N[27-105/1]
ERSF4.5-[40-120/0.01]-P[1.5-4.3/0.01]-W[0.5-4.3/0.01]-N[27-105/1]
ERSF5-[50-150/0.01]-P[1.8-4.8/0.01]-W[0.5-4.8/0.01]-N[29-135/1]
ERSF5.5-[50-150/0.01]-P[2-5.3/0.01]-W[0.5-5.3/0.01]-N[29-135/1]
ERSF6-[50-150/0.01]-P[2-5.8/0.01]-W[0.6-5.8/0.01]-N[31-135/1]
ERSF6.5-[50-150/0.01]-P[2.5-6.3/0.01]-W[0.6-6.3/0.01]-N[35-135/1]
ERSF7-[50-150/0.01]-P[2.5-6.8/0.01]-W[0.6-6.8/0.01]-N[35-135/1]
ERSF8-[50-150/0.01]-P[3-7.8/0.01]-W[0.6-7.8/0.01]-N[35-135/1]
ERSF10-[50-150/0.01]-P[3-9.8/0.01]-W[0.8-9.8/0.01]-N[35-135/1]
ERSJF1.5-[40-100/0.01]-P[0.6-1.3/0.01]-W[0.3-1.3/0.01]-N[20-85/1]
ERSJF2-[40-100/0.01]-P[0.8-1.8/0.01]-W[0.3-1.8/0.01]-N[20-85/1]
ERSJF2.5-[40-100/0.01]-P[0.8-2.3/0.01]-W[0.4-2.3/0.01]-N[23-85/1]
ERSJF3-[40-100/0.01]-P[1-2.8/0.01]-W[0.4-2.8/0.01]-N[25-85/1]
ERSJF3.5-[40-100/0.01]-P[1.2-3.3/0.01]-W[0.5-3.3/0.01]-N[25-85/1]
ERSJF4-[40-120/0.01]-P[1.5-3.8/0.01]-W[0.5-3.8/0.01]-N[27-105/1]
ERSJF4.5-[40-120/0.01]-P[1.5-4.3/0.01]-W[0.5-4.3/0.01]-N[27-105/1]
ERSJF5-[50-150/0.01]-P[1.8-4.8/0.01]-W[0.5-4.8/0.01]-N[29-135/1]
ERSJF5.5-[50-150/0.01]-P[2-5.3/0.01]-W[0.5-5.3/0.01]-N[29-135/1]
ERSJF6-[50-150/0.01]-P[2-5.8/0.01]-W[0.6-5.8/0.01]-N[31-135/1]
ERSJF6.5-[50-150/0.01]-P[2.5-6.3/0.01]-W[0.6-6.3/0.01]-N[35-135/1]
ERSJF7-[50-150/0.01]-P[2.5-6.8/0.01]-W[0.6-6.8/0.01]-N[35-135/1]
ERSJF8-[50-150/0.01]-P[3-7.8/0.01]-W[0.6-7.8/0.01]-N[35-135/1]
ERSJF10-[50-150/0.01]-P[3-9.8/0.01]-W[0.8-9.8/0.01]-N[35-135/1]
ERSJF12-[50-200/0.01]-P[4-11.8/0.01]-W[1-11.8/0.01]-N[35-185/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
L (L dimension)
(mm)
N
(mm)
1 Piece(s)

8 Days or more

104mm(T4)0.6 ~ 1.30.3 ~ 1.31.540 ~ 10020 ~ 85
1 Piece(s)

8 Days or more

104mm(T4)0.8 ~ 1.80.3 ~ 1.8240 ~ 10020 ~ 85
1 Piece(s)

8 Days or more

104mm(T4)0.8 ~ 2.30.4 ~ 2.32.540 ~ 10023 ~ 85
1 Piece(s)

8 Days or more

104mm(T4)1 ~ 2.80.4 ~ 2.8340 ~ 10025 ~ 85
1 Piece(s)

8 Days or more

104mm(T4)1.2 ~ 3.30.5 ~ 3.33.540 ~ 10010 ~ 80
1 Piece(s)

8 Days or more

104mm(T4)1.5 ~ 3.80.5 ~ 3.8440 ~ 12027 ~ 105
1 Piece(s)

8 Days or more

104mm(T4)1.5 ~ 4.30.5 ~ 4.34.540 ~ 12027 ~ 105
1 Piece(s)

8 Days or more

104mm(T4)1.8 ~ 4.80.5 ~ 4.8550 ~ 15029 ~ 135
1 Piece(s)

8 Days or more

104mm(T4)2 ~ 5.30.5 ~ 5.35.550 ~ 15029 ~ 135
1 Piece(s)

8 Days or more

104mm(T4)2 ~ 5.80.6 ~ 5.8650 ~ 15031 ~ 135
1 Piece(s)

8 Days or more

104mm(T4)2.5 ~ 6.30.6 ~ 6.36.550 ~ 15035 ~ 135
1 Piece(s)

8 Days or more

104mm(T4)2.5 ~ 6.80.6 ~ 6.8750 ~ 15035 ~ 135
1 Piece(s)

8 Days or more

104mm(T4)3 ~ 7.80.6 ~ 7.8850 ~ 15035 ~ 135
1 Piece(s)

8 Days or more

104mm(T4)3 ~ 9.80.8 ~ 9.81050 ~ 15035 ~ 135
1 Piece(s)

8 Days or more

104mm(JIS)0.6 ~ 1.30.3 ~ 1.31.540 ~ 10020 ~ 85
1 Piece(s)

8 Days or more

104mm(JIS)0.8 ~ 1.80.3 ~ 1.8240 ~ 10020 ~ 85
1 Piece(s)

8 Days or more

104mm(JIS)0.8 ~ 2.30.4 ~ 2.32.540 ~ 10023 ~ 85
1 Piece(s)

8 Days or more

104mm(JIS)1 ~ 2.80.4 ~ 2.8340 ~ 10025 ~ 85
1 Piece(s)

8 Days or more

104mm(JIS)1.2 ~ 3.30.5 ~ 3.33.540 ~ 10025 ~ 85
1 Piece(s)

8 Days or more

106mm(JIS)1.5 ~ 3.80.5 ~ 3.8440 ~ 12027 ~ 105
1 Piece(s)

8 Days or more

106mm(JIS)1.5 ~ 4.30.5 ~ 4.34.540 ~ 12027 ~ 105
1 Piece(s)

8 Days or more

106mm(JIS)1.8 ~ 4.80.5 ~ 4.8550 ~ 15029 ~ 135
1 Piece(s)

8 Days or more

106mm(JIS)2 ~ 5.30.5 ~ 5.35.550 ~ 15029 ~ 135
1 Piece(s)

8 Days or more

106mm(JIS)2 ~ 5.80.6 ~ 5.8650 ~ 15031 ~ 135
1 Piece(s)

8 Days or more

106mm(JIS)2.5 ~ 6.30.6 ~ 6.36.550 ~ 15035 ~ 135
1 Piece(s)

8 Days or more

106mm(JIS)2.5 ~ 6.80.6 ~ 6.8750 ~ 15035 ~ 135
1 Piece(s)

8 Days or more

108mm(JIS)3 ~ 7.80.6 ~ 7.8850 ~ 15035 ~ 135
1 Piece(s)

8 Days or more

108mm(JIS)3 ~ 9.80.8 ~ 9.81050 ~ 15035 ~ 135
1 Piece(s)

8 Days or more

108mm(JIS)4 ~ 11.81 ~ 11.81250 ~ 20035 ~ 185

Loading...

  1. 1
 

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.01 Surface treatment No
Rectangular treatment No Tip shape No Character engraving type No
Number of engraving characters No R-Chamfered rectangular position No C-Chamfered position No
With/without gas release shape No Shape type Normal Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.