(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taperless One-Step Core Pins With Gas Vent -High Speed Steel SKH51/L Dimension Designation Type-

Taperless One-Step Core Pins With Gas Vent -High Speed Steel SKH51/L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKH51
•Gas Release Shape: With gas vent
•Tip Diameter Tolerance Reference: 0/-0.005
•Shaft Diameter Tolerance Reference: 0/-0.02

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GVB-EHSEL2-[70-200/0.01]-P[1.5,​1.6,​1.8]-N[40,​50,​60,​70,​80,​90,​100]-NV[0.5-8/0.1]-PC[1.42-1.77/0.01]
GVB-EHSEL2-[70-200/0.01]-P[1.5,​1.6,​1.8]-N[40,​50,​60,​70,​80,​90,​100]-NV[0.5-8/0.1]-PCX
GVB-EHSEL2.5-[100-200/0.01]-P[1.5-2.1/0.1]-N[50,​70,​80,​90,​100,​125]-NV[0.5-8/0.1]-PC[1.42-2.07/0.01]
GVB-EHSEL2.5-[100-200/0.01]-P[1.5-2.1/0.1]-N[50,​70,​80,​90,​100,​125]-NV[0.5-8/0.1]-PCX
GVB-EHSEL3-[100-250/0.01]-P[1.5-2.6/0.1]-N[50,​70,​80,​90,​100,​125]-NV[0.5-8/0.1]-PC[1.42-2.99/0.01]
GVB-EHSEL3-[100-250/0.01]-P[1.5-2.6/0.1]-N[50,​70,​80,​90,​100,​125]-NV[0.5-8/0.1]-PCX
GVB-EHSEL4-[100-250/0.01]-P[2,​2.5,​3]-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PC[1.92-2.97/0.01]
GVB-EHSEL4-[100-250/0.01]-P[2,​2.5,​3]-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PCX
GVB-EHSEL4.5-[100-250/0.01]-P[2,​2.5]-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PC[1.92-2.47/0.01]
GVB-EHSEL4.5-[100-250/0.01]-P[2,​2.5]-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PCX
GVB-EHSEL5-[100-250/0.01]-P3-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PC[2.92-2.97/0.01]
GVB-EHSEL5-[100-250/0.01]-P3-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PCX
GVB-EHSJEL4-[100-250/0.01]-P[2,​2.5,​3]-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PC[1.92-2.97/0.01]
GVB-EHSJEL4-[100-250/0.01]-P[2,​2.5,​3]-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PCX
GVB-EHSJEL4.5-[100-250/0.01]-P[2,​2.5]-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PC[1.92-2.47/0.01]
GVB-EHSJEL4.5-[100-250/0.01]-P[2,​2.5]-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PCX
GVB-EHSJEL5-[100-250/0.01]-P3-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PC[2.92-2.97/0.01]
GVB-EHSJEL5-[100-250/0.01]-P3-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PCX
GVB-EHSJL4-[100-250/0.01]-P[2,​2.5,​3]-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PC[1.92-2.99/0.01]
GVB-EHSJL4-[100-250/0.01]-P[2,​2.5,​3]-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PCX
GVB-EHSJL4.5-[100-250/0.01]-P[2,​2.5]-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PC[1.92-2.49/0.01]
GVB-EHSJL4.5-[100-250/0.01]-P[2,​2.5]-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PCX
GVB-EHSJL5-[100-250/0.01]-P3-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PC[2.92-2.99/0.01]
GVB-EHSJL5-[100-250/0.01]-P3-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PCX
GVB-EHSL2-[70-200/0.01]-P[1.5,​1.6,​1.8]-N[40,​50,​60,​70,​80,​90,​100]-NV[0.5-8/0.1]-PC[1.42-1.79/0.01]
GVB-EHSL2-[70-200/0.01]-P[1.5,​1.6,​1.8]-N[40,​50,​60,​70,​80,​90,​100]-NV[0.5-8/0.1]-PCX
GVB-EHSL2.5-[100-200/0.01]-P[1.5-2.1/0.1]-N[50,​70,​80,​90,​100,​125]-NV[0.5-8/0.1]-PC[1.42-2.09/0.01]
GVB-EHSL2.5-[100-200/0.01]-P[1.5-2.1/0.1]-N[50,​70,​80,​90,​100,​125]-NV[0.5-8/0.1]-PCX
GVB-EHSL3-[100-200/0.01]-P[1.5-2.6/0.1]-N[50,​70,​80,​90,​100,​125]-NV[0.5-8/0.1]-PC[1.42-2.59/0.01]
GVB-EHSL3-[100-200/0.01]-P[1.5-2.6/0.1]-N[50,​70,​80,​90,​100,​125]-NV[0.5-8/0.1]-PCX
GVB-EHSL4-[100-250/0.01]-P[2,​2.5,​3]-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PC[1.92-2.99/0.01]
GVB-EHSL4-[100-250/0.01]-P[2,​2.5,​3]-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PCX
GVB-EHSL4.5-[100-250/0.01]-P[2,​2.5]-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PC[1.92-2.49/0.01]
GVB-EHSL4.5-[100-250/0.01]-P[2,​2.5]-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PCX
GVB-EHSL5-[100-250/0.01]-P3-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PC[2.92-2.99/0.01]
GVB-EHSL5-[100-250/0.01]-P3-N[50,​70,​100,​125]-NV[0.5-8/0.1]-PCX
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
P (PCX) tolerance L (L dimension)
(mm)
N
(mm)
NV (Gas release groove position)
(mm)
PC (Tip diameter)
(mm)
When PC=P, PCX is applied
1 Piece(s)

10 Days or more

104mm(T4)21.5 ~ 1.8-0.01/-0.0270 ~ 20040 ~ 1000.5 ~ 81.42 ~ 1.77-
1 Piece(s)

10 Days or more

104mm(T4)21.5 ~ 1.8-0.01/-0.0270 ~ 20040 ~ 1000.5 ~ 8-PCX
1 Piece(s)

10 Days or more

104mm(T4)2.51.5 ~ 2.1-0.01/-0.02100 ~ 20050 ~ 1250.5 ~ 81.42 ~ 2.07-
1 Piece(s)

10 Days or more

104mm(T4)2.51.5 ~ 2.1-0.01/-0.02100 ~ 20050 ~ 1250.5 ~ 8-PCX
1 Piece(s)

10 Days or more

104mm(T4)31.5 ~ 2.6-0.01/-0.02100 ~ 25050 ~ 1250.5 ~ 81.42 ~ 2.99-
1 Piece(s)

10 Days or more

104mm(T4)31.5 ~ 2.6-0.01/-0.02100 ~ 25050 ~ 1250.5 ~ 8-PCX
1 Piece(s)

10 Days or more

104mm(T4)42 ~ 3-0.01/-0.02100 ~ 25050 ~ 1250.5 ~ 81.92 ~ 2.97-
1 Piece(s)

10 Days or more

104mm(T4)42 ~ 3-0.01/-0.02100 ~ 25050 ~ 1250.5 ~ 8-PCX
1 Piece(s)

10 Days or more

104mm(T4)4.52 ~ 2.5-0.01/-0.02100 ~ 25050 ~ 1250.5 ~ 81.92 ~ 2.47-
1 Piece(s)

10 Days or more

104mm(T4)4.52 ~ 2.5-0.01/-0.02100 ~ 25050 ~ 1250.5 ~ 8-PCX
1 Piece(s)

10 Days or more

104mm(T4)53-0.01/-0.02100 ~ 25050 ~ 1250.5 ~ 82.92 ~ 2.97-
1 Piece(s)

10 Days or more

104mm(T4)53-0.01/-0.02100 ~ 25050 ~ 1250.5 ~ 8-PCX
1 Piece(s)

10 Days or more

106mm(JIS)42 ~ 3-0.01/-0.02100 ~ 25050 ~ 1250.5 ~ 81.92 ~ 2.97-
1 Piece(s)

10 Days or more

106mm(JIS)42 ~ 3-0.01/-0.02100 ~ 25050 ~ 1250.5 ~ 8-PCX
1 Piece(s)

10 Days or more

106mm(JIS)4.52 ~ 2.5-0.01/-0.02100 ~ 25050 ~ 1250.5 ~ 81.92 ~ 2.47-
1 Piece(s)

10 Days or more

106mm(JIS)4.52 ~ 2.5-0.01/-0.02100 ~ 25050 ~ 1250.5 ~ 8-PCX
1 Piece(s)

10 Days or more

106mm(JIS)53-0.01/-0.02100 ~ 25050 ~ 1250.5 ~ 82.92 ~ 2.97-
1 Piece(s)

10 Days or more

106mm(JIS)53-0.01/-0.02100 ~ 25050 ~ 1250.5 ~ 8-PCX
1 Piece(s)

10 Days or more

106mm(JIS)42 ~ 30/-0.005100 ~ 25050 ~ 1250.5 ~ 81.92 ~ 2.99-
1 Piece(s)

10 Days or more

106mm(JIS)42 ~ 30/-0.005100 ~ 25050 ~ 1250.5 ~ 8-PCX
1 Piece(s)

10 Days or more

106mm(JIS)4.52 ~ 2.50/-0.005100 ~ 25050 ~ 1250.5 ~ 81.92 ~ 2.49-
1 Piece(s)

10 Days or more

106mm(JIS)4.52 ~ 2.50/-0.005100 ~ 25050 ~ 1250.5 ~ 8-PCX
1 Piece(s)

10 Days or more

106mm(JIS)530/-0.005100 ~ 25050 ~ 1250.5 ~ 82.92 ~ 2.99-
1 Piece(s)

10 Days or more

106mm(JIS)530/-0.005100 ~ 25050 ~ 1250.5 ~ 8-PCX
1 Piece(s)

10 Days or more

104mm(T4)21.5 ~ 1.80/-0.00570 ~ 20040 ~ 1000.5 ~ 81.42 ~ 1.79-
1 Piece(s)

10 Days or more

104mm(T4)21.5 ~ 1.80/-0.00570 ~ 20040 ~ 1000.5 ~ 8-PCX
1 Piece(s)

10 Days or more

104mm(T4)2.51.5 ~ 2.10/-0.005100 ~ 20050 ~ 1250.5 ~ 81.42 ~ 2.09-
1 Piece(s)

10 Days or more

104mm(T4)2.51.5 ~ 2.10/-0.005100 ~ 20050 ~ 1250.5 ~ 8-PCX
1 Piece(s)

10 Days or more

104mm(T4)31.5 ~ 2.60/-0.005100 ~ 20050 ~ 1250.5 ~ 81.42 ~ 2.59-
1 Piece(s)

10 Days or more

104mm(T4)31.5 ~ 2.60/-0.005100 ~ 20050 ~ 1250.5 ~ 8-PCX
1 Piece(s)

10 Days or more

104mm(T4)42 ~ 30/-0.005100 ~ 25050 ~ 1250.5 ~ 81.92 ~ 2.99-
1 Piece(s)

10 Days or more

104mm(T4)42 ~ 30/-0.005100 ~ 25050 ~ 1250.5 ~ 8-PCX
1 Piece(s)

10 Days or more

104mm(T4)4.52 ~ 2.50/-0.005100 ~ 25050 ~ 1250.5 ~ 81.92 ~ 2.49-
1 Piece(s)

10 Days or more

104mm(T4)4.52 ~ 2.50/-0.005100 ~ 25050 ~ 1250.5 ~ 8-PCX
1 Piece(s)

10 Days or more

104mm(T4)530/-0.005100 ~ 25050 ~ 1250.5 ~ 82.92 ~ 2.99-
1 Piece(s)

10 Days or more

104mm(T4)530/-0.005100 ~ 25050 ~ 1250.5 ~ 8-PCX

Loading...

  1. 1
 

Basic Information

Material SKH51 Tip diameter tolerance (Reference tolerance) 0/-0.005 Shaft diameter tolerance (Reference tolerance) 0/-0.02
Surface treatment No Tip shape No Character engraving type No
Number of engraving characters No Gas release shape With gas vent

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.