(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taperless One-Step Core Pins With Gas Vent -High Speed Steel SKH51/Cutting Facets/L Dimension Designation Type- (Part Numbers)

Taperless One-Step Core Pins With Gas Vent -High Speed Steel SKH51/Cutting Facets/L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKH51
•Shaft Diameter Tolerance Reference: 0/-0.02

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GW-EHSEL1-[50-100/0.01]-P[0.6,​0.7,​0.8]-N[20,​35,​40,​50,​60]-E[0.02-0.05/0.01]
GW-EHSEL1.5-[70-200/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-N[40,​50,​60,​70,​80,​90,​100]-E[0.02-0.05/0.01]
GW-EHSEL2-[70-200/0.01]-P1.8-N[40,​50,​60,​70,​80,​90,​100]-E[0.02-0.05/0.01]
GW-EHSEL2-[70-200/0.01]-P[0.7-1.6/0.1]-N[40,​50,​60,​70,​80,​90,​100]-E[0.02-0.05/0.01]
GW-EHSEL2.5-[100-200/0.01]-P[0.8-2.1/0.1]-N[50,​70,​80,​90,​100]-E[0.02-0.05/0.01]
GW-EHSEL3-[100-200/0.01]-P[1-2.6/0.1]-N[50,​70,​80,​90,​100]-E[0.02-0.05/0.01]
GW-EHSEL4-[100-250/0.01]-P[2,​2.5,​3]-N[50,​70,​100,​125]-E[0.02-0.05/0.01]
GW-EHSEL4.5-[100-250/0.01]-P[2,​2.5]-N[50,​70,​100,​125]-E[0.02-0.05/0.01]
GW-EHSEL5-[100-250/0.01]-P3-N[50,​70,​100,​125]-E[0.02-0.05/0.01]
GW-EHSJEL4-[100-250/0.01]-P[2,​2.5,​3]-N[50,​70,​100,​125]-E[0.02-0.05/0.01]
GW-EHSJEL4.5-[100-250/0.01]-P[2,​2.5]-N[50,​70,​100,​125]-E[0.02-0.05/0.01]
GW-EHSJEL5-[100-250/0.01]-P3-N[50,​70,​100,​125]-E[0.02-0.05/0.01]
GW-EHSJL4-[100-250/0.01]-P[2,​2.5,​3]-N[50,​70,​100,​125]-E[0.02-0.05/0.01]
GW-EHSJL4.5-[100-250/0.01]-P[2,​2.5]-N[50,​70,​100,​125]-E[0.02-0.05/0.01]
GW-EHSJL5-[100-250/0.01]-P3-N[50,​70,​100,​125]-E[0.02-0.05/0.01]
GW-EHSL1-[50-100/0.01]-P[0.6,​0.7,​0.8]-N[20,​35,​40,​50,​60]-E[0.02-0.05/0.01]
GW-EHSL1.5-[70-200/0.01]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-N[40,​50,​60,​70,​80,​90,​100]-E[0.02-0.05/0.01]
GW-EHSL2-[50-200/0.01]-P1.8-N[40,​50,​60,​70,​80,​90,​100]-E[0.02-0.05/0.01]
GW-EHSL2-[50-200/0.01]-P[0.7-1.6/0.1]-N[40,​50,​60,​70,​80,​90,​100]-E[0.02-0.05/0.01]
GW-EHSL2.5-[100-200/0.01]-P[0.8-2.1/0.1]-N[50,​70,​80,​90,​100]-E[0.02-0.05/0.01]
GW-EHSL3-[100-200/0.01]-P[1-2.6/0.1]-N[50,​70,​80,​90,​100]-E[0.02-0.05/0.01]
GW-EHSL4-[100-250/0.01]-P[2,​2.5,​3]-N[50,​70,​100,​125]-E[0.02-0.05/0.01]
GW-EHSL4.5-[100-250/0.01]-P[2,​2.5]-N[50,​70,​100,​125]-E[0.02-0.05/0.01]
GW-EHSL5-[100-250/0.01]-P3-N[50,​70,​100,​125]-E[0.02-0.05/0.01]
GWS-EHSEL2-[50-200/0.01]-P[1.5,​1.6,​1.8]-N[40,​50,​60,​70,​80,​90,​100]-E[0.03-0.05/0.01]
GWS-EHSEL2.5-[100-200/0.01]-P[1.5-2.1/0.1]-N[50,​70,​80,​90,​100]-E[0.03-0.05/0.01]
GWS-EHSEL3-[100-200/0.01]-P[1.5-2.6/0.1]-N[50,​70,​80,​90,​100]-E[0.03-0.05/0.01]
GWS-EHSEL4-[100-250/0.01]-P[2,​2.5,​3]-N[50,​70,​100,​125]-E[0.03-0.05/0.01]
GWS-EHSEL4.5-[100-250/0.01]-P[2,​2.5]-N[50,​70,​100,​125]-E[0.03-0.05/0.01]
GWS-EHSEL5-[100-250/0.01]-P3-N[50,​70,​100,​125]-E[0.03-0.05/0.01]
GWS-EHSJEL4-[100-250/0.01]-P[2,​2.5,​3]-N[50,​70,​100,​125]-E[0.03-0.05/0.01]
GWS-EHSJEL4.5-[100-250/0.01]-P[2,​2.5]-N[50,​70,​100,​125]-E[0.03-0.05/0.01]
GWS-EHSJEL5-[100-250/0.01]-P3-N[50,​70,​100,​125]-E[0.03-0.05/0.01]
GWS-EHSJL4-[100-250/0.01]-P[2,​2.5,​3]-N[50,​70,​100,​125]-E[0.03-0.05/0.01]
GWS-EHSJL4.5-[100-250/0.01]-P[2,​2.5]-N[50,​70,​100,​125]-E[0.03-0.05/0.01]
GWS-EHSJL5-[100-250/0.01]-P3-N[50,​70,​100,​125]-E[0.03-0.05/0.01]
GWS-EHSL2-[50-200/0.01]-P1.8-N[40,​50,​60,​70,​80,​90,​100]-E[0.03-0.05/0.01]
GWS-EHSL2-[50-200/0.01]-P[0.7-1.6/0.1]-N[40,​50,​60,​70,​80,​90,​100]-E[0.03-0.05/0.01]
GWS-EHSL2.5-[100-200/0.01]-P[1.5-2.1/0.1]-N[50,​70,​80,​90,​100]-E[0.03-0.05/0.01]
GWS-EHSL3-[100-200/0.01]-P[1.5-2.6/0.1]-N[50,​70,​80,​90,​100]-E[0.03-0.05/0.01]
GWS-EHSL4-[100-250/0.01]-P[2,​2.5,​3]-N[50,​70,​100,​125]-E[0.03-0.05/0.01]
GWS-EHSL4.5-[100-250/0.01]-P[2,​2.5]-N[50,​70,​100,​125]-E[0.03-0.05/0.01]
GWS-EHSL5-[100-250/0.01]-P3-N[50,​70,​100,​125]-E[0.03-0.05/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip diameter tolerance (Reference tolerance) Head thickness D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
Gas release shape L (L dimension)
(mm)
N
(mm)
E (Facet cutting width)
(mm)
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)10.6 ~ 0.8Single flat cutting50 ~ 10020 ~ 600.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)1.50.6 ~ 1.2Single flat cutting70 ~ 20040 ~ 1000.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)21.8Single flat cutting70 ~ 20040 ~ 1000.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)20.7 ~ 1.6Single flat cutting70 ~ 20040 ~ 1000.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)2.50.8 ~ 2.1Single flat cutting100 ~ 20050 ~ 1000.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)31 ~ 2.6Single flat cutting100 ~ 20050 ~ 1000.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)42 ~ 3Single flat cutting100 ~ 25050 ~ 1250.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)4.52 ~ 2.5Single flat cutting100 ~ 25050 ~ 1250.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)53Single flat cutting100 ~ 25050 ~ 1250.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.026mm(JIS)42 ~ 3Single flat cutting100 ~ 25050 ~ 1250.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.026mm(JIS)4.52 ~ 2.5Single flat cutting100 ~ 25050 ~ 1250.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.026mm(JIS)53Single flat cutting100 ~ 25050 ~ 1250.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)42 ~ 3Single flat cutting100 ~ 25050 ~ 1250.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)4.52 ~ 2.5Single flat cutting100 ~ 25050 ~ 1250.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)53Single flat cutting100 ~ 25050 ~ 1250.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)10.6 ~ 0.8Single flat cutting50 ~ 10020 ~ 600.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)1.50.6 ~ 1.2Single flat cutting70 ~ 20040 ~ 1000.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)21.8Single flat cutting50 ~ 20040 ~ 1000.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)20.7 ~ 1.6Single flat cutting50 ~ 20040 ~ 1000.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)2.50.8 ~ 2.1Single flat cutting100 ~ 20050 ~ 1000.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)31 ~ 2.6Single flat cutting100 ~ 20050 ~ 1000.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)42 ~ 3Single flat cutting100 ~ 25050 ~ 1250.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)4.52 ~ 2.5Single flat cutting100 ~ 25050 ~ 1250.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)53Single flat cutting100 ~ 25050 ~ 1250.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)21.5 ~ 1.8Four flats cutting50 ~ 20040 ~ 1000.03 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)2.51.5 ~ 2.1Four flats cutting100 ~ 20050 ~ 1000.03 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)31.5 ~ 2.6Four flats cutting100 ~ 20050 ~ 1000.03 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)42 ~ 3Four flats cutting100 ~ 25050 ~ 1250.03 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)4.52 ~ 2.5Four flats cutting100 ~ 25050 ~ 1250.03 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)53Four flats cutting100 ~ 25050 ~ 1250.03 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.026mm(JIS)42 ~ 3Four flats cutting100 ~ 25050 ~ 1250.03 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.026mm(JIS)4.52 ~ 2.5Four flats cutting100 ~ 25050 ~ 1250.03 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.026mm(JIS)53Four flats cutting100 ~ 25050 ~ 1250.03 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)42 ~ 3Four flats cutting100 ~ 25050 ~ 1250.03 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)4.52 ~ 2.5Four flats cutting100 ~ 25050 ~ 1250.03 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)53Four flats cutting100 ~ 25050 ~ 1250.03 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)21.8Four flats cutting50 ~ 20040 ~ 1000.03 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)20.7 ~ 1.6Four flats cutting50 ~ 20040 ~ 1000.03 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)2.51.5 ~ 2.1Four flats cutting100 ~ 20050 ~ 1000.03 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)31.5 ~ 2.6Four flats cutting100 ~ 20050 ~ 1000.03 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)42 ~ 3Four flats cutting100 ~ 25050 ~ 1250.03 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)4.52 ~ 2.5Four flats cutting100 ~ 25050 ~ 1250.03 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)53Four flats cutting100 ~ 25050 ~ 1250.03 ~ 0.05

Loading...

  1. 1
 

Basic Information

Material SKH51 Shaft diameter tolerance (Reference tolerance) 0/-0.02 Surface treatment No
Tip shape No Character engraving type No Number of engraving characters No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.