(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Ejector Pins With Tip Processed -Die Steel SKD61+Nitrided/Shaft Diameter・L Dimension Designation Type- (Part Numbers)

Straight Ejector Pins With Tip Processed -Die Steel SKD61+Nitrided/Shaft Diameter・L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: With tip processing
•Material: SKD61
•Shaft Diameter Tolerance Reference: -0.01/-0.02
•Surface Treatment: Nitrided

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EPJB1A4-[50-350/0.01]-P[3.5-3.99/0.01]-G[45-89/1]
EPJB1A4.5-[50-350/0.01]-P[4-4.49/0.01]-G[45-89/1]
EPJB1A5-[50-350/0.01]-P[4.5-4.99/0.01]-G[45-89/1]
EPJB1A5.5-[50-350/0.01]-P[5-5.49/0.01]-G[45-89/1]
EPJB1A6-[50-350/0.01]-P[5.5-5.99/0.01]-G[45-89/1]
EPJB1A6.5-[50-350/0.01]-P[6-6.49/0.01]-G[45-89/1]
EPJB1A7-[50-350/0.01]-P[6.5-6.99/0.01]-G[45-89/1]
EPJB1A8-[50-350/0.01]-P[7-7.99/0.01]-G[45-89/1]
EPJB1A10-[50-350/0.01]-P[8-9.99/0.01]-G[45-89/1]
EPJB1A12-[50-350/0.01]-P[10-11.99/0.01]-G[45-89/1]
EPJB2A4-[50-350/0.01]-P[0.5-3.99/0.01]-V[1.5-3.8/0.1]-G[45-89/1]
EPJB2A4.5-[50-350/0.01]-P[4-4.49/0.01]-V[1.5-4.3/0.1]-G[45-89/1]
EPJB2A5-[50-350/0.01]-P[4.5-4.99/0.01]-V[1.5-4.8/0.1]-G[45-89/1]
EPJB2A5.5-[50-350/0.01]-P[5-5.49/0.01]-V[1.5-5.3/0.1]-G[45-89/1]
EPJB2A6-[50-350/0.01]-P[5.5-5.99/0.01]-V[1.5-5.8/0.1]-G[45-89/1]
EPJB2A6.5-[50-350/0.01]-P[6-6.49/0.01]-V[1.5-6.3/0.1]-G[45-89/1]
EPJB2A7-[50-350/0.01]-P[6.5-6.99/0.01]-V[1.5-6.8/0.1]-G[45-89/1]
EPJB2A8-[50-350/0.01]-P[7-7.99/0.01]-V[1.5-7.8/0.1]-G[45-89/1]
EPJB2A10-[50-350/0.01]-P[8-9.99/0.01]-V[1.5-9.8/0.1]-G[45-89/1]
EPJB2A12-[50-350/0.01]-P[10-11.99/0.01]-V[1.5-11.9/0.1]-G[45-89/1]
EPJB3A4-[50-350/0.01]-P[3.5-3.99/0.01]-R[3.5-15/0.1]
EPJB3A4.5-[50-350/0.01]-P[4-4.49/0.01]-R[4-15/0.1]
EPJB3A5-[50-350/0.01]-P[4.5-4.99/0.01]-R[4.5-15/0.1]
EPJB3A5.5-[50-350/0.01]-P[5-5.49/0.01]-R[5-15/0.1]
EPJB3A6-[50-350/0.01]-P[5.5-5.99/0.01]-R[5.5-15/0.1]
EPJB3A6.5-[50-350/0.01]-P[6-6.49/0.01]-R[6-15/0.1]
EPJB3A7-[50-350/0.01]-P[6.5-6.99/0.01]-R[6.5-15/0.1]
EPJB3A8-[50-350/0.01]-P[7-7.99/0.01]-R[7-15/0.1]
EPJB3A10-[50-350/0.01]-P[8-9.99/0.01]-R[8-15/0.1]
EPJB3A12-[50-350/0.01]-P[10-11.99/0.01]-R[12-15/0.1]
EPJB4A4-[50-350/0.01]-P[3.5-3.99/0.01]-R[3.5-15/0.1]
EPJB4A4.5-[50-350/0.01]-P[4-4.49/0.01]-R[4-15/0.1]
EPJB4A5-[50-350/0.01]-P[4.5-4.99/0.01]-R[4.5-15/0.1]
EPJB4A5.5-[50-350/0.01]-P[5-5.49/0.01]-R[5-15/0.1]
EPJB4A6-[50-350/0.01]-P[5.5-5.99/0.01]-R[5.5-15/0.1]
EPJB4A6.5-[50-350/0.01]-P[6-6.49/0.01]-R[6-15/0.1]
EPJB4A7-[50-350/0.01]-P[6.5-6.99/0.01]-R[6.5-15/0.1]
EPJB4A8-[50-350/0.01]-P[7-7.99/0.01]-R[7-15/0.1]
EPJB4A10-[50-350/0.01]-P[8-9.99/0.01]-R[8-15/0.1]
EPJB4A12-[50-350/0.01]-P[10-11.99/0.01]-R[12-15/0.1]
EPJB5A4-[50-350/0.01]-P[3.5-3.99/0.01]-V[1.5-3.8/0.1]-F[35-300/0.01]-G[0-45/1]
EPJB5A4.5-[50-350/0.01]-P[4-4.49/0.01]-V[1.5-4.3/0.1]-F[35-300/0.01]-G[0-45/1]
EPJB5A5-[50-350/0.01]-P[4.5-4.99/0.01]-V[1.5-4.8/0.1]-F[35-350/0.01]-G[0-45/1]
EPJB5A5.5-[50-350/0.01]-P[5-5.49/0.01]-V[1.5-5.3/0.1]-F[35-350/0.01]-G[0-45/1]
EPJB5A6-[50-350/0.01]-P[5.5-5.99/0.01]-V[1.5-5.8/0.1]-F[35-350/0.01]-G[0-45/1]
EPJB5A6.5-[50-350/0.01]-P[6-6.49/0.01]-V[1.5-6.3/0.1]-F[35-350/0.01]-G[0-45/1]
EPJB5A7-[50-350/0.01]-P[6.5-6.99/0.01]-V[1.5-6.8/0.1]-F[35-350/0.01]-G[0-45/1]
EPJB5A8-[50-350/0.01]-P[7-7.99/0.01]-V[1.5-7.8/0.1]-F[35-350/0.01]-G[0-45/1]
EPJB5A10-[50-350/0.01]-P[8-9.99/0.01]-V[1.5-9.8/0.1]-F[35-350/0.01]-G[0-45/1]
EPJB5A12-[50-350/0.01]-P[10-11.99/0.01]-V[1.5-8.9/0.1]-F[35-350/0.01]-G[0-45/1]
EPJB6A4-[50-350/0.01]-P[3.5-3.99/0.01]-G[45-89/1]
EPJB6A4.5-[50-350/0.01]-P[4-4.49/0.01]-G[45-89/1]
EPJB6A5-[50-350/0.01]-P[4.5-4.99/0.01]-G[45-89/1]
EPJB6A5.5-[50-350/0.01]-P[5-5.49/0.01]-G[45-89/1]
EPJB6A6-[50-350/0.01]-P[5.5-5.99/0.01]-G[45-89/1]
EPJB6A6.5-[50-350/0.01]-P[6-6.49/0.01]-G[45-89/1]
EPJB6A7-[50-350/0.01]-P[6.5-6.99/0.01]-G[45-89/1]
EPJB6A8-[50-350/0.01]-P[7-7.99/0.01]-G[45-89/1]
EPJB6A10-[50-350/0.01]-P[8-9.99/0.01]-G[45-89/1]
EPJB6A12-[50-350/0.01]-P[10-11.99/0.01]-G[45-89/1]
EPJB7A4-[50-350/0.01]-P[3.5-3.99/0.01]-R[3.4-15/0.1]-F[35-300/0.01]
EPJB7A4.5-[50-350/0.01]-P[4-4.49/0.01]-R[3.9-15/0.1]-F[35-300/0.01]
EPJB7A5-[50-350/0.01]-P[4.5-4.99/0.01]-R[4.4-15/0.1]-F[35-350/0.01]
EPJB7A5.5-[50-350/0.01]-P[5-5.49/0.01]-R[4.9-15/0.1]-F[35-350/0.01]
EPJB7A6-[50-350/0.01]-P[5.5-5.99/0.01]-R[5.4-15/0.1]-F[35-350/0.01]
EPJB7A6.5-[50-350/0.01]-P[6-6.49/0.01]-R[5.9-15/0.1]-F[35-350/0.01]
EPJB7A7-[50-350/0.01]-P[6.5-6.99/0.01]-R[6.4-15/0.1]-F[35-350/0.01]
EPJB7A8-[50-350/0.01]-P[7-7.99/0.01]-R[6.9-15/0.1]-F[35-350/0.01]
EPJB7A10-[50-350/0.01]-P[8-9.99/0.01]-R[7.9-15/0.1]-F[35-350/0.01]
EPJB7A12-[50-350/0.01]-P[10-11.99/0.01]-R[8.1-15/0.1]-F[35-350/0.01]
EPJB8A4-[50-350/0.01]-P[3.5-3.99/0.01]-R[3.4-15/0.1]-F[35-300/0.01]
EPJB8A4.5-[50-350/0.01]-P[4-4.49/0.01]-R[3.9-15/0.1]-F[35-300/0.01]
EPJB8A5-[50-350/0.01]-P[4.5-4.99/0.01]-R[4.4-15/0.1]-F[35-350/0.01]
EPJB8A5.5-[50-350/0.01]-P[5-5.49/0.01]-R[4.9-15/0.1]-F[35-350/0.01]
EPJB8A6-[50-350/0.01]-P[5.5-5.99/0.01]-R[5.4-15/0.1]-F[35-350/0.01]
EPJB8A6.5-[50-350/0.01]-P[6-6.49/0.01]-R[5.9-15/0.1]-F[35-350/0.01]
EPJB8A7-[50-350/0.01]-P[6.5-6.99/0.01]-R[6.4-15/0.1]-F[35-350/0.01]
EPJB8A8-[50-350/0.01]-P[7-7.99/0.01]-R[6.9-15/0.1]-F[35-350/0.01]
EPJB8A10-[50-350/0.01]-P[8-9.99/0.01]-R[7.9-15/0.1]-F[35-350/0.01]
EPJB8A12-[50-350/0.01]-P[10-11.99/0.01]-R[12.1-15/0.1]-F[35-350/0.01]
EPJB9A4-[50-350/0.01]-P[3.5-3.99/0.01]
EPJB9A4.5-[50-350/0.01]-P[4-4.49/0.01]
EPJB9A5-[50-350/0.01]-P[4.5-4.99/0.01]
EPJB9A5.5-[50-350/0.01]-P[5-5.49/0.01]
EPJB9A6-[50-350/0.01]-P[5-5.99/0.01]
EPJB9A6.5-[50-350/0.01]-P[6-6.49/0.01]
EPJB9A7-[50-350/0.01]-P[6.5-6.99/0.01]
EPJB9A8-[50-350/0.01]-P[7-7.99/0.01]
EPJB9A10-[50-350/0.01]-P[8-9.99/0.01]
EPJB9A12-[50-350/0.01]-P[10-11.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL dimension tolerance (Reference tolerance) Head thickness D/P (Shaft diameter)
(mm)
Tip shape No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
A
(mm)
E
(mm)
F
(mm)
G
(°)
J
(mm)
K
(°)
Q
(mm)
R
(mm)
V
(mm)
W
(mm)
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)3.5 ~ 3.991A450 ~ 350---45 ~ 89------
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)4 ~ 4.491A4.550 ~ 350---45 ~ 89------
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)4.5 ~ 4.991A550 ~ 350---45 ~ 89------
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)5 ~ 5.491A5.550 ~ 350---45 ~ 89------
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)5.5 ~ 5.991A650 ~ 350---45 ~ 89------
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)6 ~ 6.491A6.550 ~ 350---45 ~ 89------
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)6.5 ~ 6.991A750 ~ 350---45 ~ 89------
1 Piece(s)

12 Days or more

10+0.05/08mm(JIS)7 ~ 7.991A850 ~ 350---45 ~ 89------
1 Piece(s)

12 Days or more

10+0.05/08mm(JIS)8 ~ 9.991A1050 ~ 350---45 ~ 89------
1 Piece(s)

12 Days or more

10+0.05/08mm(JIS)10 ~ 11.991A1250 ~ 350---45 ~ 89------
1 Piece(s)

12 Days or more

10+0.02/0 or +0.05/06mm(JIS)0.5 ~ 3.992A450 ~ 350---45 ~ 89----1.5 ~ 3.8-
1 Piece(s)

12 Days or more

10+0.02/0 or +0.05/06mm(JIS)4 ~ 4.492A4.550 ~ 350---45 ~ 89----1.5 ~ 4.3-
1 Piece(s)

12 Days or more

10+0.02/0 or +0.05/06mm(JIS)4.5 ~ 4.992A550 ~ 350---45 ~ 89----1.5 ~ 4.8-
1 Piece(s)

12 Days or more

10+0.02/0 or +0.05/06mm(JIS)5 ~ 5.492A5.550 ~ 350---45 ~ 89----1.5 ~ 5.3-
1 Piece(s)

12 Days or more

10+0.02/0 or +0.05/06mm(JIS)5.5 ~ 5.992A650 ~ 350---45 ~ 89----1.5 ~ 5.8-
1 Piece(s)

12 Days or more

10+0.02/0 or +0.05/06mm(JIS)6 ~ 6.492A6.550 ~ 350---45 ~ 89----1.5 ~ 6.3-
1 Piece(s)

12 Days or more

10+0.02/0 or +0.05/06mm(JIS)6.5 ~ 6.992A750 ~ 350---45 ~ 89----1.5 ~ 6.8-
1 Piece(s)

12 Days or more

10+0.02/0 or +0.05/08mm(JIS)7 ~ 7.992A850 ~ 350---45 ~ 89----1.5 ~ 7.8-
1 Piece(s)

12 Days or more

10+0.02/0 or +0.05/08mm(JIS)8 ~ 9.992A1050 ~ 350---45 ~ 89----1.5 ~ 9.8-
1 Piece(s)

12 Days or more

10+0.02/0 or +0.05/08mm(JIS)10 ~ 11.992A1250 ~ 350---45 ~ 89----1.5 ~ 11.9-
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)3.5 ~ 3.993A450 ~ 350-------3.5 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)4 ~ 4.493A4.550 ~ 350-------4 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)4.5 ~ 4.993A550 ~ 350-------4.5 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)5 ~ 5.493A5.550 ~ 350-------5 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)5.5 ~ 5.993A650 ~ 350-------5.5 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)6 ~ 6.493A6.550 ~ 350-------6 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)6.5 ~ 6.993A750 ~ 350-------6.5 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/08mm(JIS)7 ~ 7.993A850 ~ 350-------7 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/08mm(JIS)8 ~ 9.993A1050 ~ 350-------8 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/08mm(JIS)10 ~ 11.993A1250 ~ 350-------12 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)3.5 ~ 3.994A450 ~ 350-------3.5 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)4 ~ 4.494A4.550 ~ 350-------4 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)4.5 ~ 4.994A550 ~ 350-------4.5 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)5 ~ 5.494A5.550 ~ 350-------5 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)5.5 ~ 5.994A650 ~ 350-------5.5 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)6 ~ 6.494A6.550 ~ 350-------6 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)6.5 ~ 6.994A750 ~ 350-------6.5 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/08mm(JIS)7 ~ 7.994A850 ~ 350-------7 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/08mm(JIS)8 ~ 9.994A1050 ~ 350-------8 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/08mm(JIS)10 ~ 11.994A1250 ~ 350-------12 ~ 15--
1 Piece(s)

12 Days or more

10+0.02/0 or +0.05/06mm(JIS)3.5 ~ 3.995A450 ~ 350--35 ~ 3000 ~ 45----1.5 ~ 3.8-
1 Piece(s)

12 Days or more

10+0.02/0 or +0.05/06mm(JIS)4 ~ 4.495A4.550 ~ 350--35 ~ 3000 ~ 45----1.5 ~ 4.3-
1 Piece(s)

12 Days or more

10+0.02/0 or +0.05/06mm(JIS)4.5 ~ 4.995A550 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 4.8-
1 Piece(s)

12 Days or more

10+0.02/0 or +0.05/06mm(JIS)5 ~ 5.495A5.550 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 5.3-
1 Piece(s)

12 Days or more

10+0.02/0 or +0.05/06mm(JIS)5.5 ~ 5.995A650 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 5.8-
1 Piece(s)

12 Days or more

10+0.02/0 or +0.05/06mm(JIS)6 ~ 6.495A6.550 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 6.3-
1 Piece(s)

12 Days or more

10+0.02/0 or +0.05/06mm(JIS)6.5 ~ 6.995A750 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 6.8-
1 Piece(s)

12 Days or more

10+0.02/0 or +0.05/08mm(JIS)7 ~ 7.995A850 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 7.8-
1 Piece(s)

12 Days or more

10+0.02/0 or +0.05/08mm(JIS)8 ~ 9.995A1050 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 9.8-
1 Piece(s)

12 Days or more

10+0.02/0 or +0.05/08mm(JIS)10 ~ 11.995A1250 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 8.9-
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)3.5 ~ 3.996A450 ~ 350---45 ~ 89------
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)4 ~ 4.496A4.550 ~ 350---45 ~ 89------
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)4.5 ~ 4.996A550 ~ 350---45 ~ 89------
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)5 ~ 5.496A5.550 ~ 350---45 ~ 89------
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)5.5 ~ 5.996A650 ~ 350---45 ~ 89------
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)6 ~ 6.496A6.550 ~ 350---45 ~ 89------
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)6.5 ~ 6.996A750 ~ 350---45 ~ 89------
1 Piece(s)

12 Days or more

10+0.05/08mm(JIS)7 ~ 7.996A850 ~ 350---45 ~ 89------
1 Piece(s)

12 Days or more

10+0.05/08mm(JIS)8 ~ 9.996A1050 ~ 350---45 ~ 89------
1 Piece(s)

12 Days or more

10+0.05/08mm(JIS)10 ~ 11.996A1250 ~ 350---45 ~ 89------
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)3.5 ~ 3.997A450 ~ 350--35 ~ 300----3.4 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)4 ~ 4.497A4.550 ~ 350--35 ~ 300----3.9 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)4.5 ~ 4.997A550 ~ 350--35 ~ 350----4.4 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)5 ~ 5.497A5.550 ~ 350--35 ~ 350----4.9 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)5.5 ~ 5.997A650 ~ 350--35 ~ 350----5.4 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)6 ~ 6.497A6.550 ~ 350--35 ~ 350----5.9 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)6.5 ~ 6.997A750 ~ 350--35 ~ 350----6.4 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/08mm(JIS)7 ~ 7.997A850 ~ 350--35 ~ 350----6.9 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/08mm(JIS)8 ~ 9.997A1050 ~ 350--35 ~ 350----7.9 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/08mm(JIS)10 ~ 11.997A1250 ~ 350--35 ~ 350----8.1 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)3.5 ~ 3.998A450 ~ 350--35 ~ 300----3.4 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)4 ~ 4.498A4.550 ~ 350--35 ~ 300----3.9 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)4.5 ~ 4.998A550 ~ 350--35 ~ 350----4.4 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)5 ~ 5.498A5.550 ~ 350--35 ~ 350----4.9 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)5.5 ~ 5.998A650 ~ 350--35 ~ 350----5.4 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)6 ~ 6.498A6.550 ~ 350--35 ~ 350----5.9 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)6.5 ~ 6.998A750 ~ 350--35 ~ 350----6.4 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/08mm(JIS)7 ~ 7.998A850 ~ 350--35 ~ 350----6.9 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/08mm(JIS)8 ~ 9.998A1050 ~ 350--35 ~ 350----7.9 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/08mm(JIS)10 ~ 11.998A1250 ~ 350--35 ~ 350----12.1 ~ 15--
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)3.5 ~ 3.999A450 ~ 350----------
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)4 ~ 4.499A4.550 ~ 350----------
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)4.5 ~ 4.999A550 ~ 350----------
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)5 ~ 5.499A5.550 ~ 350----------
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)5 ~ 5.999A650 ~ 350----------
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)6 ~ 6.499A6.550 ~ 350----------
1 Piece(s)

12 Days or more

10+0.05/06mm(JIS)6.5 ~ 6.999A750 ~ 350----------
1 Piece(s)

12 Days or more

10+0.05/08mm(JIS)7 ~ 7.999A850 ~ 350----------
1 Piece(s)

12 Days or more

10+0.05/08mm(JIS)8 ~ 9.999A1050 ~ 350----------
1 Piece(s)

12 Days or more

10+0.05/08mm(JIS)10 ~ 11.999A1250 ~ 350----------

Loading...

 

Basic Information

Shape type With tip processing Material SKD61 Shaft diameter tolerance (Reference tolerance) -0.01/-0.02
Surface treatment Nitrided Gas release shape No Character engraving type No
Number of engraving characters No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.