(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Ejector Pins With Tip Processed -High Speed Steel SKH51/L Dimension Designation Type- (Part Numbers)

Straight Ejector Pins With Tip Processed -High Speed Steel SKH51/L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EPH1A1.5-[50-250/0.01]-G[45-89/1]
EPH1A2-[50-300/0.01]-G[45-89/1]
EPH1A2.5-[50-300/0.01]-G[45-89/1]
EPH1A3-[50-300/0.01]-G[45-89/1]
EPH1A3.5-[50-300/0.01]-G[45-89/1]
EPH1A4-[50-350/0.01]-G[45-89/1]
EPH1A4.5-[50-350/0.01]-G[45-89/1]
EPH1A5-[50-350/0.01]-G[45-89/1]
EPH1A5.5-[50-350/0.01]-G[45-89/1]
EPH1A6-[50-350/0.01]-G[45-89/1]
EPH1A6.5-[50-350/0.01]-G[45-89/1]
EPH1A7-[50-350/0.01]-G[45-89/1]
EPH1A8-[50-350/0.01]-G[45-89/1]
EPH1A9-[50-350/0.01]-G[45-89/1]
EPH1A10-[50-350/0.01]-G[45-89/1]
EPH1A12-[50-350/0.01]-G[45-89/1]
EPH2A1.5-[50-250/0.01]-V1.5-G[45-89/1]
EPH2A2-[50-300/0.01]-V[1.5-1.9/0.1]-G[45-89/1]
EPH2A2.5-[50-300/0.01]-V[1.5-2.4/0.1]-G[45-89/1]
EPH2A3-[50-300/0.01]-V[1.5-2.9/0.1]-G[45-89/1]
EPH2A3.5-[50-300/0.01]-V[1.5-3.4/0.1]-G[45-89/1]
EPH2A4-[50-350/0.01]-V[1.5-3.9/0.1]-G[45-89/1]
EPH2A4.5-[50-350/0.01]-V[1.5-4.4/0.1]-G[45-89/1]
EPH2A5-[50-350/0.01]-V[1.5-4.9/0.1]-G[45-89/1]
EPH2A5.5-[50-350/0.01]-V[1.5-5.4/0.1]-G[45-89/1]
EPH2A6-[50-350/0.01]-V[1.5-5.9/0.1]-G[45-89/1]
EPH2A6.5-[50-350/0.01]-V[1.5-6.4/0.1]-G[45-89/1]
EPH2A7-[50-350/0.01]-V[1.5-6.9/0.1]-G[45-89/1]
EPH2A8-[50-350/0.01]-V[1.5-7.9/0.1]-G[45-89/1]
EPH2A9-[50-350/0.01]-V[1.5-8.9/0.1]-G[45-89/1]
EPH2A10-[50-350/0.01]-V[1.5-9.9/0.1]-G[45-89/1]
EPH2A12-[50-350/0.01]-V[1.5-11.9/0.1]-G[45-89/1]
EPH3A1.5-[50-250/0.01]-R[1.5-15/0.1]
EPH3A2-[50-300/0.01]-R[2-15/0.1]
EPH3A2.5-[50-300/0.01]-R[2.5-15/0.1]
EPH3A3-[50-300/0.01]-R[3-15/0.1]
EPH3A3.5-[50-300/0.01]-R[3.5-15/0.1]
EPH3A4-[50-350/0.01]-R[4-15/0.1]
EPH3A4.5-[50-350/0.01]-R[4.5-15/0.1]
EPH3A5-[50-350/0.01]-R[5-15/0.1]
EPH3A5.5-[50-350/0.01]-R[5.5-15/0.1]
EPH3A6-[50-350/0.01]-R[6-15/0.1]
EPH3A6.5-[50-350/0.01]-R[6.5-15/0.1]
EPH3A7-[50-350/0.01]-R[7-15/0.1]
EPH3A8-[50-350/0.01]-R[8-15/0.1]
EPH3A9-[50-350/0.01]-R[9-15/0.1]
EPH3A10-[50-350/0.01]-R[10-15/0.1]
EPH3A12-[50-350/0.01]-R[12-15/0.1]
EPH4A1.5-[50-250/0.01]-R[1.5-15/0.1]
EPH4A2-[50-300/0.01]-R[2-15/0.1]
EPH4A2.5-[50-300/0.01]-R[2.5-15/0.1]
EPH4A3-[50-300/0.01]-R[3-15/0.1]
EPH4A3.5-[50-300/0.01]-R[3.5-15/0.1]
EPH4A4-[50-350/0.01]-R[4-15/0.1]
EPH4A4.5-[50-350/0.01]-R[4.5-15/0.1]
EPH4A5-[50-350/0.01]-R[5-15/0.1]
EPH4A5.5-[50-350/0.01]-R[5.5-15/0.1]
EPH4A6-[50-350/0.01]-R[6-15/0.1]
EPH4A6.5-[50-350/0.01]-R[6.5-15/0.1]
EPH4A7-[50-350/0.01]-R[7-15/0.1]
EPH4A8-[50-350/0.01]-R[8-15/0.1]
EPH4A9-[50-350/0.01]-R[9-15/0.1]
EPH4A10-[50-350/0.01]-R[10-15/0.1]
EPH4A12-[50-350/0.01]-R[12-15/0.1]
EPH5A1.5-[50-250/0.01]-V1.5-F[35-250/0.01]-G[0-45/1]
EPH5A2-[50-300/0.01]-V[1.5-1.9/0.1]-F[35-300/0.01]-G[0-45/1]
EPH5A2.5-[50-300/0.01]-V[1.5-2.4/0.1]-F[35-300/0.01]-G[0-45/1]
EPH5A3-[50-300/0.01]-V[1.5-2.9/0.1]-F[35-300/0.01]-G[0-45/1]
EPH5A3.5-[50-300/0.01]-V[1.5-3.4/0.1]-F[35-300/0.01]-G[0-45/1]
EPH5A4-[50-350/0.01]-V[1.5-3.9/0.1]-F[35-350/0.01]-G[0-45/1]
EPH5A4.5-[50-350/0.01]-V[1.5-4.4/0.1]-F[35-350/0.01]-G[0-45/1]
EPH5A5-[50-350/0.01]-V[1.5-4.9/0.1]-F[35-350/0.01]-G[0-45/1]
EPH5A5.5-[50-350/0.01]-V[1.5-5.4/0.1]-F[35-350/0.01]-G[0-45/1]
EPH5A6-[50-350/0.01]-V[1.5-5.9/0.1]-F[35-350/0.01]-G[0-45/1]
EPH5A6.5-[50-350/0.01]-V[1.5-6.4/0.1]-F[35-350/0.01]-G[0-45/1]
EPH5A7-[50-350/0.01]-V[1.5-6.9/0.1]-F[35-350/0.01]-G[0-45/1]
EPH5A8-[50-350/0.01]-V[1.5-7.9/0.1]-F[35-350/0.01]-G[0-45/1]
EPH5A9-[50-350/0.01]-V[1.5-8.9/0.1]-F[35-350/0.01]-G[0-45/1]
EPH5A10-[50-350/0.01]-V[1.5-9.9/0.1]-F[35-350/0.01]-G[0-45/1]
EPH5A12-[50-350/0.01]-V[1.5-11.9/0.1]-F[35-350/0.01]-G[0-45/1]
EPH6A1.5-[50-250/0.01]-G[45-89/1]
EPH6A2-[50-300/0.01]-G[45-89/1]
EPH6A2.5-[50-300/0.01]-G[45-89/1]
EPH6A3-[50-300/0.01]-G[45-89/1]
EPH6A3.5-[50-300/0.01]-G[45-89/1]
EPH6A4-[50-350/0.01]-G[45-89/1]
EPH6A4.5-[50-350/0.01]-G[45-89/1]
EPH6A5-[50-350/0.01]-G[45-89/1]
EPH6A5.5-[50-350/0.01]-G[45-89/1]
EPH6A6-[50-350/0.01]-G[45-89/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft diameter tolerance (Reference tolerance) L dimension tolerance (Reference tolerance) Head thickness D/P (Shaft diameter)
(mm)
Tip shape L (L dimension)
(mm)
A
(mm)
E
(mm)
F
(mm)
G
(°)
J
(mm)
K
(°)
Q
(mm)
R
(mm)
V
(mm)
W
(mm)
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)1.51A50 ~ 250---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)21A50 ~ 300---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)2.51A50 ~ 300---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)31A50 ~ 300---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)3.51A50 ~ 300---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)41A50 ~ 350---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)4.51A50 ~ 350---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)51A50 ~ 350---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)5.51A50 ~ 350---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)61A50 ~ 350---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)6.51A50 ~ 350---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)71A50 ~ 350---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)81A50 ~ 350---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)91A50 ~ 350---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)101A50 ~ 350---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)121A50 ~ 350---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)1.52A50 ~ 250---45 ~ 89----1.5-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)22A50 ~ 300---45 ~ 89----1.5 ~ 1.9-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)2.52A50 ~ 300---45 ~ 89----1.5 ~ 2.4-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)32A50 ~ 300---45 ~ 89----1.5 ~ 2.9-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)3.52A50 ~ 300---45 ~ 89----1.5 ~ 3.4-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)42A50 ~ 350---45 ~ 89----1.5 ~ 3.9-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)4.52A50 ~ 350---45 ~ 89----1.5 ~ 4.4-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)52A50 ~ 350---45 ~ 89----1.5 ~ 4.9-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)5.52A50 ~ 350---45 ~ 89----1.5 ~ 5.4-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)62A50 ~ 350---45 ~ 89----1.5 ~ 5.9-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)6.52A50 ~ 350---45 ~ 89----1.5 ~ 6.4-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)72A50 ~ 350---45 ~ 89----1.5 ~ 6.9-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)82A50 ~ 350---45 ~ 89----1.5 ~ 7.9-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)92A50 ~ 350---45 ~ 89----1.5 ~ 8.9-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)102A50 ~ 350---45 ~ 89----1.5 ~ 9.9-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)122A50 ~ 350---45 ~ 89----1.5 ~ 11.9-
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)1.53A50 ~ 250-------1.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)23A50 ~ 300-------2 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)2.53A50 ~ 300-------2.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)33A50 ~ 300-------3 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)3.53A50 ~ 300-------3.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)43A50 ~ 350-------4 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)4.53A50 ~ 350-------4.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)53A50 ~ 350-------5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)5.53A50 ~ 350-------5.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)63A50 ~ 350-------6 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)6.53A50 ~ 350-------6.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)73A50 ~ 350-------7 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)83A50 ~ 350-------8 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)93A50 ~ 350-------9 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)103A50 ~ 350-------10 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)123A50 ~ 350-------12 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)1.54A50 ~ 250-------1.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)24A50 ~ 300-------2 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)2.54A50 ~ 300-------2.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)34A50 ~ 300-------3 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)3.54A50 ~ 300-------3.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)44A50 ~ 350-------4 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)4.54A50 ~ 350-------4.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)54A50 ~ 350-------5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)5.54A50 ~ 350-------5.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)64A50 ~ 350-------6 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)6.54A50 ~ 350-------6.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)74A50 ~ 350-------7 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)84A50 ~ 350-------8 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)94A50 ~ 350-------9 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)104A50 ~ 350-------10 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)124A50 ~ 350-------12 ~ 15--
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)1.55A50 ~ 250--35 ~ 2500 ~ 45----1.5-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)25A50 ~ 300--35 ~ 3000 ~ 45----1.5 ~ 1.9-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)2.55A50 ~ 300--35 ~ 3000 ~ 45----1.5 ~ 2.4-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)35A50 ~ 300--35 ~ 3000 ~ 45----1.5 ~ 2.9-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)3.55A50 ~ 300--35 ~ 3000 ~ 45----1.5 ~ 3.4-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)45A50 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 3.9-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)4.55A50 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 4.4-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)55A50 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 4.9-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)5.55A50 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 5.4-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)65A50 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 5.9-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)6.55A50 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 6.4-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)75A50 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 6.9-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)85A50 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 7.9-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)95A50 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 8.9-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)105A50 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 9.9-
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)125A50 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 11.9-
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)1.56A50 ~ 250---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)26A50 ~ 300---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)2.56A50 ~ 300---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)36A50 ~ 300---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)3.56A50 ~ 300---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)46A50 ~ 350---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)4.56A50 ~ 350---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)56A50 ~ 350---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)5.56A50 ~ 350---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.005+0.05/04mm(T4)66A50 ~ 350---45 ~ 89------

Loading...

 

Basic Information

Shape type With tip processing Material SKH51 Surface treatment No
Gas release shape No Character engraving type No Number of engraving characters No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.