(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gas Release Straight Ejector Pins -High Speed Steel SKH51/Cutting Facets/L Dimension Shaft Diameter・L Dimension Designation Type- (Part Numbers)

Gas Release Straight Ejector Pins -High Speed Steel SKH51/Cutting Facets/L Dimension  Shaft Diameter・L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Gas Release Straight Ejector Pins -High Speed Steel SKH51/Cutting Facets/L Dimension  Shaft Diameter・L Dimension Designation Type-
  • Gas Release Straight Ejector Pins -High Speed Steel SKH51/Cutting Facets/L Dimension  Shaft Diameter・L Dimension Designation Type-

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GW-EPH-L0.6-[40-150/0.01]-E[0.02-0.05/0.01]
GW-EPH-L0.7-[40-150/0.01]-E[0.02-0.05/0.01]
GW-EPH-L0.8-[40-150/0.01]-E[0.02-0.05/0.01]
GW-EPH-L0.9-[40-150/0.01]-E[0.02-0.05/0.01]
GW-EPH-L1-[40-200/0.01]-E[0.02-0.05/0.01]
GW-EPH-L1.2-[40-200/0.01]-E[0.02-0.05/0.01]
GW-EPH-L1.5-[40-250/0.01]-E[0.02-0.05/0.01]
GW-EPH-L2-[40-300/0.01]-E[0.02-0.05/0.01]
GW-EPH-L2.5-[40-300/0.01]-E[0.02-0.05/0.01]
GW-EPH-L3-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPH-L3.5-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPH-L4-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPH-L4.5-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPH-L5-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPH-L5.5-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPH-L6-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPH-L6.5-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPH-L7-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPH-L8-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPH-L10-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPH-L12-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPHB0.7-[40-100/0.01]-P[0.6-0.69/0.01]-E[0.02-0.05/0.01]
GW-EPHB0.8-[40-150/0.01]-P[0.7-0.79/0.01]-E[0.02-0.05/0.01]
GW-EPHB0.9-[40-150/0.01]-P[0.8-0.89/0.01]-E[0.02-0.05/0.01]
GW-EPHB1-[40-200/0.01]-P[0.9-0.99/0.01]-E[0.02-0.05/0.01]
GW-EPHB1.5-[40-200/0.01]-P[1-1.49/0.01]-E[0.02-0.05/0.01]
GW-EPHB2-[40-250/0.01]-P[1.5-1.99/0.01]-E[0.02-0.05/0.01]
GW-EPHB2.5-[40-300/0.01]-P[2-2.49/0.01]-E[0.02-0.05/0.01]
GW-EPHB3-[40-300/0.01]-P[2.5-2.99/0.01]-E[0.02-0.05/0.01]
GW-EPHB3.5-[40-300/0.01]-P[3-3.49/0.01]-E[0.02-0.05/0.01]
GW-EPHB4-[40-300/0.01]-P[3.5-3.99/0.01]-E[0.02-0.05/0.01]
GW-EPHB4.5-[40-350/0.01]-P[4-4.49/0.01]-E[0.02-0.05/0.01]
GW-EPHB5-[40-350/0.01]-P[4.5-4.99/0.01]-E[0.02-0.05/0.01]
GW-EPHB5.5-[40-350/0.01]-P[5-5.49/0.01]-E[0.02-0.05/0.01]
GW-EPHB6-[40-350/0.01]-P[5.5-5.99/0.01]-E[0.02-0.05/0.01]
GW-EPHB6.5-[40-350/0.01]-P[6-6.49/0.01]-E[0.02-0.05/0.01]
GW-EPHB7-[40-350/0.01]-P[6.5-6.99/0.01]-E[0.02-0.05/0.01]
GW-EPHB8-[40-350/0.01]-P[7-7.99/0.01]-E[0.02-0.05/0.01]
GW-EPHB10-[40-350/0.01]-P[8-9.99/0.01]-E[0.02-0.05/0.01]
GW-EPHB12-[40-350/0.01]-P[10-11.99/0.01]-E[0.02-0.05/0.01]
GW-EPHBE0.7-[40-100/0.01]-P[0.6-0.69/0.01]-E[0.02-0.05/0.01]
GW-EPHBE0.8-[40-150/0.01]-P[0.7-0.79/0.01]-E[0.02-0.05/0.01]
GW-EPHBE0.9-[40-150/0.01]-P[0.8-0.89/0.01]-E[0.02-0.05/0.01]
GW-EPHBE1-[40-200/0.01]-P[0.9-0.99/0.01]-E[0.02-0.05/0.01]
GW-EPHBE1.5-[40-200/0.01]-P[1-1.49/0.01]-E[0.02-0.05/0.01]
GW-EPHBE2-[40-250/0.01]-P[1.5-1.99/0.01]-E[0.02-0.05/0.01]
GW-EPHBE2.5-[40-300/0.01]-P[2-2.49/0.01]-E[0.02-0.05/0.01]
GW-EPHBE3-[40-300/0.01]-P[2.5-2.99/0.01]-E[0.02-0.05/0.01]
GW-EPHBE3.5-[40-300/0.01]-P[3-3.49/0.01]-E[0.02-0.05/0.01]
GW-EPHBE4-[40-300/0.01]-P[3.5-3.99/0.01]-E[0.02-0.05/0.01]
GW-EPHBE4.5-[40-350/0.01]-P[4-4.49/0.01]-E[0.02-0.05/0.01]
GW-EPHBE5-[40-350/0.01]-P[4.5-4.99/0.01]-E[0.02-0.05/0.01]
GW-EPHBE5.5-[40-350/0.01]-P[5-5.49/0.01]-E[0.02-0.05/0.01]
GW-EPHBE6-[40-350/0.01]-P[5.5-5.99/0.01]-E[0.02-0.05/0.01]
GW-EPHBE6.5-[40-350/0.01]-P[6-6.49/0.01]-E[0.02-0.05/0.01]
GW-EPHBE7-[40-350/0.01]-P[6.5-6.99/0.01]-E[0.02-0.05/0.01]
GW-EPHBE8-[40-350/0.01]-P[7-7.99/0.01]-E[0.02-0.05/0.01]
GW-EPHBE10-[40-350/0.01]-P[8-9.99/0.01]-E[0.02-0.05/0.01]
GW-EPHBE12-[40-350/0.01]-P[10-11.99/0.01]-E[0.02-0.05/0.01]
GW-EPHE-L0.6-[40-150/0.01]-E[0.02-0.05/0.01]
GW-EPHE-L0.7-[40-150/0.01]-E[0.02-0.05/0.01]
GW-EPHE-L0.8-[40-150/0.01]-E[0.02-0.05/0.01]
GW-EPHE-L0.9-[40-150/0.01]-E[0.02-0.05/0.01]
GW-EPHE-L1-[40-200/0.01]-E[0.02-0.05/0.01]
GW-EPHE-L1.2-[40-200/0.01]-E[0.02-0.05/0.01]
GW-EPHE-L1.5-[40-250/0.01]-E[0.02-0.05/0.01]
GW-EPHE-L2-[40-300/0.01]-E[0.02-0.05/0.01]
GW-EPHE-L2.5-[40-300/0.01]-E[0.02-0.05/0.01]
GW-EPHE-L3-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPHE-L3.5-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPHE-L4-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPHE-L4.5-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPHE-L5-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPHE-L5.5-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPHE-L6-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPHE-L6.5-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPHE-L7-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPHE-L8-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPHE-L10-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPHE-L12-[40-350/0.01]-E[0.02-0.05/0.01]
GW-EPHJ-L4-[60-350/0.01]-E[0.02-0.05/0.01]
GW-EPHJ-L4.5-[60-350/0.01]-E[0.02-0.05/0.01]
GW-EPHJ-L5-[60-350/0.01]-E[0.02-0.05/0.01]
GW-EPHJ-L5.5-[60-350/0.01]-E[0.02-0.05/0.01]
GW-EPHJ-L6-[60-350/0.01]-E[0.02-0.05/0.01]
GW-EPHJ-L6.5-[60-350/0.01]-E[0.02-0.05/0.01]
GW-EPHJ-L7-[60-350/0.01]-E[0.02-0.05/0.01]
GW-EPHJ-L8-[60-350/0.01]-E[0.02-0.05/0.01]
GW-EPHJ-L10-[60-350/0.01]-E[0.02-0.05/0.01]
GW-EPHJ-L12-[60-350/0.01]-E[0.02-0.05/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft diameter tolerance (Reference tolerance) L dimension tolerance (Reference tolerance) Head thickness D/P (Shaft diameter)
(mm)
Gas release shape No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
E
(mm)
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.6Single flat cutting-40 ~ 1500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.7Single flat cutting-40 ~ 1500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.8Single flat cutting-40 ~ 1500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.9Single flat cutting-40 ~ 1500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)1Single flat cutting-40 ~ 2000.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)1.2Single flat cutting-40 ~ 2000.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)1.5Single flat cutting-40 ~ 2500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)2Single flat cutting-40 ~ 3000.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)2.5Single flat cutting-40 ~ 3000.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)3Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)3.5Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)4Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)4.5Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)5Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)5.5Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)6Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)6.5Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)7Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)8Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)10Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)12Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.6 ~ 0.69Single flat cutting0.740 ~ 1000.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.7 ~ 0.79Single flat cutting0.840 ~ 1500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.8 ~ 0.89Single flat cutting0.940 ~ 1500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.9 ~ 0.99Single flat cutting140 ~ 2000.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)1 ~ 1.49Single flat cutting1.540 ~ 2000.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)1.5 ~ 1.99Single flat cutting240 ~ 2500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)2 ~ 2.49Single flat cutting2.540 ~ 3000.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)2.5 ~ 2.99Single flat cutting340 ~ 3000.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)3 ~ 3.49Single flat cutting3.540 ~ 3000.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)3.5 ~ 3.99Single flat cutting440 ~ 3000.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)4 ~ 4.49Single flat cutting4.540 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)4.5 ~ 4.99Single flat cutting540 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)5 ~ 5.49Single flat cutting5.540 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)5.5 ~ 5.99Single flat cutting640 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)6 ~ 6.49Single flat cutting6.540 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)6.5 ~ 6.99Single flat cutting740 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)7 ~ 7.99Single flat cutting840 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)8 ~ 9.99Single flat cutting1040 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)10 ~ 11.99Single flat cutting1240 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/04mm(T4)0.6 ~ 0.69Single flat cutting0.740 ~ 1000.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/04mm(T4)0.7 ~ 0.79Single flat cutting0.840 ~ 1500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/04mm(T4)0.8 ~ 0.89Single flat cutting0.940 ~ 1500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/04mm(T4)0.9 ~ 0.99Single flat cutting140 ~ 2000.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)1 ~ 1.49Single flat cutting1.540 ~ 2000.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)1.5 ~ 1.99Single flat cutting240 ~ 2500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)2 ~ 2.49Single flat cutting2.540 ~ 3000.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)2.5 ~ 2.99Single flat cutting340 ~ 3000.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)3 ~ 3.49Single flat cutting3.540 ~ 3000.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)3.5 ~ 3.99Single flat cutting440 ~ 3000.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)4 ~ 4.49Single flat cutting4.540 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)4.5 ~ 4.99Single flat cutting540 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)5 ~ 5.49Single flat cutting5.540 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)5.5 ~ 5.99Single flat cutting640 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)6 ~ 6.49Single flat cutting6.540 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)6.5 ~ 6.99Single flat cutting740 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)7 ~ 7.99Single flat cutting840 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)8 ~ 9.99Single flat cutting1040 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)10 ~ 11.99Single flat cutting1240 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/04mm(T4)0.6Single flat cutting-40 ~ 1500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/04mm(T4)0.7Single flat cutting-40 ~ 1500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/04mm(T4)0.8Single flat cutting-40 ~ 1500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/04mm(T4)0.9Single flat cutting-40 ~ 1500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/04mm(T4)1Single flat cutting-40 ~ 2000.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/04mm(T4)1.2Single flat cutting-40 ~ 2000.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)1.5Single flat cutting-40 ~ 2500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)2Single flat cutting-40 ~ 3000.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)2.5Single flat cutting-40 ~ 3000.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)3Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)3.5Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)4Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)4.5Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)5Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)5.5Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)6Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)6.5Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)7Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)8Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)10Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

10-0.01/-0.02+0.02/0 or +0.05/04mm(T4)12Single flat cutting-40 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/06mm(JIS)4Single flat cutting-60 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/06mm(JIS)4.5Single flat cutting-60 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/06mm(JIS)5Single flat cutting-60 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/06mm(JIS)5.5Single flat cutting-60 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/06mm(JIS)6Single flat cutting-60 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/06mm(JIS)6.5Single flat cutting-60 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/06mm(JIS)7Single flat cutting-60 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/08mm(JIS)8Single flat cutting-60 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/08mm(JIS)10Single flat cutting-60 ~ 3500.02 ~ 0.05
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/08mm(JIS)12Single flat cutting-60 ~ 3500.02 ~ 0.05

Loading...

 

Basic Information

Shape type Gas release Material SKH51 Surface treatment No
Tip shape No Character engraving type No Number of engraving characters No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.