(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Pilot Punches with Key Grooves Normal, TiCN Coating, DLC Coating (Part Numbers)

Straight Pilot Punches with Key Grooves Normal, TiCN Coating, DLC Coating

•Shank Type: Straight
•Mounting Plate: Punch plate
•Shank Mounting Part Shape: With key groove

  • KEY
  • SKH51
  • POWDER HSS
  • TiCN
  • DLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ATTKC3-[42-62/10]-P[2-3/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC3-LC[25-61.9/0.1]-P[2-3/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC3-LCT[25-61.9/0.1]-P[2-3/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC4-[42-62/10]-P[3-4/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC4-LC[25-61.9/0.1]-P[3-4/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC4-LCT[25-61.9/0.1]-P[3-4/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC5-[42-62/10]-P[4-5/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC5-LC[25-61.9/0.1]-P[4-5/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC5-LCT[25-61.9/0.1]-P[4-5/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC6-[42-62/10]-P[5-6/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC6-LC[25-61.9/0.1]-P[5-6/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC6-LCT[25-61.9/0.1]-P[5-6/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC8-LCT[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC10-LCT[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC13-LCT[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC16-LCT[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC3-[42-62/10]-P[2-3/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC3-LC[25-61.9/0.1]-P[2-3/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC3-LCT[25-61.9/0.1]-P[2-3/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC4-[42-62/10]-P[3-4/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC4-LC[25-61.9/0.1]-P[3-4/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC4-LCT[25-61.9/0.1]-P[3-4/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC5-[42-62/10]-P[4-5/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC5-LC[25-61.9/0.1]-P[4-5/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC5-LCT[25-61.9/0.1]-P[4-5/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC6-[42-62/10]-P[5-6/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC6-LC[25-61.9/0.1]-P[5-6/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC6-LCT[25-61.9/0.1]-P[5-6/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC8-LCT[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC10-LCT[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC13-LCT[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC16-LCT[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HSTKC3-[42-72/10]-P[2-3/0.01]-T[5.1-72/0.1]
H-HSTKC3-LC[25-71.9/0.1]-P[2-3/0.01]-T[5.1-72/0.1]
H-HSTKC3-LCT[25-71.9/0.1]-P[2-3/0.01]-T[5.1-72/0.1]
H-HSTKC4-[42-72/10]-P[3-4/0.01]-T[5.1-72/0.1]
H-HSTKC4-LC[25-71.9/0.1]-P[3-4/0.01]-T[5.1-72/0.1]
H-HSTKC4-LCT[25-71.9/0.1]-P[3-4/0.01]-T[5.1-72/0.1]
H-HSTKC5-[42-72/10]-P[4-5/0.01]-T[5.1-72/0.1]
H-HSTKC5-LC[25-71.9/0.1]-P[4-5/0.01]-T[5.1-72/0.1]
H-HSTKC5-LCT[25-71.9/0.1]-P[4-5/0.01]-T[5.1-72/0.1]
H-HSTKC6-[42-72/10]-P[5-6/0.01]-T[5.1-72/0.1]
H-HSTKC6-LC[25-71.9/0.1]-P[5-6/0.01]-T[5.1-72/0.1]
H-HSTKC6-LCT[25-71.9/0.1]-P[5-6/0.01]-T[5.1-72/0.1]
H-HSTKC8-[42-92/10]-P[6-8/0.01]-T[5.1-92/0.1]
H-HSTKC8-LC[25-91.9/0.1]-P[6-8/0.01]-T[5.1-92/0.1]
H-HSTKC8-LCT[25-91.9/0.1]-P[6-8/0.01]-T[5.1-92/0.1]
H-HSTKC10-[42-92/10]-P[8-10/0.01]-T[5.1-92/0.1]
H-HSTKC10-LC[25-91.9/0.1]-P[8-10/0.01]-T[5.1-92/0.1]
H-HSTKC10-LCT[25-91.9/0.1]-P[8-10/0.01]-T[5.1-92/0.1]
H-HSTKC13-[42-92/10]-P[10-13/0.01]-T[5.1-92/0.1]
H-HSTKC13-LC[25-91.9/0.1]-P[10-13/0.01]-T[5.1-92/0.1]
H-HSTKC13-LCT[25-91.9/0.1]-P[10-13/0.01]-T[5.1-92/0.1]
H-HSTKC16-[42-92/10]-P[13-16/0.01]-T[5.1-92/0.1]
H-HSTKC16-LC[25-91.9/0.1]-P[13-16/0.01]-T[5.1-92/0.1]
H-HSTKC16-LCT[25-91.9/0.1]-P[13-16/0.01]-T[5.1-92/0.1]
H-HTTKC3-[42-72/10]-P[2-3/0.01]-T[5.1-72/0.1]
H-HTTKC3-LC[25-71.9/0.1]-P[2-3/0.01]-T[5.1-72/0.1]
H-HTTKC3-LCT[25-71.9/0.1]-P[2-3/0.01]-T[5.1-72/0.1]
H-HTTKC4-[42-72/10]-P[3-4/0.01]-T[5.1-72/0.1]
H-HTTKC4-LC[25-71.9/0.1]-P[3-4/0.01]-T[5.1-72/0.1]
H-HTTKC4-LCT[25-71.9/0.1]-P[3-4/0.01]-T[5.1-72/0.1]
H-HTTKC5-[42-72/10]-P[4-5/0.01]-T[5.1-72/0.1]
H-HTTKC5-LC[25-71.9/0.1]-P[4-5/0.01]-T[5.1-72/0.1]
H-HTTKC5-LCT[25-71.9/0.1]-P[4-5/0.01]-T[5.1-72/0.1]
H-HTTKC6-[42-72/10]-P[5-6/0.01]-T[5.1-72/0.1]
H-HTTKC6-LC[25-71.9/0.1]-P[5-6/0.01]-T[5.1-72/0.1]
H-HTTKC6-LCT[25-71.9/0.1]-P[5-6/0.01]-T[5.1-72/0.1]
H-HTTKC8-[42-92/10]-P[6-8/0.01]-T[5.1-92/0.1]
H-HTTKC8-LC[25-91.9/0.1]-P[6-8/0.01]-T[5.1-92/0.1]
H-HTTKC8-LCT[25-91.9/0.1]-P[6-8/0.01]-T[5.1-92/0.1]
H-HTTKC10-[42-92/10]-P[8-10/0.01]-T[5.1-92/0.1]
H-HTTKC10-LC[25-91.9/0.1]-P[8-10/0.01]-T[5.1-92/0.1]
H-HTTKC10-LCT[25-91.9/0.1]-P[8-10/0.01]-T[5.1-92/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Surface treatment No. (Nominal diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
T (Key groove position)
(mm)
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone310 ~ 3042 ~ 62--2 ~ 35.1 ~ 62
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone310 ~ 30-25 ~ 61.9-2 ~ 35.1 ~ 62
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone310 ~ 30--25 ~ 61.92 ~ 35.1 ~ 62
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone410 ~ 3042 ~ 62--3 ~ 45.1 ~ 62
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone410 ~ 30-25 ~ 61.9-3 ~ 45.1 ~ 62
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone410 ~ 30--25 ~ 61.93 ~ 45.1 ~ 62
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone510 ~ 3042 ~ 62--4 ~ 55.1 ~ 62
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone510 ~ 30-25 ~ 61.9-4 ~ 55.1 ~ 62
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone510 ~ 30--25 ~ 61.94 ~ 55.1 ~ 62
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone610 ~ 3042 ~ 62--5 ~ 65.1 ~ 62
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone610 ~ 30-25 ~ 61.9-5 ~ 65.1 ~ 62
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone610 ~ 30--25 ~ 61.95 ~ 65.1 ~ 62
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone815 ~ 3042 ~ 72--6 ~ 85.1 ~ 72
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone815 ~ 30-25 ~ 71.9-6 ~ 85.1 ~ 72
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone815 ~ 30--25 ~ 71.96 ~ 85.1 ~ 72
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone1015 ~ 3042 ~ 72--8 ~ 105.1 ~ 72
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone1015 ~ 30-25 ~ 71.9-8 ~ 105.1 ~ 72
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone1015 ~ 30--25 ~ 71.98 ~ 105.1 ~ 72
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone1315 ~ 3042 ~ 72--10 ~ 135.1 ~ 72
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone1315 ~ 30-25 ~ 71.9-10 ~ 135.1 ~ 72
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone1315 ~ 30--25 ~ 71.910 ~ 135.1 ~ 72
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone1615 ~ 3042 ~ 72--13 ~ 165.1 ~ 72
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone1615 ~ 30-25 ~ 71.9-13 ~ 165.1 ~ 72
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone1615 ~ 30--25 ~ 71.913 ~ 165.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN310 ~ 3042 ~ 62--2 ~ 35.1 ~ 62
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN310 ~ 30-25 ~ 61.9-2 ~ 35.1 ~ 62
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN310 ~ 30--25 ~ 61.92 ~ 35.1 ~ 62
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN410 ~ 3042 ~ 62--3 ~ 45.1 ~ 62
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN410 ~ 30-25 ~ 61.9-3 ~ 45.1 ~ 62
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN410 ~ 30--25 ~ 61.93 ~ 45.1 ~ 62
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN510 ~ 3042 ~ 62--4 ~ 55.1 ~ 62
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN510 ~ 30-25 ~ 61.9-4 ~ 55.1 ~ 62
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN510 ~ 30--25 ~ 61.94 ~ 55.1 ~ 62
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN610 ~ 3042 ~ 62--5 ~ 65.1 ~ 62
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN610 ~ 30-25 ~ 61.9-5 ~ 65.1 ~ 62
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN610 ~ 30--25 ~ 61.95 ~ 65.1 ~ 62
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN815 ~ 3042 ~ 72--6 ~ 85.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN815 ~ 30-25 ~ 71.9-6 ~ 85.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN815 ~ 30--25 ~ 71.96 ~ 85.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN1015 ~ 3042 ~ 72--8 ~ 105.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN1015 ~ 30-25 ~ 71.9-8 ~ 105.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN1015 ~ 30--25 ~ 71.98 ~ 105.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN1315 ~ 3042 ~ 72--10 ~ 135.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN1315 ~ 30-25 ~ 71.9-10 ~ 135.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN1315 ~ 30--25 ~ 71.910 ~ 135.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN1615 ~ 3042 ~ 72--13 ~ 165.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN1615 ~ 30-25 ~ 71.9-13 ~ 165.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN1615 ~ 30--25 ~ 71.913 ~ 165.1 ~ 72
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN3-42 ~ 72--2 ~ 35.1 ~ 72
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN3--25 ~ 71.9-2 ~ 35.1 ~ 72
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN3---25 ~ 71.92 ~ 35.1 ~ 72
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN4-42 ~ 72--3 ~ 45.1 ~ 72
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN4--25 ~ 71.9-3 ~ 45.1 ~ 72
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN4---25 ~ 71.93 ~ 45.1 ~ 72
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN5-42 ~ 72--4 ~ 55.1 ~ 72
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN5--25 ~ 71.9-4 ~ 55.1 ~ 72
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN5---25 ~ 71.94 ~ 55.1 ~ 72
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN6-42 ~ 72--5 ~ 65.1 ~ 72
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN6--25 ~ 71.9-5 ~ 65.1 ~ 72
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN6---25 ~ 71.95 ~ 65.1 ~ 72
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN8-42 ~ 92--6 ~ 85.1 ~ 92
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN8--25 ~ 91.9-6 ~ 85.1 ~ 92
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN8---25 ~ 91.96 ~ 85.1 ~ 92
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN10-42 ~ 92--8 ~ 105.1 ~ 92
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN10--25 ~ 91.9-8 ~ 105.1 ~ 92
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN10---25 ~ 91.98 ~ 105.1 ~ 92
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN13-42 ~ 92--10 ~ 135.1 ~ 92
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN13--25 ~ 91.9-10 ~ 135.1 ~ 92
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN13---25 ~ 91.910 ~ 135.1 ~ 92
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN16-42 ~ 92--13 ~ 165.1 ~ 92
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN16--25 ~ 91.9-13 ~ 165.1 ~ 92
1 Piece(s)

10 Days or more

10Tip RSKH51 EquivalentTiCN16---25 ~ 91.913 ~ 165.1 ~ 92
1 Piece(s)

10 Days or more

10Tapered tipSKH51 EquivalentTiCN3-42 ~ 72--2 ~ 35.1 ~ 72
1 Piece(s)

10 Days or more

10Tapered tipSKH51 EquivalentTiCN3--25 ~ 71.9-2 ~ 35.1 ~ 72
1 Piece(s)

10 Days or more

10Tapered tipSKH51 EquivalentTiCN3---25 ~ 71.92 ~ 35.1 ~ 72
1 Piece(s)

10 Days or more

10Tapered tipSKH51 EquivalentTiCN4-42 ~ 72--3 ~ 45.1 ~ 72
1 Piece(s)

10 Days or more

10Tapered tipSKH51 EquivalentTiCN4--25 ~ 71.9-3 ~ 45.1 ~ 72
1 Piece(s)

10 Days or more

10Tapered tipSKH51 EquivalentTiCN4---25 ~ 71.93 ~ 45.1 ~ 72
1 Piece(s)

10 Days or more

10Tapered tipSKH51 EquivalentTiCN5-42 ~ 72--4 ~ 55.1 ~ 72
1 Piece(s)

10 Days or more

10Tapered tipSKH51 EquivalentTiCN5--25 ~ 71.9-4 ~ 55.1 ~ 72
1 Piece(s)

10 Days or more

10Tapered tipSKH51 EquivalentTiCN5---25 ~ 71.94 ~ 55.1 ~ 72
1 Piece(s)

10 Days or more

10Tapered tipSKH51 EquivalentTiCN6-42 ~ 72--5 ~ 65.1 ~ 72
1 Piece(s)

10 Days or more

10Tapered tipSKH51 EquivalentTiCN6--25 ~ 71.9-5 ~ 65.1 ~ 72
1 Piece(s)

10 Days or more

10Tapered tipSKH51 EquivalentTiCN6---25 ~ 71.95 ~ 65.1 ~ 72
1 Piece(s)

10 Days or more

10Tapered tipSKH51 EquivalentTiCN8-42 ~ 92--6 ~ 85.1 ~ 92
1 Piece(s)

10 Days or more

10Tapered tipSKH51 EquivalentTiCN8--25 ~ 91.9-6 ~ 85.1 ~ 92
1 Piece(s)

10 Days or more

10Tapered tipSKH51 EquivalentTiCN8---25 ~ 91.96 ~ 85.1 ~ 92
1 Piece(s)

10 Days or more

10Tapered tipSKH51 EquivalentTiCN10-42 ~ 92--8 ~ 105.1 ~ 92
1 Piece(s)

10 Days or more

10Tapered tipSKH51 EquivalentTiCN10--25 ~ 91.9-8 ~ 105.1 ~ 92
1 Piece(s)

10 Days or more

10Tapered tipSKH51 EquivalentTiCN10---25 ~ 91.98 ~ 105.1 ~ 92

Loading...

 

Basic Information

Shank type Straight Mounting plate Punch plate Shank (mounting part) shape With key groove

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.