(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pilot Punches with Key Grooves TiCN Coating, HW Coating, DLC Coating (Part Numbers)

Pilot Punches with Key Grooves TiCN Coating, HW Coating, DLC Coating

•Shank Type: Standard
•Mounting Plate: Punch plate
•Shank Mounting Part Shape: With key groove

  • KEY
  • SKH51
  • POWDER HSS
  • TiCN
  • HW
  • DLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AH-HATKAL3-[52-62/10]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL3-LC[32-61.9/0.1]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL3-LCT[32-61.9/0.1]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL4-[52-62/10]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL4-LC[32-61.9/0.1]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL4-LCT[32-61.9/0.1]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL5-[52-62/10]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL5-[52-62/10]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL5-LC[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL5-LC[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL5-LCT[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL5-LCT[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL6-[52-62/10]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL6-[52-62/10]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL6-LC[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL6-LC[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL6-LCT[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL6-LCT[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL8-[52-82/10]-P[3-7.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAL8-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAL8-LC[32-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAL8-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAL8-LCT[32-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAL8-LCT[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAL10-[52-82/10]-P[3-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL10-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL10-LC[32-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL10-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL10-LCT[32-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL10-LCT[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL13-[52-82/10]-P[6-12.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL13-[52-82/10]-PC[3-5.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL13-LC[32-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL13-LC[32-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL13-LCT[32-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL13-LCT[32-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL16-[62-82/10]-P[10-15.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL16-[62-82/10]-PC[5-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL16-LC[32-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL16-LC[32-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL16-LCT[32-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL16-LCT[32-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAS3-[42-62/10]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS3-LC[32-61.9/0.1]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS3-LCT[32-61.9/0.1]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS4-[42-62/10]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS4-LC[32-61.9/0.1]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS4-LCT[32-61.9/0.1]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS5-[42-62/10]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS5-[42-62/10]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS5-LC[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS5-LC[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS5-LCT[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS5-LCT[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS6-[42-62/10]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS6-[42-62/10]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS6-LC[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS6-LC[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS6-LCT[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS6-LCT[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS8-[42-82/10]-P[3-7.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAS8-[42-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAS8-LC[32-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAS8-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAS8-LCT[32-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAS8-LCT[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAS10-[42-82/10]-P[3-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAS10-[42-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAS10-LC[32-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAS10-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAS10-LCT[32-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAS10-LCT[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAS13-[42-82/10]-P[6-12.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAS13-[42-82/10]-PC[3-5.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAS13-LC[32-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAS13-LC[32-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAS13-LCT[32-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAS13-LCT[32-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAS16-[42-82/10]-P[10-15.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAS16-[42-82/10]-PC[5-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAS16-LC[32-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAS16-LC[32-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAS16-LCT[32-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAS16-LCT[32-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAX3-[52-62/10]-P[1.2-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAX3-LC[32-61.9/0.1]-P[1.2-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAX3-LCT[32-61.9/0.1]-P[1.2-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAX4-[52-62/10]-P[1.2-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAX4-LC[32-61.9/0.1]-P[1.2-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAX4-LCT[32-61.9/0.1]-P[1.2-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Surface treatment Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
T (Key groove position)
(mm)
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L352 ~ 6210 ~ 30--1 ~ 2.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L3-10 ~ 3032 ~ 61.9-1 ~ 2.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L3-10 ~ 30-32 ~ 61.91 ~ 2.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L452 ~ 6210 ~ 30--1 ~ 3.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L4-10 ~ 3032 ~ 61.9-1 ~ 3.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L4-10 ~ 30-32 ~ 61.91 ~ 3.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L552 ~ 6210 ~ 30--2 ~ 4.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L552 ~ 6210 ~ 30---1 ~ 1.995.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L5-10 ~ 3032 ~ 61.9-2 ~ 4.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L5-10 ~ 3032 ~ 61.9--1 ~ 1.995.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L5-10 ~ 30-32 ~ 61.92 ~ 4.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L5-10 ~ 30-32 ~ 61.9-1 ~ 1.995.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L652 ~ 6210 ~ 30--2.5 ~ 5.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L652 ~ 6210 ~ 30---1.25 ~ 2.495.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L6-10 ~ 3032 ~ 61.9-2.5 ~ 5.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L6-10 ~ 3032 ~ 61.9--1.25 ~ 2.495.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L6-10 ~ 30-32 ~ 61.92.5 ~ 5.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L6-10 ~ 30-32 ~ 61.9-1.25 ~ 2.495.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L852 ~ 8210 ~ 30--3 ~ 7.99-5.1 ~ 92
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L852 ~ 8210 ~ 30---1.5 ~ 2.995.1 ~ 92
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L8-10 ~ 3032 ~ 81.9-3 ~ 7.99-5.1 ~ 92
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L8-10 ~ 3032 ~ 81.9--1.5 ~ 2.995.1 ~ 92
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L8-10 ~ 30-32 ~ 81.93 ~ 7.99-5.1 ~ 92
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L8-10 ~ 30-32 ~ 81.9-1.5 ~ 2.995.1 ~ 92
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L1052 ~ 8210 ~ 30--3 ~ 9.99-5.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L1052 ~ 8210 ~ 30---1.5 ~ 2.995.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L10-10 ~ 3032 ~ 81.9-3 ~ 9.99-5.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L10-10 ~ 3032 ~ 81.9--1.5 ~ 2.995.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L10-10 ~ 30-32 ~ 81.93 ~ 9.99-5.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L10-10 ~ 30-32 ~ 81.9-1.5 ~ 2.995.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L1352 ~ 8210 ~ 30--6 ~ 12.99-5.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L1352 ~ 8210 ~ 30---3 ~ 5.995.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L13-10 ~ 3032 ~ 81.9-6 ~ 12.99-5.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L13-10 ~ 3032 ~ 81.9--3 ~ 5.995.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L13-10 ~ 30-32 ~ 81.96 ~ 12.99-5.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L13-10 ~ 30-32 ~ 81.9-3 ~ 5.995.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L1662 ~ 8210 ~ 30--10 ~ 15.99-5.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L1662 ~ 8210 ~ 30---5 ~ 9.995.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L16-10 ~ 3032 ~ 81.9-10 ~ 15.99-5.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L16-10 ~ 3032 ~ 81.9--5 ~ 9.995.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L16-10 ~ 30-32 ~ 81.910 ~ 15.99-5.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L16-10 ~ 30-32 ~ 81.9-5 ~ 9.995.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S342 ~ 6210 ~ 30--1 ~ 2.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S3-10 ~ 3032 ~ 61.9-1 ~ 2.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S3-10 ~ 30-32 ~ 61.91 ~ 2.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S442 ~ 6210 ~ 30--1 ~ 3.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S4-10 ~ 3032 ~ 61.9-1 ~ 3.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S4-10 ~ 30-32 ~ 61.91 ~ 3.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S542 ~ 6210 ~ 30--2 ~ 4.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S542 ~ 6210 ~ 30---1 ~ 1.995.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S5-10 ~ 3032 ~ 61.9-2 ~ 4.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S5-10 ~ 3032 ~ 61.9--1 ~ 1.995.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S5-10 ~ 30-32 ~ 61.92 ~ 4.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S5-10 ~ 30-32 ~ 61.9-1 ~ 1.995.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S642 ~ 6210 ~ 30--2.5 ~ 5.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S642 ~ 6210 ~ 30---1.25 ~ 2.495.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S6-10 ~ 3032 ~ 61.9-2.5 ~ 5.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S6-10 ~ 3032 ~ 61.9--1.25 ~ 2.495.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S6-10 ~ 30-32 ~ 61.92.5 ~ 5.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S6-10 ~ 30-32 ~ 61.9-1.25 ~ 2.495.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S842 ~ 8210 ~ 30--3 ~ 7.99-5.1 ~ 92
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S842 ~ 8210 ~ 30---1.5 ~ 2.995.1 ~ 92
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S8-10 ~ 3032 ~ 81.9-3 ~ 7.99-5.1 ~ 92
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S8-10 ~ 3032 ~ 81.9--1.5 ~ 2.995.1 ~ 92
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S8-10 ~ 30-32 ~ 81.93 ~ 7.99-5.1 ~ 92
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S8-10 ~ 30-32 ~ 81.9-1.5 ~ 2.995.1 ~ 92
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S1042 ~ 8210 ~ 30--3 ~ 9.99-5.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S1042 ~ 8210 ~ 30---1.5 ~ 2.995.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S10-10 ~ 3032 ~ 81.9-3 ~ 9.99-5.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S10-10 ~ 3032 ~ 81.9--1.5 ~ 2.995.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S10-10 ~ 30-32 ~ 81.93 ~ 9.99-5.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S10-10 ~ 30-32 ~ 81.9-1.5 ~ 2.995.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S1342 ~ 8210 ~ 30--6 ~ 12.99-5.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S1342 ~ 8210 ~ 30---3 ~ 5.995.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S13-10 ~ 3032 ~ 81.9-6 ~ 12.99-5.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S13-10 ~ 3032 ~ 81.9--3 ~ 5.995.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S13-10 ~ 30-32 ~ 81.96 ~ 12.99-5.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S13-10 ~ 30-32 ~ 81.9-3 ~ 5.995.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S1642 ~ 8210 ~ 30--10 ~ 15.99-5.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S1642 ~ 8210 ~ 30---5 ~ 9.995.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S16-10 ~ 3032 ~ 81.9-10 ~ 15.99-5.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S16-10 ~ 3032 ~ 81.9--5 ~ 9.995.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S16-10 ~ 30-32 ~ 81.910 ~ 15.99-5.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S16-10 ~ 30-32 ~ 81.9-5 ~ 9.995.1 ~ 102
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0X352 ~ 6210 ~ 30--1.2 ~ 2.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0X3-10 ~ 3032 ~ 61.9-1.2 ~ 2.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0X3-10 ~ 30-32 ~ 61.91.2 ~ 2.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0X452 ~ 6210 ~ 30--1.2 ~ 3.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0X4-10 ~ 3032 ~ 61.9-1.2 ~ 3.99-5.1 ~ 72
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 EquivalentTiCN+0.005/0X4-10 ~ 30-32 ~ 61.91.2 ~ 3.99-5.1 ~ 72

Loading...

 

Basic Information

Shank type Standard Mounting plate Punch plate Shank (mounting part) shape With key groove

Additional Products in this Category

Complementary Products

Tech Support