(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pilot Punches HW Coating

Pilot Punches HW Coating

•Shank Type: Standard
•Surface Treatment: HW coating
•Mounting Plate: Punch plate
•Shank Mounting Part Shape: Standard

  • FLANGE
  • SKH51
  • POWDER HSS
  • HW

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHW-HATAL1.6-[42-62/10]-P[1-1.59/0.01]-A[10-30/5]
AHW-HATAL1.6-LC[27-61.9/0.1]-P[1-1.59/0.01]-A[10-30/5]
AHW-HATAL1.6-LCT[27-61.9/0.1]-P[1-1.59/0.01]-A[10-30/5]
AHW-HATAL1.6-LMT[27-61.9/0.1]-P[1-1.59/0.01]-A[10-30/5]
AHW-HATAL2.0-[42-62/10]-P[1-1.99/0.01]-A[10-30/5]
AHW-HATAL2.0-LC[27-61.9/0.1]-P[1-1.99/0.01]-A[10-30/5]
AHW-HATAL2.0-LCT[27-61.9/0.1]-P[1-1.99/0.01]-A[10-30/5]
AHW-HATAL2.0-LMT[27-61.9/0.1]-P[1-1.99/0.01]-A[10-30/5]
AHW-HATAL2.5-[42-62/10]-P[1-2.49/0.01]-A[10-30/5]
AHW-HATAL2.5-LC[27-61.9/0.1]-P[1-2.49/0.01]-A[10-30/5]
AHW-HATAL2.5-LCT[27-61.9/0.1]-P[1-2.49/0.01]-A[10-30/5]
AHW-HATAL2.5-LMT[27-61.9/0.1]-P[1-2.49/0.01]-A[10-30/5]
AHW-HATAL3-[52-82/10]-P[1-2.99/0.01]-A[10-30/5]
AHW-HATAL3-LC[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5]
AHW-HATAL3-LCT[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5]
AHW-HATAL3-LMT[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5]
AHW-HATAL4-[52-82/10]-P[1-3.99/0.01]-A[10-30/5]
AHW-HATAL4-LC[27-81.9/0.1]-P[1-3.99/0.01]-A[10-30/5]
AHW-HATAL4-LCT[27-81.9/0.1]-P[1-3.99/0.01]-A[10-30/5]
AHW-HATAL4-LMT[27-81.9/0.1]-P[1-3.99/0.01]-A[10-30/5]
AHW-HATAL5-[52-82/10]-P[2-4.99/0.01]-A[10-30/5]
AHW-HATAL5-[52-82/10]-PC[1-1.99/0.01]-A[10-30/5]
AHW-HATAL5-LC[27-81.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
AHW-HATAL5-LC[27-81.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
AHW-HATAL5-LCT[27-81.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
AHW-HATAL5-LCT[27-81.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
AHW-HATAL5-LMT[27-81.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
AHW-HATAL5-LMT[27-81.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
AHW-HATAL6-[52-82/10]-P[2.5-5.99/0.01]-A[10-30/5]
AHW-HATAL6-[52-82/10]-PC[1.25-2.49/0.01]-A[10-30/5]
AHW-HATAL6-LC[27-81.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
AHW-HATAL6-LC[27-81.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
AHW-HATAL6-LCT[27-81.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
AHW-HATAL6-LCT[27-81.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
AHW-HATAL6-LMT[27-81.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
AHW-HATAL6-LMT[27-81.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
AHW-HATAL8-[52-82/10]-P[3-7.99/0.01]-A[10-30/5]
AHW-HATAL8-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
AHW-HATAL8-LC[27-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
AHW-HATAL8-LC[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AHW-HATAL8-LCT[27-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
AHW-HATAL8-LCT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AHW-HATAL8-LMT[27-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
AHW-HATAL8-LMT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AHW-HATAL10-[52-82/10]-P[3-9.99/0.01]-A[10-30/5]
AHW-HATAL10-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
AHW-HATAL10-LC[27-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
AHW-HATAL10-LC[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AHW-HATAL10-LCT[27-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
AHW-HATAL10-LCT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AHW-HATAL10-LMT[27-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
AHW-HATAL10-LMT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AHW-HATAL13-[52-82/10]-P[6-12.99/0.01]-A[10-30/5]
AHW-HATAL13-[52-82/10]-PC[3-5.99/0.01]-A[10-30/5]
AHW-HATAL13-LC[27-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
AHW-HATAL13-LC[27-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
AHW-HATAL13-LCT[27-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
AHW-HATAL13-LCT[27-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
AHW-HATAL13-LMT[27-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
AHW-HATAL13-LMT[27-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L1.642 ~ 6210 ~ 30---1 ~ 1.59-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L1.6-10 ~ 3027 ~ 61.9--1 ~ 1.59-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L1.6-10 ~ 30-27 ~ 61.9-1 ~ 1.59-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L1.6-10 ~ 30--27 ~ 61.91 ~ 1.59-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L2.042 ~ 6210 ~ 30---1 ~ 1.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L2.0-10 ~ 3027 ~ 61.9--1 ~ 1.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L2.0-10 ~ 30-27 ~ 61.9-1 ~ 1.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L2.0-10 ~ 30--27 ~ 61.91 ~ 1.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L2.542 ~ 6210 ~ 30---1 ~ 2.49-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L2.5-10 ~ 3027 ~ 61.9--1 ~ 2.49-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L2.5-10 ~ 30-27 ~ 61.9-1 ~ 2.49-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L2.5-10 ~ 30--27 ~ 61.91 ~ 2.49-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L352 ~ 8210 ~ 30---1 ~ 2.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L3-10 ~ 3027 ~ 81.9--1 ~ 2.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L3-10 ~ 30-27 ~ 81.9-1 ~ 2.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L3-10 ~ 30--27 ~ 81.91 ~ 2.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L452 ~ 8210 ~ 30---1 ~ 3.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L4-10 ~ 3027 ~ 81.9--1 ~ 3.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L4-10 ~ 30-27 ~ 81.9-1 ~ 3.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L4-10 ~ 30--27 ~ 81.91 ~ 3.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L552 ~ 8210 ~ 30---2 ~ 4.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L552 ~ 8210 ~ 30----1 ~ 1.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L5-10 ~ 3027 ~ 81.9--2 ~ 4.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L5-10 ~ 3027 ~ 81.9---1 ~ 1.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L5-10 ~ 30-27 ~ 81.9-2 ~ 4.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L5-10 ~ 30-27 ~ 81.9--1 ~ 1.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L5-10 ~ 30--27 ~ 81.92 ~ 4.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L5-10 ~ 30--27 ~ 81.9-1 ~ 1.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L652 ~ 8210 ~ 30---2.5 ~ 5.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L652 ~ 8210 ~ 30----1.25 ~ 2.49
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L6-10 ~ 3027 ~ 81.9--2.5 ~ 5.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L6-10 ~ 3027 ~ 81.9---1.25 ~ 2.49
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L6-10 ~ 30-27 ~ 81.9-2.5 ~ 5.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L6-10 ~ 30-27 ~ 81.9--1.25 ~ 2.49
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L6-10 ~ 30--27 ~ 81.92.5 ~ 5.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L6-10 ~ 30--27 ~ 81.9-1.25 ~ 2.49
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L852 ~ 8210 ~ 30---3 ~ 7.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L852 ~ 8210 ~ 30----1.5 ~ 2.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L8-10 ~ 3027 ~ 81.9--3 ~ 7.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L8-10 ~ 3027 ~ 81.9---1.5 ~ 2.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L8-10 ~ 30-27 ~ 81.9-3 ~ 7.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L8-10 ~ 30-27 ~ 81.9--1.5 ~ 2.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L8-10 ~ 30--27 ~ 81.93 ~ 7.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L8-10 ~ 30--27 ~ 81.9-1.5 ~ 2.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L1052 ~ 8210 ~ 30---3 ~ 9.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L1052 ~ 8210 ~ 30----1.5 ~ 2.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L10-10 ~ 3027 ~ 81.9--3 ~ 9.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L10-10 ~ 3027 ~ 81.9---1.5 ~ 2.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L10-10 ~ 30-27 ~ 81.9-3 ~ 9.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L10-10 ~ 30-27 ~ 81.9--1.5 ~ 2.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L10-10 ~ 30--27 ~ 81.93 ~ 9.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L10-10 ~ 30--27 ~ 81.9-1.5 ~ 2.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L1352 ~ 8210 ~ 30---6 ~ 12.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L1352 ~ 8210 ~ 30----3 ~ 5.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L13-10 ~ 3027 ~ 81.9--6 ~ 12.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L13-10 ~ 3027 ~ 81.9---3 ~ 5.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L13-10 ~ 30-27 ~ 81.9-6 ~ 12.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L13-10 ~ 30-27 ~ 81.9--3 ~ 5.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L13-10 ~ 30--27 ~ 81.96 ~ 12.99-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L13-10 ~ 30--27 ~ 81.9-3 ~ 5.99

Loading...

 

Basic Information

Shank type Standard Surface treatment HW coating Mounting plate Punch plate
Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support