(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Stepped Shoulder Punches for Heavy Load Normal TiCN Coating (Part Numbers)

Double Stepped Shoulder Punches for Heavy Load Normal TiCN Coating

•Heavy-load Punch
•Shank Type: Double-stepped
•Surface Treatment: TiCN (XCN) coating
•Shank Mounting Part Shape: Standard
•Dimension T (Head thickness/plate thickness) (mm): 8

  • FLANGE
  • SKH51
  • POWDER HSS
  • TiCN

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AH-APHTWA5-[50,​60,​70,​80]-P[1.5-4.98/0.01]-B[2-40/0.1]-V[1.51-4.99/0.01]-F[5-45/0.1]
AH-APHTWA5-LC[45-79.9/0.1]-P[1.5-4.98/0.01]-B[2-40/0.1]-V[1.51-4.99/0.01]-F[5-45/0.1]
AH-APHTWA6-[50,​60,​70,​80]-P[1.5-5.98/0.01]-B[2-40/0.1]-V[2.01-5.99/0.01]-F[5-45/0.1]
AH-APHTWA6-LC[45-79.9/0.1]-P[1.5-5.98/0.01]-B[2-40/0.1]-V[2.01-5.99/0.01]-F[5-45/0.1]
AH-APHTWA8-[50-100/10]-P[1.5-7.98/0.01]-B[2-60/0.1]-V[1.51-7.99/0.01]-F[5-60/0.1]
AH-APHTWA8-LC[45-99.9/0.1]-P[1.5-7.98/0.01]-B[2-60/0.1]-V[1.51-7.99/0.01]-F[5-60/0.1]
AH-APHTWA10-[50-100/10]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
AH-APHTWA10-LC[45-99.9/0.1]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
AH-APHTWA13-[50-100/10]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1]
AH-APHTWA13-LC[45-99.9/0.1]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1]
AH-APHTWA16-[50-100/10]-P[5-15.98/0.01]-B[2-60/0.1]-V[5.01-15.99/0.01]-F[5-60/0.1]
AH-APHTWA16-LC[45-99.9/0.1]-P[5-15.98/0.01]-B[2-60/0.1]-V[5.01-15.99/0.01]-F[5-60/0.1]
AH-APHTWA20-[50-100/10]-P[6.5-19.98/0.01]-B[2-60/0.1]-V[6.51-19.99/0.01]-F[5-60/0.1]
AH-APHTWA20-LC[45-99.9/0.1]-P[6.5-19.98/0.01]-B[2-60/0.1]-V[6.51-19.99/0.01]-F[5-60/0.1]
AH-APHTWA25-[50-100/10]-P[9-24.98/0.01]-B[2-60/0.1]-V[9.01-24.99/0.01]-F[5-60/0.1]
AH-APHTWA25-LC[45-99.9/0.1]-P[9-24.98/0.01]-B[2-60/0.1]-V[9.01-24.99/0.01]-F[5-60/0.1]
AH-APHTWD5-[50,​60,​70,​80]-P[1-4.96/0.01]-W[1-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1]
AH-APHTWD5-LC[45-79.9/0.1]-P[1-4.96/0.01]-W[1-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1]
AH-APHTWD6-[50,​60,​70,​80]-P[1-5.96/0.01]-W[1-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1]
AH-APHTWD6-LC[45-79.9/0.1]-P[1-5.96/0.01]-W[1-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1]
AH-APHTWD8-[50-100/10]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
AH-APHTWD8-LC[45-99.9/0.1]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
AH-APHTWD10-[50-100/10]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
AH-APHTWD10-LC[45-99.9/0.1]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
AH-APHTWD13-[50-100/10]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
AH-APHTWD13-LC[45-99.9/0.1]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
AH-APHTWD16-[50-100/10]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
AH-APHTWD16-LC[45-99.9/0.1]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
AH-APHTWD20-[50-100/10]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
AH-APHTWD20-LC[45-99.9/0.1]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
AH-APHTWD25-[50-100/10]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
AH-APHTWD25-LC[45-99.9/0.1]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
AH-APHTWE5-[50,​60,​70,​80]-P[1-4.95/0.01]-W[1.01-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1]
AH-APHTWE5-LC[45-79.9/0.1]-P[1-4.95/0.01]-W[1.01-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1]
AH-APHTWE6-[50,​60,​70,​80]-P[1-5.95/0.01]-W[1.01-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1]
AH-APHTWE6-LC[45-79.9/0.1]-P[1-5.95/0.01]-W[1.01-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1]
AH-APHTWE8-[50-100/10]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
AH-APHTWE8-LC[45-99.9/0.1]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
AH-APHTWE10-[50-100/10]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
AH-APHTWE10-LC[45-99.9/0.1]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
AH-APHTWE13-[50-100/10]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
AH-APHTWE13-LC[45-99.9/0.1]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
AH-APHTWE16-[50-100/10]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
AH-APHTWE16-LC[45-99.9/0.1]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
AH-APHTWE20-[50-100/10]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
AH-APHTWE20-LC[45-99.9/0.1]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
AH-APHTWE25-[50-100/10]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
AH-APHTWE25-LC[45-99.9/0.1]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
AH-APHTWG5-[50,​60,​70,​80]-P[1-4.95/0.01]-W[1.01-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1]
AH-APHTWG5-LC[45-79.9/0.1]-P[1-4.95/0.01]-W[1.01-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1]
AH-APHTWG6-[50,​60,​70,​80]-P[1-5.95/0.01]-W[1.01-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1]
AH-APHTWG6-LC[45-79.9/0.1]-P[1-5.95/0.01]-W[1.01-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1]
AH-APHTWG8-[50-100/10]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
AH-APHTWG8-LC[45-99.9/0.1]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
AH-APHTWG10-[50-100/10]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
AH-APHTWG10-LC[45-99.9/0.1]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
AH-APHTWG13-[50-100/10]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
AH-APHTWG13-LC[45-99.9/0.1]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
AH-APHTWG16-[50-100/10]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
AH-APHTWG16-LC[45-99.9/0.1]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
AH-APHTWG20-[50-100/10]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
AH-APHTWG20-LC[45-99.9/0.1]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
AH-APHTWG25-[50-100/10]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
AH-APHTWG25-LC[45-99.9/0.1]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
AH-APHTWR5-[50,​60,​70,​80]-P[1-4.96/0.01]-W[1-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1]-R[0.15-2.45/0.1]
AH-APHTWR5-LC[45-79.9/0.1]-P[1-4.96/0.01]-W[1-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1]-R[0.15-2.45/0.1]
AH-APHTWR6-[50,​60,​70,​80]-P[1-5.96/0.01]-W[1-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1]-R[0.15-2.95/0.1]
AH-APHTWR6-LC[45-79.9/0.1]-P[1-5.96/0.01]-W[1-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1]-R[0.15-2.95/0.1]
AH-APHTWR8-[50-100/10]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]-R[0.15-3.97/0.01]
AH-APHTWR8-LC[45-99.9/0.1]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]-R[0.15-3.97/0.01]
AH-APHTWR10-[50-100/10]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]-R[0.15-4.97/0.01]
AH-APHTWR10-LC[45-99.9/0.1]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]-R[0.15-4.97/0.01]
AH-APHTWR13-[50-100/10]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]-R[0.15-6.47/0.01]
AH-APHTWR13-LC[45-99.9/0.1]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]-R[0.15-6.47/0.01]
AH-APHTWR16-[50-100/10]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]-R[0.15-7.97/0.01]
AH-APHTWR16-LC[45-99.9/0.1]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]-R[0.15-7.97/0.01]
AH-APHTWR20-[50-100/10]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]-R[0.15-9.97/0.01]
AH-APHTWR20-LC[45-99.9/0.1]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]-R[0.15-9.97/0.01]
AH-APHTWR25-[50-100/10]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]-R[0.15-12.47/0.01]
AH-APHTWR25-LC[45-99.9/0.1]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]-R[0.15-12.47/0.01]
AH-APTWA5-[50,​60,​70,​80]-P[1.5-4.98/0.01]-B[2-40/0.1]-V[1.51-4.99/0.01]-F[5-45/0.1]
AH-APTWA5-LC[45-79.9/0.1]-P[1.5-4.98/0.01]-B[2-40/0.1]-V[1.51-4.99/0.01]-F[5-45/0.1]
AH-APTWA6-[50,​60,​70,​80]-P[1.5-5.98/0.01]-B[2-40/0.1]-V[2.01-5.99/0.01]-F[5-45/0.1]
AH-APTWA6-LC[45-79.9/0.1]-P[1.5-5.98/0.01]-B[2-40/0.1]-V[2.01-5.99/0.01]-F[5-45/0.1]
AH-APTWA8-[50-100/10]-P[1.5-7.98/0.01]-B[2-60/0.1]-V[1.51-7.99/0.01]-F[5-60/0.1]
AH-APTWA8-LC[45-99.9/0.1]-P[1.5-7.98/0.01]-B[2-60/0.1]-V[1.51-7.99/0.01]-F[5-60/0.1]
AH-APTWA10-[50-100/10]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
AH-APTWA10-LC[45-99.9/0.1]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
AH-APTWA13-[50-100/10]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1]
AH-APTWA13-LC[45-99.9/0.1]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
B (Tip length)
(mm)
F (Length from tip end to second step R)
(mm)
LC (Full length alteration)
(mm)
R (Tip corner R)
(mm)
V (Second step tip diameter)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/051.5 ~ 4.9850 ~ 802 ~ 405 ~ 45--1.51 ~ 4.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/051.5 ~ 4.98-2 ~ 405 ~ 4545 ~ 79.9-1.51 ~ 4.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/061.5 ~ 5.9850 ~ 802 ~ 405 ~ 45--2.01 ~ 5.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/061.5 ~ 5.98-2 ~ 405 ~ 4545 ~ 79.9-2.01 ~ 5.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/081.5 ~ 7.9850 ~ 1002 ~ 605 ~ 60--1.51 ~ 7.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/081.5 ~ 7.98-2 ~ 605 ~ 6045 ~ 99.9-1.51 ~ 7.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.5 ~ 9.9850 ~ 1002 ~ 605 ~ 60--1.51 ~ 9.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.5 ~ 9.98-2 ~ 605 ~ 6045 ~ 99.9-1.51 ~ 9.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0133 ~ 12.9850 ~ 1002 ~ 605 ~ 60--3.01 ~ 12.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0133 ~ 12.98-2 ~ 605 ~ 6045 ~ 99.9-3.01 ~ 12.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0165 ~ 15.9850 ~ 1002 ~ 605 ~ 60--5.01 ~ 15.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0165 ~ 15.98-2 ~ 605 ~ 6045 ~ 99.9-5.01 ~ 15.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0206.5 ~ 19.9850 ~ 1002 ~ 605 ~ 60--6.51 ~ 19.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0206.5 ~ 19.98-2 ~ 605 ~ 6045 ~ 99.9-6.51 ~ 19.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0259 ~ 24.9850 ~ 1002 ~ 605 ~ 60--9.01 ~ 24.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0259 ~ 24.98-2 ~ 605 ~ 6045 ~ 99.9-9.01 ~ 24.99-
1 Piece(s)

10 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/051 ~ 4.9650 ~ 802 ~ 255 ~ 45--1.03 ~ 4.991 ~ 4.96
1 Piece(s)

10 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/051 ~ 4.96-2 ~ 255 ~ 4545 ~ 79.9-1.03 ~ 4.991 ~ 4.96
1 Piece(s)

10 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/061 ~ 5.9650 ~ 802 ~ 305 ~ 45--1.03 ~ 5.991 ~ 5.96
1 Piece(s)

10 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/061 ~ 5.96-2 ~ 305 ~ 4545 ~ 79.9-1.03 ~ 5.991 ~ 5.96
1 Piece(s)

10 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/081 ~ 7.9650 ~ 1002 ~ 305 ~ 60--1.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/081 ~ 7.96-2 ~ 305 ~ 6045 ~ 99.9-1.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.25 ~ 9.9650 ~ 1002 ~ 305 ~ 60--1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.25 ~ 9.96-2 ~ 305 ~ 6045 ~ 99.9-1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0131.5 ~ 12.9650 ~ 1002 ~ 305 ~ 60--1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0131.5 ~ 12.96-2 ~ 305 ~ 6045 ~ 99.9-1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0162 ~ 15.9650 ~ 1002 ~ 305 ~ 60--2.03 ~ 15.992 ~ 15.96
1 Piece(s)

10 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0162 ~ 15.96-2 ~ 305 ~ 6045 ~ 99.9-2.03 ~ 15.992 ~ 15.96
1 Piece(s)

10 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0202.5 ~ 19.9650 ~ 1002 ~ 305 ~ 60--2.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

10 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0202.5 ~ 19.96-2 ~ 305 ~ 6045 ~ 99.9-2.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

10 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0253 ~ 24.9650 ~ 1002 ~ 305 ~ 60--3.03 ~ 24.993 ~ 24.96
1 Piece(s)

10 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0253 ~ 24.96-2 ~ 305 ~ 6045 ~ 99.9-3.03 ~ 24.993 ~ 24.96
1 Piece(s)

10 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/051 ~ 4.9550 ~ 802 ~ 255 ~ 45--1.03 ~ 4.991.01 ~ 4.96
1 Piece(s)

10 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/051 ~ 4.95-2 ~ 255 ~ 4545 ~ 79.9-1.03 ~ 4.991.01 ~ 4.96
1 Piece(s)

10 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/061 ~ 5.9550 ~ 802 ~ 305 ~ 45--1.03 ~ 5.991.01 ~ 5.96
1 Piece(s)

10 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/061 ~ 5.95-2 ~ 305 ~ 4545 ~ 79.9-1.03 ~ 5.991.01 ~ 5.96
1 Piece(s)

10 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/081 ~ 7.9650 ~ 1002 ~ 305 ~ 60--1.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/081 ~ 7.96-2 ~ 305 ~ 6045 ~ 99.9-1.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.25 ~ 9.9650 ~ 1002 ~ 305 ~ 60--1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.25 ~ 9.96-2 ~ 305 ~ 6045 ~ 99.9-1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/0131.5 ~ 12.9650 ~ 1002 ~ 305 ~ 60--1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/0131.5 ~ 12.96-2 ~ 305 ~ 6045 ~ 99.9-1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/0162 ~ 15.9650 ~ 1002 ~ 305 ~ 60--2.03 ~ 15.992 ~ 15.96
1 Piece(s)

10 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/0162 ~ 15.96-2 ~ 305 ~ 6045 ~ 99.9-2.03 ~ 15.992 ~ 15.96
1 Piece(s)

10 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/0202.5 ~ 19.9650 ~ 1002 ~ 305 ~ 60--2.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

10 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/0202.5 ~ 19.96-2 ~ 305 ~ 6045 ~ 99.9-2.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

10 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/0253 ~ 24.9650 ~ 1002 ~ 305 ~ 60--3.03 ~ 24.993 ~ 24.96
1 Piece(s)

10 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/0253 ~ 24.96-2 ~ 305 ~ 6045 ~ 99.9-3.03 ~ 24.993 ~ 24.96
1 Piece(s)

10 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/051 ~ 4.9550 ~ 802 ~ 255 ~ 45--1.03 ~ 4.991.01 ~ 4.96
1 Piece(s)

10 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/051 ~ 4.95-2 ~ 255 ~ 4545 ~ 79.9-1.03 ~ 4.991.01 ~ 4.96
1 Piece(s)

10 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/061 ~ 5.9550 ~ 802 ~ 305 ~ 45--1.03 ~ 5.991.01 ~ 5.96
1 Piece(s)

10 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/061 ~ 5.95-2 ~ 305 ~ 4545 ~ 79.9-1.03 ~ 5.991.01 ~ 5.96
1 Piece(s)

10 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/081 ~ 7.9650 ~ 1002 ~ 305 ~ 60--1.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/081 ~ 7.96-2 ~ 305 ~ 6045 ~ 99.9-1.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.25 ~ 9.9650 ~ 1002 ~ 305 ~ 60--1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.25 ~ 9.96-2 ~ 305 ~ 6045 ~ 99.9-1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/0131.5 ~ 12.9650 ~ 1002 ~ 305 ~ 60--1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/0131.5 ~ 12.96-2 ~ 305 ~ 6045 ~ 99.9-1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/0162 ~ 15.9650 ~ 1002 ~ 305 ~ 60--2.03 ~ 15.992 ~ 15.96
1 Piece(s)

10 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/0162 ~ 15.96-2 ~ 305 ~ 6045 ~ 99.9-2.03 ~ 15.992 ~ 15.96
1 Piece(s)

10 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/0202.5 ~ 19.9650 ~ 1002 ~ 305 ~ 60--2.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

10 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/0202.5 ~ 19.96-2 ~ 305 ~ 6045 ~ 99.9-2.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

10 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/0253 ~ 24.9650 ~ 1002 ~ 305 ~ 60--3.03 ~ 24.993 ~ 24.96
1 Piece(s)

10 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/0253 ~ 24.96-2 ~ 305 ~ 6045 ~ 99.9-3.03 ~ 24.993 ~ 24.96
1 Piece(s)

10 Days or more

10Radius rectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/051 ~ 4.9650 ~ 802 ~ 255 ~ 45-0.15 ~ 2.451.03 ~ 4.991 ~ 4.96
1 Piece(s)

10 Days or more

10Radius rectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/051 ~ 4.96-2 ~ 255 ~ 4545 ~ 79.90.15 ~ 2.451.03 ~ 4.991 ~ 4.96
1 Piece(s)

10 Days or more

10Radius rectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/061 ~ 5.9650 ~ 802 ~ 305 ~ 45-0.15 ~ 2.951.03 ~ 5.991 ~ 5.96
1 Piece(s)

10 Days or more

10Radius rectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/061 ~ 5.96-2 ~ 305 ~ 4545 ~ 79.90.15 ~ 2.951.03 ~ 5.991 ~ 5.96
1 Piece(s)

10 Days or more

10Radius rectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/081 ~ 7.9650 ~ 1002 ~ 305 ~ 60-0.15 ~ 3.971.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10Radius rectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/081 ~ 7.96-2 ~ 305 ~ 6045 ~ 99.90.15 ~ 3.971.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10Radius rectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.25 ~ 9.9650 ~ 1002 ~ 305 ~ 60-0.15 ~ 4.971.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10Radius rectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.25 ~ 9.96-2 ~ 305 ~ 6045 ~ 99.90.15 ~ 4.971.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10Radius rectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0131.5 ~ 12.9650 ~ 1002 ~ 305 ~ 60-0.15 ~ 6.471.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10Radius rectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0131.5 ~ 12.96-2 ~ 305 ~ 6045 ~ 99.90.15 ~ 6.471.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10Radius rectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0162 ~ 15.9650 ~ 1002 ~ 305 ~ 60-0.15 ~ 7.972.03 ~ 15.992 ~ 15.96
1 Piece(s)

10 Days or more

10Radius rectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0162 ~ 15.96-2 ~ 305 ~ 6045 ~ 99.90.15 ~ 7.972.03 ~ 15.992 ~ 15.96
1 Piece(s)

10 Days or more

10Radius rectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0202.5 ~ 19.9650 ~ 1002 ~ 305 ~ 60-0.15 ~ 9.972.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

10 Days or more

10Radius rectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0202.5 ~ 19.96-2 ~ 305 ~ 6045 ~ 99.90.15 ~ 9.972.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

10 Days or more

10Radius rectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0253 ~ 24.9650 ~ 1002 ~ 305 ~ 60-0.15 ~ 12.473.03 ~ 24.993 ~ 24.96
1 Piece(s)

10 Days or more

10Radius rectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0253 ~ 24.96-2 ~ 305 ~ 6045 ~ 99.90.15 ~ 12.473.03 ~ 24.993 ~ 24.96
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/051.5 ~ 4.9850 ~ 802 ~ 405 ~ 45--1.51 ~ 4.99-
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/051.5 ~ 4.98-2 ~ 405 ~ 4545 ~ 79.9-1.51 ~ 4.99-
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/061.5 ~ 5.9850 ~ 802 ~ 405 ~ 45--2.01 ~ 5.99-
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/061.5 ~ 5.98-2 ~ 405 ~ 4545 ~ 79.9-2.01 ~ 5.99-
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/081.5 ~ 7.9850 ~ 1002 ~ 605 ~ 60--1.51 ~ 7.99-
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/081.5 ~ 7.98-2 ~ 605 ~ 6045 ~ 99.9-1.51 ~ 7.99-
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0101.5 ~ 9.9850 ~ 1002 ~ 605 ~ 60--1.51 ~ 9.99-
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0101.5 ~ 9.98-2 ~ 605 ~ 6045 ~ 99.9-1.51 ~ 9.99-
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0133 ~ 12.9850 ~ 1002 ~ 605 ~ 60--3.01 ~ 12.99-
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0133 ~ 12.98-2 ~ 605 ~ 6045 ~ 99.9-3.01 ~ 12.99-

Loading...

 

Basic Information

Heavy-load punches Yes Shank type Double-stepped Jector None
Surface treatment TiCN (XCN) coating Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 8

Additional Products in this Category

Complementary Products

Tech Support