(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Punches for Heavy Load HW Coating

Punches for Heavy Load HW Coating

•Heavy-load Punch
•Shank Type: Single-stepped
•Surface Treatment: HW coating
•Shank Mounting Part Shape: Standard
•Dimension T (Head thickness/plate thickness) (mm): 8

  • FLANGE
  • SKH51
  • POWDER HSS
  • HW

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHW-APAL5-[60-100/10]-P[2-4.99/0.01]
AHW-APAL5-[60-100/10]-PC[1.5-1.99/0.01]
AHW-APAL5-LC[37-99.9/0.1]-P[2-4.99/0.01]
AHW-APAL5-LC[37-99.9/0.1]-PC[1.5-1.99/0.01]
AHW-APAL6-[60-100/10]-P[2-5.99/0.01]
AHW-APAL6-[60-100/10]-PC[1.5-1.99/0.01]
AHW-APAL6-LC[37-99.9/0.1]-P[2-5.99/0.01]
AHW-APAL6-LC[37-99.9/0.1]-PC[1.5-1.99/0.01]
AHW-APAL8-[60-130/10]-P[3-7.99/0.01]
AHW-APAL8-[60-130/10]-PC[1.5-2.99/0.01]
AHW-APAL8-LC[37-129.9/0.1]-P[3-7.99/0.01]
AHW-APAL8-LC[37-129.9/0.1]-PC[1.5-2.99/0.01]
AHW-APAL10-[60-130/10]-P[3-9.99/0.01]
AHW-APAL10-[60-130/10]-PC[1.5-2.99/0.01]
AHW-APAL10-LC[37-129.9/0.1]-P[3-9.99/0.01]
AHW-APAL10-LC[37-129.9/0.1]-PC[1.5-2.99/0.01]
AHW-APAL13-[60-130/10]-P[6-12.99/0.01]
AHW-APAL13-[60-130/10]-PC[3-5.99/0.01]
AHW-APAL13-LC[37-129.9/0.1]-P[6-12.99/0.01]
AHW-APAL13-LC[37-129.9/0.1]-PC[3-5.99/0.01]
AHW-APAL16-[70-130/10]-P[10-15.99/0.01]
AHW-APAL16-[70-130/10]-PC[5-9.99/0.01]
AHW-APAL16-LC[37-129.9/0.1]-P[10-15.99/0.01]
AHW-APAL16-LC[37-129.9/0.1]-PC[5-9.99/0.01]
AHW-APAL20-[70-130/10]-P[13-19.99/0.01]
AHW-APAL20-[70-130/10]-PC[6.5-12.99/0.01]
AHW-APAL20-LC[37-129.9/0.1]-P[13-19.99/0.01]
AHW-APAL20-LC[37-129.9/0.1]-PC[6.5-12.99/0.01]
AHW-APAL25-[70-130/10]-P[18-24.99/0.01]
AHW-APAL25-[70-130/10]-PC[9-17.99/0.01]
AHW-APAL25-LC[37-129.9/0.1]-P[18-24.99/0.01]
AHW-APAL25-LC[37-129.9/0.1]-PC[9-17.99/0.01]
AHW-APAS5-[50-100/10]-P[2-4.99/0.01]
AHW-APAS5-[50-100/10]-PC[1.5-1.99/0.01]
AHW-APAS5-LC[37-99.9/0.1]-P[2-4.99/0.01]
AHW-APAS5-LC[37-99.9/0.1]-PC[1.5-1.99/0.01]
AHW-APAS6-[50-100/10]-P[2-5.99/0.01]
AHW-APAS6-[50-100/10]-PC[1.5-1.99/0.01]
AHW-APAS6-LC[37-99.9/0.1]-P[2-5.99/0.01]
AHW-APAS6-LC[37-99.9/0.1]-PC[1.5-1.99/0.01]
AHW-APAS8-[50-130/10]-P[3-7.97/0.01]
AHW-APAS8-[50-130/10]-PC[1.5-2.99/0.01]
AHW-APAS8-LC[37-129.9/0.1]-P[3-7.97/0.01]
AHW-APAS8-LC[37-129.9/0.1]-PC[1.5-2.99/0.01]
AHW-APAS10-[50-130/10]-P[3-9.99/0.01]
AHW-APAS10-[50-130/10]-PC[1.5-2.99/0.01]
AHW-APAS10-LC[37-129.9/0.1]-P[3-9.99/0.01]
AHW-APAS10-LC[37-129.9/0.1]-PC[1.5-2.99/0.01]
AHW-APAS13-[50-130/10]-P[6-12.99/0.01]
AHW-APAS13-[50-130/10]-PC[3-5.99/0.01]
AHW-APAS13-LC[37-129.9/0.1]-P[6-12.99/0.01]
AHW-APAS13-LC[37-129.9/0.1]-PC[3-5.99/0.01]
AHW-APAS16-[50-130/10]-P[10-15.99/0.01]
AHW-APAS16-[50-130/10]-PC[5-9.99/0.01]
AHW-APAS16-LC[37-129.9/0.1]-P[10-15.99/0.01]
AHW-APAS16-LC[37-129.9/0.1]-PC[5-9.99/0.01]
AHW-APAS20-[50-130/10]-P[13-19.99/0.01]
AHW-APAS20-[50-130/10]-PC[6.5-12.99/0.01]
AHW-APAS20-LC[37-129.9/0.1]-P[13-19.99/0.01]
AHW-APAS20-LC[37-129.9/0.1]-PC[6.5-12.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L52 ~ 4.9960 ~ 100-----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L5-60 ~ 100-1.5 ~ 1.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L52 ~ 4.99-37 ~ 99.9----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L5--37 ~ 99.91.5 ~ 1.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L62 ~ 5.9960 ~ 100-----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L6-60 ~ 100-1.5 ~ 1.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L62 ~ 5.99-37 ~ 99.9----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L6--37 ~ 99.91.5 ~ 1.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L83 ~ 7.9960 ~ 130-----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L8-60 ~ 130-1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L83 ~ 7.99-37 ~ 129.9----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L8--37 ~ 129.91.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L103 ~ 9.9960 ~ 130-----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L10-60 ~ 130-1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L103 ~ 9.99-37 ~ 129.9----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L10--37 ~ 129.91.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L136 ~ 12.9960 ~ 130-----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L13-60 ~ 130-3 ~ 5.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L136 ~ 12.99-37 ~ 129.9----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L13--37 ~ 129.93 ~ 5.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L1610 ~ 15.9970 ~ 130-----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L16-70 ~ 130-5 ~ 9.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L1610 ~ 15.99-37 ~ 129.9----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L16--37 ~ 129.95 ~ 9.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L2013 ~ 19.9970 ~ 130-----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L20-70 ~ 130-6.5 ~ 12.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L2013 ~ 19.99-37 ~ 129.9----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L20--37 ~ 129.96.5 ~ 12.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L2518 ~ 24.9970 ~ 130-----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L25-70 ~ 130-9 ~ 17.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L2518 ~ 24.99-37 ~ 129.9----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L25--37 ~ 129.99 ~ 17.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S52 ~ 4.9950 ~ 100-----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S5-50 ~ 100-1.5 ~ 1.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S52 ~ 4.99-37 ~ 99.9----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S5--37 ~ 99.91.5 ~ 1.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S62 ~ 5.9950 ~ 100-----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S6-50 ~ 100-1.5 ~ 1.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S62 ~ 5.99-37 ~ 99.9----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S6--37 ~ 99.91.5 ~ 1.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S83 ~ 7.9750 ~ 130-----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S8-50 ~ 130-1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S83 ~ 7.97-37 ~ 129.9----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S8--37 ~ 129.91.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S103 ~ 9.9950 ~ 130-----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S10-50 ~ 130-1.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S103 ~ 9.99-37 ~ 129.9----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S10--37 ~ 129.91.5 ~ 2.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S136 ~ 12.9950 ~ 130-----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S13-50 ~ 130-3 ~ 5.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S136 ~ 12.99-37 ~ 129.9----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S13--37 ~ 129.93 ~ 5.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S1610 ~ 15.9950 ~ 130-----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S16-50 ~ 130-5 ~ 9.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S1610 ~ 15.99-37 ~ 129.9----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S16--37 ~ 129.95 ~ 9.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S2013 ~ 19.9950 ~ 130-----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S20-50 ~ 130-6.5 ~ 12.99---
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S2013 ~ 19.99-37 ~ 129.9----
1 Piece(s)

9 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S20--37 ~ 129.96.5 ~ 12.99---

Loading...

 

Basic Information

Heavy-load punches Yes Shank type Single-stepped Jector None
Surface treatment HW coating Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 8

Additional Products in this Category

Complementary Products

Tech Support