(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating

Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating

Click this image to zoom it.

Move the mouse over the image to zoom

  • Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating
  • Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating
  • Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating
  • Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating
  • Block Punches (for Heavy Load), Flange Thickness 10mm, HW Coating

•Shank Type: Normal
•With/without jector: W/O
•Surface Treatment: HW coating

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS
  • HW
  • WPC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HW-AHSFDL0302-[50-70/10]-P[1-3/0.01]-W[1-2/0.01]
HW-AHSFDL0302-[50-70/10]-P[1-3/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0302-[50-70/10]-PC[1-1.49/0.01]-W[1-2/0.01]
HW-AHSFDL0302-[50-70/10]-PC[1-1.49/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0302-LC[38-70/0.1]-P[1-3/0.01]-W[1-2/0.01]
HW-AHSFDL0302-LC[38-70/0.1]-P[1-3/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0302-LC[38-70/0.1]-PC[1-1.49/0.01]-W[1-2/0.01]
HW-AHSFDL0302-LC[38-70/0.1]-PC[1-1.49/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0303-[50-70/10]-P[1-3/0.01]-W[1-3/0.01]
HW-AHSFDL0303-[50-70/10]-P[1-3/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0303-[50-70/10]-PC[1-1.49/0.01]-W[1-3/0.01]
HW-AHSFDL0303-[50-70/10]-PC[1-1.49/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0303-LC[38-70/0.1]-P[1-3/0.01]-W[1-3/0.01]
HW-AHSFDL0303-LC[38-70/0.1]-P[1-3/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0303-LC[38-70/0.1]-PC[1-1.49/0.01]-W[1-3/0.01]
HW-AHSFDL0303-LC[38-70/0.1]-PC[1-1.49/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0402-[50-70/10]-P[2-4/0.01]-W[1-2/0.01]
HW-AHSFDL0402-[50-70/10]-P[2-4/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0402-[50-70/10]-PC[1-1.99/0.01]-W[1-2/0.01]
HW-AHSFDL0402-[50-70/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0402-LC[38-70/0.1]-P[2-4/0.01]-W[1-2/0.01]
HW-AHSFDL0402-LC[38-70/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0402-LC[38-70/0.1]-PC[1-1.99/0.01]-W[1-2/0.01]
HW-AHSFDL0402-LC[38-70/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0403-[50-70/10]-P[2-4/0.01]-W[1-3/0.01]
HW-AHSFDL0403-[50-70/10]-P[2-4/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0403-[50-70/10]-PC[1-1.99/0.01]-W[1-3/0.01]
HW-AHSFDL0403-[50-70/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0403-LC[38-70/0.1]-P[2-4/0.01]-W[1-3/0.01]
HW-AHSFDL0403-LC[38-70/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0403-LC[38-70/0.1]-PC[1-1.99/0.01]-W[1-3/0.01]
HW-AHSFDL0403-LC[38-70/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0404-[50-70/10]-P[2-4/0.01]-W[1-4/0.01]
HW-AHSFDL0404-[50-70/10]-P[2-4/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0404-[50-70/10]-PC[1-1.99/0.01]-W[1-4/0.01]
HW-AHSFDL0404-[50-70/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0404-LC[38-70/0.1]-P[2-4/0.01]-W[1-4/0.01]
HW-AHSFDL0404-LC[38-70/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0404-LC[38-70/0.1]-PC[1-1.99/0.01]-W[1-4/0.01]
HW-AHSFDL0404-LC[38-70/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0502-[50-70/10]-P[2-5/0.01]-W[1-2/0.01]
HW-AHSFDL0502-[50-70/10]-P[2-5/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0502-[50-70/10]-PC[1-2.49/0.01]-W[1-2/0.01]
HW-AHSFDL0502-[50-70/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0502-LC[38-70/0.1]-P[2-5/0.01]-W[1-2/0.01]
HW-AHSFDL0502-LC[38-70/0.1]-P[2-5/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0502-LC[38-70/0.1]-PC[1-2.49/0.01]-W[1-2/0.01]
HW-AHSFDL0502-LC[38-70/0.1]-PC[1-2.49/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0503-[50-70/10]-P[2-5/0.01]-W[1-3/0.01]
HW-AHSFDL0503-[50-70/10]-P[2-5/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0503-[50-70/10]-PC[1-2.49/0.01]-W[1-3/0.01]
HW-AHSFDL0503-[50-70/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0503-LC[38-70/0.1]-P[2-5/0.01]-W[1-3/0.01]
HW-AHSFDL0503-LC[38-70/0.1]-P[2-5/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0503-LC[38-70/0.1]-PC[1-2.49/0.01]-W[1-3/0.01]
HW-AHSFDL0503-LC[38-70/0.1]-PC[1-2.49/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0504-[50-70/10]-P[2-5/0.01]-W[1-4/0.01]
HW-AHSFDL0504-[50-70/10]-P[2-5/0.01]-WC[0-0.99/0.01]
HW-AHSFDL0504-[50-70/10]-PC[1-2.49/0.01]-W[1-4/0.01]
HW-AHSFDL0504-[50-70/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank (mounting part) shape Tip length V (Shank)
(mm)
H (Shank)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL3250 ~ 70-1 ~ 3--1 ~ 2-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL3250 ~ 70-1 ~ 3---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL3250 ~ 70--1 ~ 1.49-1 ~ 2-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL3250 ~ 70--1 ~ 1.49--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL32-38 ~ 701 ~ 3--1 ~ 2-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL32-38 ~ 701 ~ 3---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL32-38 ~ 70-1 ~ 1.49-1 ~ 2-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL32-38 ~ 70-1 ~ 1.49--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL3350 ~ 70-1 ~ 3--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL3350 ~ 70-1 ~ 3---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL3350 ~ 70--1 ~ 1.49-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL3350 ~ 70--1 ~ 1.49--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL33-38 ~ 701 ~ 3--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL33-38 ~ 701 ~ 3---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL33-38 ~ 70-1 ~ 1.49-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL33-38 ~ 70-1 ~ 1.49--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL4250 ~ 70-2 ~ 4--1 ~ 2-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL4250 ~ 70-2 ~ 4---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL4250 ~ 70--1 ~ 1.99-1 ~ 2-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL4250 ~ 70--1 ~ 1.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL42-38 ~ 702 ~ 4--1 ~ 2-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL42-38 ~ 702 ~ 4---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL42-38 ~ 70-1 ~ 1.99-1 ~ 2-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL42-38 ~ 70-1 ~ 1.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL4350 ~ 70-2 ~ 4--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL4350 ~ 70-2 ~ 4---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL4350 ~ 70--1 ~ 1.99-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL4350 ~ 70--1 ~ 1.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL43-38 ~ 702 ~ 4--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL43-38 ~ 702 ~ 4---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL43-38 ~ 70-1 ~ 1.99-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL43-38 ~ 70-1 ~ 1.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL4450 ~ 70-2 ~ 4--1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL4450 ~ 70-2 ~ 4---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL4450 ~ 70--1 ~ 1.99-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL4450 ~ 70--1 ~ 1.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL44-38 ~ 702 ~ 4--1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL44-38 ~ 702 ~ 4---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL44-38 ~ 70-1 ~ 1.99-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL44-38 ~ 70-1 ~ 1.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL5250 ~ 70-2 ~ 5--1 ~ 2-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL5250 ~ 70-2 ~ 5---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL5250 ~ 70--1 ~ 2.49-1 ~ 2-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL5250 ~ 70--1 ~ 2.49--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL52-38 ~ 702 ~ 5--1 ~ 2-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL52-38 ~ 702 ~ 5---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL52-38 ~ 70-1 ~ 2.49-1 ~ 2-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL52-38 ~ 70-1 ~ 2.49--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL5350 ~ 70-2 ~ 5--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL5350 ~ 70-2 ~ 5---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL5350 ~ 70--1 ~ 2.49-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL5350 ~ 70--1 ~ 2.49--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL53-38 ~ 702 ~ 5--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL53-38 ~ 702 ~ 5---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL53-38 ~ 70-1 ~ 2.49-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL53-38 ~ 70-1 ~ 2.49--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL5450 ~ 70-2 ~ 5--1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL5450 ~ 70-2 ~ 5---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL5450 ~ 70--1 ~ 2.49-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentSingle-flangedL5450 ~ 70--1 ~ 2.49--0 ~ 0.99

Loading...

 

Basic Information

Shank type Normal With/without jector W/O Surface treatment HW coating

Additional Products in this Category

Complementary Products

Tech Support