(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Block Punches -WPC Treatment- Shank (Mounting Part) Shape: Normal

Block Punches -WPC Treatment- Shank (Mounting Part) Shape: Normal

Click this image to zoom it.

Move the mouse over the image to zoom

  • Block Punches -WPC Treatment- Shank (Mounting Part) Shape: Normal
  • Block Punches -WPC Treatment- Shank (Mounting Part) Shape: Normal
  • Block Punches -WPC Treatment- Shank (Mounting Part) Shape: Normal
  • Block Punches -WPC Treatment- Shank (Mounting Part) Shape: Normal
  • Block Punches -WPC Treatment- Shank (Mounting Part) Shape: Normal
  • Block Punches -WPC Treatment- Shank (Mounting Part) Shape: Normal

•Shank type : Normal
•With/without jector : W/O
•Tip shape : D, E, G, R
•Material : Powdered high-speed steel, SKD11 Equivalent, SKH51 Equivalent
•Surface treatment : WPC
For complete product overview and details on Block Punches -WPC Treatment- Shank (Mounting Part) Shape: Normal see the sections below:

  • SKH51
  • SKD11
  • POWDER HSS
  • WPC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
W-HPDL0303-[40-80/10]-P[1-3/0.01]-W[1-3/0.01]
W-HPDL0303-[40-80/10]-P[1-3/0.01]-WC[0-0.99/0.01]
W-HPDL0303-[40-80/10]-PC[1-1.49/0.01]-W[1-3/0.01]
W-HPDL0303-[40-80/10]-PC[1-1.49/0.01]-WC[0-0.99/0.01]
W-HPDL0303-LC[31-79.9/0.1]-P[1-3/0.01]-W[1-3/0.01]
W-HPDL0303-LC[31-79.9/0.1]-P[1-3/0.01]-WC[0-0.99/0.01]
W-HPDL0303-LC[31-79.9/0.1]-PC[1-1.49/0.01]-W[1-3/0.01]
W-HPDL0303-LC[31-79.9/0.1]-PC[1-1.49/0.01]-WC[0-0.99/0.01]
W-HPDL0403-[40-80/10]-P[2-4/0.01]-W[1-3/0.01]
W-HPDL0403-[40-80/10]-P[2-4/0.01]-WC[0-0.99/0.01]
W-HPDL0403-[40-80/10]-PC[1-1.99/0.01]-W[1-3/0.01]
W-HPDL0403-[40-80/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]
W-HPDL0403-LC[31-79.9/0.1]-P[2-4/0.01]-W[1-3/0.01]
W-HPDL0403-LC[31-79.9/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]
W-HPDL0403-LC[31-79.9/0.1]-PC[1-1.99/0.01]-W[1-3/0.01]
W-HPDL0403-LC[31-79.9/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]
W-HPDL0404-[40-80/10]-P[2-4/0.01]-W[1-4/0.01]
W-HPDL0404-[40-80/10]-P[2-4/0.01]-WC[0-0.99/0.01]
W-HPDL0404-[40-80/10]-PC[1-1.99/0.01]-W[1-4/0.01]
W-HPDL0404-[40-80/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]
W-HPDL0404-LC[31-79.9/0.1]-P[2-4/0.01]-W[1-4/0.01]
W-HPDL0404-LC[31-79.9/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]
W-HPDL0404-LC[31-79.9/0.1]-PC[1-1.99/0.01]-W[1-4/0.01]
W-HPDL0404-LC[31-79.9/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]
W-HPDL0503-[40-80/10]-P[2-5/0.01]-W[1-3/0.01]
W-HPDL0503-[40-80/10]-P[2-5/0.01]-WC[0-0.99/0.01]
W-HPDL0503-[40-80/10]-PC[1-2.49/0.01]-W[1-3/0.01]
W-HPDL0503-[40-80/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]
W-HPDL0503-LC[31-79.9/0.1]-P[2-5/0.01]-W[1-3/0.01]
W-HPDL0503-LC[31-79.9/0.1]-P[2-5/0.01]-WC[0-0.99/0.01]
W-HPDL0503-LC[31-79.9/0.1]-PC[1-2.49/0.01]-W[1-3/0.01]
W-HPDL0503-LC[31-79.9/0.1]-PC[1-2.49/0.01]-WC[0-0.99/0.01]
W-HPDL0504-[40-80/10]-P[2-5/0.01]-W[1-4/0.01]
W-HPDL0504-[40-80/10]-P[2-5/0.01]-WC[0-0.99/0.01]
W-HPDL0504-[40-80/10]-PC[1-2.49/0.01]-W[1-4/0.01]
W-HPDL0504-[40-80/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]
W-HPDL0504-LC[31-79.9/0.1]-P[2-5/0.01]-W[1-4/0.01]
W-HPDL0504-LC[31-79.9/0.1]-P[2-5/0.01]-WC[0-0.99/0.01]
W-HPDL0504-LC[31-79.9/0.1]-PC[1-2.49/0.01]-W[1-4/0.01]
W-HPDL0504-LC[31-79.9/0.1]-PC[1-2.49/0.01]-WC[0-0.99/0.01]
W-HPDL0505-[40-100/10]-P[2-5/0.01]-W[1-5/0.01]
W-HPDL0505-[40-100/10]-P[2-5/0.01]-WC[0-1.19/0.01]
W-HPDL0505-[40-100/10]-PC[1-2.49/0.01]-W[1-5/0.01]
W-HPDL0505-[40-100/10]-PC[1-2.49/0.01]-WC[0-1.19/0.01]
W-HPDL0505-LC[31-99.9/0.1]-P[2-5/0.01]-W[1-5/0.01]
W-HPDL0505-LC[31-99.9/0.1]-P[2-5/0.01]-WC[0-1.19/0.01]
W-HPDL0505-LC[31-99.9/0.1]-PC[1-2.49/0.01]-W[1-5/0.01]
W-HPDL0505-LC[31-99.9/0.1]-PC[1-2.49/0.01]-WC[0-1.19/0.01]
W-HPDL0603-[40-80/10]-P[3-6/0.01]-W[1-3/0.01]
W-HPDL0603-[40-80/10]-P[3-6/0.01]-WC[0-0.99/0.01]
W-HPDL0603-[40-80/10]-PC[1-2.99/0.01]-W[1-3/0.01]
W-HPDL0603-[40-80/10]-PC[1-2.99/0.01]-WC[0-0.99/0.01]
W-HPDL0603-LC[31-79.9/0.1]-P[3-6/0.01]-W[1-3/0.01]
W-HPDL0603-LC[31-79.9/0.1]-P[3-6/0.01]-WC[0-0.99/0.01]
W-HPDL0603-LC[31-79.9/0.1]-PC[1-2.99/0.01]-W[1-3/0.01]
W-HPDL0603-LC[31-79.9/0.1]-PC[1-2.99/0.01]-WC[0-0.99/0.01]
W-HPDL0604-[40-80/10]-P[3-6/0.01]-W[1-4/0.01]
W-HPDL0604-[40-80/10]-P[3-6/0.01]-WC[0-0.99/0.01]
W-HPDL0604-[40-80/10]-PC[1-2.99/0.01]-W[1-4/0.01]
W-HPDL0604-[40-80/10]-PC[1-2.99/0.01]-WC[0-0.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Tip length V (Shank)
(mm)
H (Shank)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL3340 ~ 80-1 ~ 3--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL3340 ~ 80-1 ~ 3---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL3340 ~ 80--1 ~ 1.49-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL3340 ~ 80--1 ~ 1.49--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL33-31 ~ 79.91 ~ 3--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL33-31 ~ 79.91 ~ 3---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL33-31 ~ 79.9-1 ~ 1.49-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL33-31 ~ 79.9-1 ~ 1.49--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL4340 ~ 80-2 ~ 4--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL4340 ~ 80-2 ~ 4---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL4340 ~ 80--1 ~ 1.99-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL4340 ~ 80--1 ~ 1.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL43-31 ~ 79.92 ~ 4--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL43-31 ~ 79.92 ~ 4---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL43-31 ~ 79.9-1 ~ 1.99-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL43-31 ~ 79.9-1 ~ 1.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL4440 ~ 80-2 ~ 4--1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL4440 ~ 80-2 ~ 4---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL4440 ~ 80--1 ~ 1.99-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL4440 ~ 80--1 ~ 1.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL44-31 ~ 79.92 ~ 4--1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL44-31 ~ 79.92 ~ 4---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL44-31 ~ 79.9-1 ~ 1.99-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL44-31 ~ 79.9-1 ~ 1.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL5340 ~ 80-2 ~ 5--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL5340 ~ 80-2 ~ 5---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL5340 ~ 80--1 ~ 2.49-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL5340 ~ 80--1 ~ 2.49--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL53-31 ~ 79.92 ~ 5--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL53-31 ~ 79.92 ~ 5---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL53-31 ~ 79.9-1 ~ 2.49-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL53-31 ~ 79.9-1 ~ 2.49--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL5440 ~ 80-2 ~ 5--1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL5440 ~ 80-2 ~ 5---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL5440 ~ 80--1 ~ 2.49-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL5440 ~ 80--1 ~ 2.49--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL54-31 ~ 79.92 ~ 5--1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL54-31 ~ 79.92 ~ 5---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL54-31 ~ 79.9-1 ~ 2.49-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL54-31 ~ 79.9-1 ~ 2.49--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL5540 ~ 100-2 ~ 5--1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL5540 ~ 100-2 ~ 5---0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL5540 ~ 100--1 ~ 2.49-1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL5540 ~ 100--1 ~ 2.49--0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL55-31 ~ 99.92 ~ 5--1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL55-31 ~ 99.92 ~ 5---0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL55-31 ~ 99.9-1 ~ 2.49-1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL55-31 ~ 99.9-1 ~ 2.49--0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL6340 ~ 80-3 ~ 6--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL6340 ~ 80-3 ~ 6---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL6340 ~ 80--1 ~ 2.99-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL6340 ~ 80--1 ~ 2.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL63-31 ~ 79.93 ~ 6--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL63-31 ~ 79.93 ~ 6---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL63-31 ~ 79.9-1 ~ 2.99-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL63-31 ~ 79.9-1 ~ 2.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL6440 ~ 80-3 ~ 6--1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL6440 ~ 80-3 ~ 6---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL6440 ~ 80--1 ~ 2.99-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL6440 ~ 80--1 ~ 2.99--0 ~ 0.99

Loading...

 

Basic Information

Shank type Normal With/without jector W/O Surface treatment WPC
Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support