(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shoulder Punches - Double-Stepped

Shoulder Punches - Double-Stepped

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Double-stepped
•Shank Mounting Part Shape: Standard
•Dimension T (Head thickness/plate thickness) (mm): 5

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS
  • PUNCH&RETAINER SET

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-PHTWA3-[40-80/10]-P[0.5-2.98/0.01]-B[2-35/0.1]-V[0.51-2.99/0.01]-F[4.4-35/0.1]
A-PHTWA3-LC[30-79.9/0.1]-P[0.5-2.98/0.01]-B[2-35/0.1]-V[0.51-2.99/0.01]-F[4.4-35/0.1]
A-PHTWA3-LC[40-70/10]-P[0.5-2.98/0.01]-B[2-35/0.1]-V[0.51-2.99/0.01]-F[4.4-35/0.1]
A-PHTWA3-LCT[30-79.9/0.1]-P[0.5-2.98/0.01]-B[2-35/0.1]-V[0.51-2.99/0.01]-F[4.4-35/0.1]
A-PHTWA3-LCT[40-70/10]-P[0.5-2.98/0.01]-B[2-35/0.1]-V[0.51-2.99/0.01]-F[4.4-35/0.1]
A-PHTWA3-LMT[30-79.9/0.1]-P[0.5-2.98/0.01]-B[2-35/0.1]-V[0.51-2.99/0.01]-F[4.4-35/0.1]
A-PHTWA3-LMT[40-70/10]-P[0.5-2.98/0.01]-B[2-35/0.1]-V[0.51-2.99/0.01]-F[4.4-35/0.1]
A-PHTWA4-[40-80/10]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[4.4-35/0.1]
A-PHTWA4-LC[30-39.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[4.4-35/0.1]
A-PHTWA4-LC[40-70/10]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[4.4-35/0.1]
A-PHTWA4-LC[40.1-49.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[4.4-35/0.1]
A-PHTWA4-LC[50.1-59.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[4.4-35/0.1]
A-PHTWA4-LC[60.1-69.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[4.4-35/0.1]
A-PHTWA4-LC[70.1-79.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[4.4-35/0.1]
A-PHTWA4-LCT[30-39.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[4.4-35/0.1]
A-PHTWA4-LCT[40-70/10]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[4.4-35/0.1]
A-PHTWA4-LCT[40.1-49.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[4.4-35/0.1]
A-PHTWA4-LCT[50.1-59.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[4.4-35/0.1]
A-PHTWA4-LCT[60.1-69.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[4.4-35/0.1]
A-PHTWA4-LCT[70.1-79.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[4.4-35/0.1]
A-PHTWA4-LMT[30-39.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[4.4-35/0.1]
A-PHTWA4-LMT[40-70/10]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[4.4-35/0.1]
A-PHTWA4-LMT[40.1-49.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[4.4-35/0.1]
A-PHTWA4-LMT[50.1-59.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[4.4-35/0.1]
A-PHTWA4-LMT[60.1-69.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[4.4-35/0.1]
A-PHTWA4-LMT[70.1-79.9/0.1]-P[0.5-3.98/0.01]-B[2-35/0.1]-V[0.51-3.99/0.01]-F[4.4-35/0.1]
A-PHTWA5-[40-80/10]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1]
A-PHTWA5-LC[30-79.9/0.1]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1]
A-PHTWA5-LC[40-70/10]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1]
A-PHTWA5-LCT[30-79.9/0.1]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1]
A-PHTWA5-LCT[40-70/10]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1]
A-PHTWA5-LMT[30-79.9/0.1]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1]
A-PHTWA5-LMT[40-70/10]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1]
A-PHTWA6-[40-80/10]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[4.4-45/0.1]
A-PHTWA6-LC[30-79.9/0.1]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[4.4-45/0.1]
A-PHTWA6-LC[40-70/10]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[4.4-45/0.1]
A-PHTWA6-LCT[30-79.9/0.1]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[4.4-45/0.1]
A-PHTWA6-LCT[40-70/10]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[4.4-45/0.1]
A-PHTWA6-LMT[30-79.9/0.1]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[4.4-45/0.1]
A-PHTWA6-LMT[40-70/10]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[4.4-45/0.1]
A-PHTWA8-[40-100/10]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1]
A-PHTWA8-LC[30-99.9/0.1]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1]
A-PHTWA8-LC[40-90/10]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1]
A-PHTWA8-LCT[30-99.9/0.1]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1]
A-PHTWA8-LCT[40-90/10]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1]
A-PHTWA8-LMT[30-99.9/0.1]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1]
A-PHTWA8-LMT[40-90/10]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1]
A-PHTWA10-[40-100/10]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
A-PHTWA10-LC[30-99.9/0.1]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
A-PHTWA10-LC[40-90/10]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
A-PHTWA10-LCT[30-99.9/0.1]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
A-PHTWA10-LCT[40-90/10]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
A-PHTWA10-LMT[30-99.9/0.1]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
A-PHTWA10-LMT[40-90/10]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
A-PHTWA13-[40-100/10]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[4.4-60/0.1]
A-PHTWA13-LC[30-99.9/0.1]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[4.4-60/0.1]
A-PHTWA13-LC[40-90/10]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[4.4-60/0.1]
A-PHTWA13-LCT[30-99.9/0.1]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[4.4-60/0.1]
A-PHTWA13-LCT[40-90/10]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[4.4-60/0.1]
A-PHTWA13-LMT[30-99.9/0.1]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[4.4-60/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
B (Tip length)
(mm)
F (Length from tip end to second step R)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
R (Tip corner R)
(mm)
V (Second step tip diameter)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/030.5 ~ 2.9840 ~ 802 ~ 354.4 ~ 35----0.51 ~ 2.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/030.5 ~ 2.98-2 ~ 354.4 ~ 3530 ~ 79.9---0.51 ~ 2.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/030.5 ~ 2.98-2 ~ 354.4 ~ 3540 ~ 70---0.51 ~ 2.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/030.5 ~ 2.98-2 ~ 354.4 ~ 35-30 ~ 79.9--0.51 ~ 2.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/030.5 ~ 2.98-2 ~ 354.4 ~ 35-40 ~ 70--0.51 ~ 2.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/030.5 ~ 2.98-2 ~ 354.4 ~ 35--30 ~ 79.9-0.51 ~ 2.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/030.5 ~ 2.98-2 ~ 354.4 ~ 35--40 ~ 70-0.51 ~ 2.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/040.5 ~ 3.9840 ~ 802 ~ 354.4 ~ 35----0.51 ~ 3.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/040.5 ~ 3.98-2 ~ 354.4 ~ 3530 ~ 39.9---0.51 ~ 3.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/040.5 ~ 3.98-2 ~ 354.4 ~ 3540 ~ 70---0.51 ~ 3.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/040.5 ~ 3.98-2 ~ 354.4 ~ 3540.1 ~ 49.9---0.51 ~ 3.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/040.5 ~ 3.98-2 ~ 354.4 ~ 3550.1 ~ 59.9---0.51 ~ 3.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/040.5 ~ 3.98-2 ~ 354.4 ~ 3560.1 ~ 69.9---0.51 ~ 3.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/040.5 ~ 3.98-2 ~ 354.4 ~ 3570.1 ~ 79.9---0.51 ~ 3.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/040.5 ~ 3.98-2 ~ 354.4 ~ 35-30 ~ 39.9--0.51 ~ 3.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/040.5 ~ 3.98-2 ~ 354.4 ~ 35-40 ~ 70--0.51 ~ 3.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/040.5 ~ 3.98-2 ~ 354.4 ~ 35-40.1 ~ 49.9--0.51 ~ 3.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/040.5 ~ 3.98-2 ~ 354.4 ~ 35-50.1 ~ 59.9--0.51 ~ 3.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/040.5 ~ 3.98-2 ~ 354.4 ~ 35-60.1 ~ 69.9--0.51 ~ 3.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/040.5 ~ 3.98-2 ~ 354.4 ~ 35-70.1 ~ 79.9--0.51 ~ 3.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/040.5 ~ 3.98-2 ~ 354.4 ~ 35--30 ~ 39.9-0.51 ~ 3.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/040.5 ~ 3.98-2 ~ 354.4 ~ 35--40 ~ 70-0.51 ~ 3.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/040.5 ~ 3.98-2 ~ 354.4 ~ 35--40.1 ~ 49.9-0.51 ~ 3.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/040.5 ~ 3.98-2 ~ 354.4 ~ 35--50.1 ~ 59.9-0.51 ~ 3.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/040.5 ~ 3.98-2 ~ 354.4 ~ 35--60.1 ~ 69.9-0.51 ~ 3.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/040.5 ~ 3.98-2 ~ 354.4 ~ 35--70.1 ~ 79.9-0.51 ~ 3.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/051 ~ 4.9840 ~ 802 ~ 455 ~ 45----1.01 ~ 4.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/051 ~ 4.98-2 ~ 455 ~ 4530 ~ 79.9---1.01 ~ 4.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/051 ~ 4.98-2 ~ 455 ~ 4540 ~ 70---1.01 ~ 4.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/051 ~ 4.98-2 ~ 455 ~ 45-30 ~ 79.9--1.01 ~ 4.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/051 ~ 4.98-2 ~ 455 ~ 45-40 ~ 70--1.01 ~ 4.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/051 ~ 4.98-2 ~ 455 ~ 45--30 ~ 79.9-1.01 ~ 4.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/051 ~ 4.98-2 ~ 455 ~ 45--40 ~ 70-1.01 ~ 4.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/061 ~ 5.9840 ~ 802 ~ 454.4 ~ 45----1.01 ~ 5.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/061 ~ 5.98-2 ~ 454.4 ~ 4530 ~ 79.9---1.01 ~ 5.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/061 ~ 5.98-2 ~ 454.4 ~ 4540 ~ 70---1.01 ~ 5.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/061 ~ 5.98-2 ~ 454.4 ~ 45-30 ~ 79.9--1.01 ~ 5.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/061 ~ 5.98-2 ~ 454.4 ~ 45-40 ~ 70--1.01 ~ 5.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/061 ~ 5.98-2 ~ 454.4 ~ 45--30 ~ 79.9-1.01 ~ 5.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/061 ~ 5.98-2 ~ 454.4 ~ 45--40 ~ 70-1.01 ~ 5.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/081 ~ 7.9840 ~ 1002 ~ 605 ~ 60----1.01 ~ 7.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/081 ~ 7.98-2 ~ 605 ~ 6030 ~ 99.9---1.01 ~ 7.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/081 ~ 7.98-2 ~ 605 ~ 6040 ~ 90---1.01 ~ 7.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/081 ~ 7.98-2 ~ 605 ~ 60-30 ~ 99.9--1.01 ~ 7.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/081 ~ 7.98-2 ~ 605 ~ 60-40 ~ 90--1.01 ~ 7.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/081 ~ 7.98-2 ~ 605 ~ 60--30 ~ 99.9-1.01 ~ 7.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/081 ~ 7.98-2 ~ 605 ~ 60--40 ~ 90-1.01 ~ 7.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.5 ~ 9.9840 ~ 1002 ~ 605 ~ 60----1.51 ~ 9.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.5 ~ 9.98-2 ~ 605 ~ 6030 ~ 99.9---1.51 ~ 9.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.5 ~ 9.98-2 ~ 605 ~ 6040 ~ 90---1.51 ~ 9.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.5 ~ 9.98-2 ~ 605 ~ 60-30 ~ 99.9--1.51 ~ 9.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.5 ~ 9.98-2 ~ 605 ~ 60-40 ~ 90--1.51 ~ 9.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.5 ~ 9.98-2 ~ 605 ~ 60--30 ~ 99.9-1.51 ~ 9.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.5 ~ 9.98-2 ~ 605 ~ 60--40 ~ 90-1.51 ~ 9.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0133 ~ 12.9840 ~ 1002 ~ 604.4 ~ 60----3.01 ~ 12.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0133 ~ 12.98-2 ~ 604.4 ~ 6030 ~ 99.9---3.01 ~ 12.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0133 ~ 12.98-2 ~ 604.4 ~ 6040 ~ 90---3.01 ~ 12.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0133 ~ 12.98-2 ~ 604.4 ~ 60-30 ~ 99.9--3.01 ~ 12.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0133 ~ 12.98-2 ~ 604.4 ~ 60-40 ~ 90--3.01 ~ 12.99-
1 Piece(s)

9 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0133 ~ 12.98-2 ~ 604.4 ~ 60--30 ~ 99.9-3.01 ~ 12.99-

Loading...

 

Basic Information

Heavy-load punches No Shank type Double-stepped Jector None
Surface treatment None Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support