(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Retainer Pins -NAAMS Standard·Single Groove Type / Double Grooves Type-

Retainer Pins -NAAMS Standard·Single Groove Type / Double Grooves Type-

Available in single or double grooved retainer pins and round or oval retainer pin stoppers.
Material: S45C (AISI 1045 equivalent) carbon steel.

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMR412511
CMR413513
CMR415017
CMR416321
CMR422513
CMR423515
CMR425020
CMR426325
CMR430001
CMR430002
Part NumberMinimum order quantityVolume DiscountDays to Ship Classification B (Outer Diameter)
(mm)
L (Length)
(mm)
1 Piece(s)

25 Days

SINGLE GROOVE TYPE RETAINER PINS25110
1 Piece(s)

25 Days

SINGLE GROOVE TYPE RETAINER PINS35130
1 Piece(s)

25 Days

SINGLE GROOVE TYPE RETAINER PINS50170
1 Piece(s)

25 Days

SINGLE GROOVE TYPE RETAINER PINS63210
1 Piece(s)

25 Days

DOUBLE GROOVES TYPE RETAINER PINS25130
1 Piece(s)

25 Days

DOUBLE GROOVES TYPE RETAINER PINS35155
1 Piece(s)

25 Days

DOUBLE GROOVES TYPE RETAINER PINS50200
1 Piece(s)

25 Days

DOUBLE GROOVES TYPE RETAINER PINS63250
1 Piece(s)

25 Days

ROUND-SHAPED RETAINER PINS STOPPERS--
1 Piece(s)

25 Days

OVAL-SHAPED RETAINER PINS STOPPERS--

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.