(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

For FLOF Flange Lifters Lift Plates (Part Numbers)

For FLOF Flange Lifters    Lift Plates
  • Volume Discount

•Device Type: Supporting Parts
•Supporting Part Type: LIFT PLATES
•Brand: MISUMI

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FLLP90
FLLP100
FLLP110
FLLP120
FLLP130
FLLP140
FLLP150
Part NumberMinimum order quantityVolume DiscountDays to Ship W (Width)
(mm)
1 Piece(s)Available

13 Days

90
1 Piece(s)Available

13 Days

100
1 Piece(s)Available

13 Days

110
1 Piece(s)Available

13 Days

120
1 Piece(s)Available

13 Days

130
1 Piece(s)Available

13 Days

140
1 Piece(s)Available

13 Days

150

Loading...

  1. 1
 

Basic Information

Devices Type Supporting Parts Supporting Parts Type LIFT PLATES Brand MISUMI

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.