(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Lifters -Oil-free Side Mounting Type (Stroke 50mm)- (Part Numbers)

Flange Lifters -Oil-free Side Mounting Type (Stroke 50mm)-
  • Volume Discount

•Device Type: Lifters
•Lifter Type: OIL-FREE SIDE MOUNTING TYPE
•Brand: MISUMI
•Dimension S (Stroke) (mm): 50

Part Number

Configured Part Number is shown.

FLSHF50

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FLSHF50
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

17 Days

Loading...

  1. 1
 

Basic Information

Devices Type Lifters Lifters Type OIL-FREE SIDE MOUNTING TYPE Brand MISUMI
S (Stroke)(mm) 50

Please check the type/dimensions/specifications of the part FLSHF50 in the Flange Lifters -Oil-free Side Mounting Type (Stroke 50mm)- series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.