(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Lifters -With Oil Groove-

Flange Lifters -With Oil Groove-
  • Volume Discount

•Device Type: Lifters
•Lifter Type: WITH OIL GROOVE
•Brand: MISUMI

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FLOF60
FLOF80
FLOF120
Part NumberMinimum order quantityVolume DiscountDays to Ship S (Stroke)
(mm)
1 Piece(s)Available

17 Days

60
1 Piece(s)Available

17 Days

80
1 Piece(s)Available

17 Days

120

Loading...

  1. 1
 

Basic Information

Devices Type Lifters Lifters Type WITH OIL GROOVE Brand MISUMI

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.