(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Lifters Supporting Parts Rear Gauges

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FLORG45-50
FLORG45-55
Part NumberMinimum order quantityVolume DiscountDays to Ship L (Length)
(mm)
1 Piece(s)Available

13 Days

50
1 Piece(s)Available

13 Days

55

Loading...

  1. 1
 

Basic Information

Devices Type Supporting Parts Supporting Parts Type REAR GAUGES Brand MISUMI
W (Width)(mm) 45

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.