(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Stroke Plates -NAAMS Standard·Copper Alloy + Graphite (Embedded)-

Cam Stroke Plates -NAAMS Standard·Copper Alloy + Graphite (Embedded)-

For complete product overview and details on Cam Stroke Plates - NAAMS Standard, Copper Alloy with Embedded Graphite see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMW311210
CMW311212
CMW311216
CMW311510
CMW311512
CMW311516
CMW311710
CMW311712
CMW311716
Part NumberMinimum order quantityVolume DiscountDays to Ship W (Width)
(mm)
L (Length)
(mm)
1 Piece(s)

22 Days

100125
1 Piece(s)

22 Days

125125
1 Piece(s)

22 Days

160125
1 Piece(s)

22 Days

100150
1 Piece(s)

22 Days

125150
1 Piece(s)

22 Days

160150
1 Piece(s)

22 Days

100170
1 Piece(s)

22 Days

125170
1 Piece(s)

22 Days

160170
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship W (Width)
(mm)
L (Length)
(mm)

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.