(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Cam Slide Guides - NAAMS Standard R12 Series

Cam Slide Guides - NAAMS Standard R12 Series

Material: S45C (AISI 1045 equivalent) carbon steel with special solid lubricant embedded.
Hardness: 40HRC~ (induction hardened).

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMR127516
CMR127520
CMR127525
CMR127531
Part NumberMinimum order quantityVolume DiscountDays to Ship L (Length)
(mm)
Number of Bolts Holes
1 Piece(s)

28 Days

1603 BOLT HOLES
1 Piece(s)

28 Days

2003 BOLT HOLES
1 Piece(s)

28 Days

2504 BOLT HOLES
1 Piece(s)

28 Days

3155 BOLT HOLES

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.