(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Keeper Blocks for Pads -NAAMS Standard·02 Series-

Keeper Blocks for Pads -NAAMS Standard·02 Series-

Material: S45C (AISI 1045 equivalent) carbon steel with special solid lubricant embedded.
Hardness: 40HRC~ (induction hardened).

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMR023510
CMR023512
CMR023515
CMR023520
CMR023522
CMR023525
CMR023530
CMR024010
CMR024012
CMR024015
CMR024020
CMR024022
CMR024025
CMR024030
CMR025010
CMR025012
CMR025015
CMR025020
CMR025022
CMR025025
CMR025030
CMR025510
CMR025512
CMR025515
CMR025520
CMR025522
CMR025525
CMR025530
CMR026510
CMR026512
CMR026515
CMR026520
CMR026522
CMR026525
CMR026530
CMR027510
CMR027512
CMR027515
CMR027520
CMR027522
CMR027525
CMR027530
Part NumberMinimum order quantityVolume DiscountDays to Ship L (Length)
(mm)
V (Fitting Height)
(mm)
Number of Bolts Holes
1 Piece(s)

28 Days

100352 BOLT HOLES
1 Piece(s)

28 Days

125353 BOLT HOLES
1 Piece(s)

28 Days

150353 BOLT HOLES
1 Piece(s)

28 Days

200354 BOLT HOLES
1 Piece(s)

28 Days

225355 BOLT HOLES
1 Piece(s)

28 Days

250355 BOLT HOLES
1 Piece(s)

28 Days

300355 BOLT HOLES
1 Piece(s)

28 Days

100402 BOLT HOLES
1 Piece(s)

28 Days

125403 BOLT HOLES
1 Piece(s)

28 Days

150403 BOLT HOLES
1 Piece(s)

28 Days

200404 BOLT HOLES
1 Piece(s)

28 Days

225405 BOLT HOLES
1 Piece(s)

28 Days

250405 BOLT HOLES
1 Piece(s)

28 Days

300405 BOLT HOLES
1 Piece(s)

28 Days

100502 BOLT HOLES
1 Piece(s)

28 Days

125503 BOLT HOLES
1 Piece(s)

28 Days

150503 BOLT HOLES
1 Piece(s)

28 Days

200504 BOLT HOLES
1 Piece(s)

28 Days

225505 BOLT HOLES
1 Piece(s)

28 Days

250505 BOLT HOLES
1 Piece(s)

28 Days

300505 BOLT HOLES
1 Piece(s)

28 Days

100552 BOLT HOLES
1 Piece(s)

28 Days

125553 BOLT HOLES
1 Piece(s)

28 Days

150553 BOLT HOLES
1 Piece(s)

28 Days

200554 BOLT HOLES
1 Piece(s)

28 Days

225555 BOLT HOLES
1 Piece(s)

28 Days

250555 BOLT HOLES
1 Piece(s)

28 Days

300555 BOLT HOLES
1 Piece(s)

28 Days

100652 BOLT HOLES
1 Piece(s)

28 Days

125653 BOLT HOLES
1 Piece(s)

28 Days

150653 BOLT HOLES
1 Piece(s)

28 Days

200654 BOLT HOLES
1 Piece(s)

28 Days

225655 BOLT HOLES
1 Piece(s)

28 Days

250655 BOLT HOLES
1 Piece(s)

28 Days

300655 BOLT HOLES
1 Piece(s)

28 Days

100752 BOLT HOLES
1 Piece(s)

28 Days

125753 BOLT HOLES
1 Piece(s)

28 Days

150753 BOLT HOLES
1 Piece(s)

28 Days

200754 BOLT HOLES
1 Piece(s)

28 Days

225755 BOLT HOLES
1 Piece(s)

28 Days

250755 BOLT HOLES
1 Piece(s)

28 Days

300755 BOLT HOLES

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.