(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Keeper Blocks for Pads -NAAMS Standard-

Keeper Blocks for Pads -NAAMS Standard-

Material: S45C (AISI 1045 equivalent) carbon steel with special solid lubricant embedded.
Hardness: 40HRC~ (induction hardened).

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMR012507
CMR012510
CMR012515
CMR012520
CMR013207
CMR013210
CMR013215
CMR013220
CMR013707
CMR013710
CMR013715
CMR013720
CMR014810
CMR014815
CMR014820
CMR014825
Part NumberMinimum order quantityVolume DiscountDays to Ship L (Length)
(mm)
V (Fitting Height)
(mm)
Number of Bolts Holes
1 Piece(s)

22 Days

75252 BOLT HOLES
1 Piece(s)

22 Days

100252 BOLT HOLES
1 Piece(s)

22 Days

150253 BOLT HOLES
1 Piece(s)

22 Days

200254 BOLT HOLES
1 Piece(s)

22 Days

75322 BOLT HOLES
1 Piece(s)

22 Days

100322 BOLT HOLES
1 Piece(s)

22 Days

150323 BOLT HOLES
1 Piece(s)

22 Days

200324 BOLT HOLES
1 Piece(s)

22 Days

75372 BOLT HOLES
1 Piece(s)

22 Days

100372 BOLT HOLES
1 Piece(s)

22 Days

150373 BOLT HOLES
1 Piece(s)

22 Days

200374 BOLT HOLES
1 Piece(s)

22 Days

100482 BOLT HOLES
1 Piece(s)

22 Days

150482 BOLT HOLES
1 Piece(s)

22 Days

200483 BOLT HOLES
1 Piece(s)

22 Days

250484 BOLT HOLES

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.