(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Upper Plates -NAAMS Standard·Without Bolt Holes Type-

Cam Upper Plates -NAAMS Standard·Without Bolt Holes Type-

Number Of Bolts Holes: Without
For complete product overview and details on Cam Upper Plates -NAAMS Standard·Without Bolt Holes Type- see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMR221020
CMR221025
CMR221031
CMR221035
CMR221040
CMR221045
CMR221220
CMR221225
CMR221231
CMR221235
CMR221240
CMR221245
CMR221520
CMR221525
CMR221531
CMR221535
CMR221540
CMR221545
Part NumberMinimum order quantityVolume DiscountDays to Ship W (Width)
(mm)
L (Length)
(mm)
1 Piece(s)

25 Days

100200
1 Piece(s)

25 Days

100250
1 Piece(s)

25 Days

100315
1 Piece(s)

25 Days

100350
1 Piece(s)

25 Days

100400
1 Piece(s)

25 Days

100450
1 Piece(s)

25 Days

125200
1 Piece(s)

25 Days

125250
1 Piece(s)

25 Days

125315
1 Piece(s)

25 Days

125350
1 Piece(s)

25 Days

125400
1 Piece(s)

25 Days

125450
1 Piece(s)

25 Days

150200
1 Piece(s)

25 Days

150250
1 Piece(s)

25 Days

150315
1 Piece(s)

25 Days

150350
1 Piece(s)

25 Days

150400
1 Piece(s)

25 Days

150450
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship W (Width)
(mm)
L (Length)
(mm)

Loading...

  1. 1

Basic Information

Number of Bolts Holes Without

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.