(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Upper Plates -NAAMS Standard-

Cam Upper Plates -NAAMS Standard-

Material: S45C (AISI 1045 equivalent) carbon steel with special solid lubricant embedded.
Hardness: 40HRC~ (induction hardened).

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMR211020
CMR211025
CMR211031
CMR211035
CMR211040
CMR211045
CMR211220
CMR211225
CMR211231
CMR211235
CMR211240
CMR211245
CMR211520
CMR211525
CMR211531
CMR211535
CMR211540
CMR211545
Part NumberMinimum order quantityVolume DiscountDays to Ship W (Width)
(mm)
L (Length)
(mm)
Number of Bolts Holes
1 Piece(s)

22 Days

1002003 BOLT HOLES
1 Piece(s)

22 Days

1002504 BOLT HOLES
1 Piece(s)

22 Days

1003155 BOLT HOLES
1 Piece(s)

22 Days

1003505 BOLT HOLES
1 Piece(s)

25 Days

1004005 BOLT HOLES
1 Piece(s)

25 Days

1004505 BOLT HOLES
1 Piece(s)

25 Days

1252003 BOLT HOLES
1 Piece(s)

25 Days

1252504 BOLT HOLES
1 Piece(s)

25 Days

1253155 BOLT HOLES
1 Piece(s)

25 Days

1253505 BOLT HOLES
1 Piece(s)

25 Days

1254005 BOLT HOLES
1 Piece(s)

25 Days

1254505 BOLT HOLES
1 Piece(s)

25 Days

1502003 BOLT HOLES
1 Piece(s)

25 Days

1502504 BOLT HOLES
1 Piece(s)

25 Days

1503155 BOLT HOLES
1 Piece(s)

25 Days

1503505 BOLT HOLES
1 Piece(s)

25 Days

1504005 BOLT HOLES
1 Piece(s)

25 Days

1504505 BOLT HOLES
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship W (Width)
(mm)
L (Length)
(mm)
Number of Bolts Holes

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.