(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Guide Bushings - NAAMS Standard G71 Series

Oil-Free Guide Bushings - NAAMS Standard G71 Series

Material: High-strength Brass/GRAPHITE (EMBEDDED)
For complete product overview and details on Oil-Free Guide Bushings - NAAMS Standard G71 Series see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMG711011
CMG711213
CMG712540
CMG713250
CMG714055
CMG715063
CMG716375
CMG718090
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

14 Days

1 Piece(s)

14 Days

1 Piece(s)

23 Days

1 Piece(s)

14 Days

1 Piece(s)

14 Days

1 Piece(s)

14 Days

1 Piece(s)

23 Days

1 Piece(s)

14 Days

Loading...

  1. 1
 

Basic Information

Material High-strength Brass・GRAPHITE (EMBEDDED)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.