(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Link Units -Wide Type- (Part Numbers)

Parallel Link Units -Wide Type-
  • Volume Discount

•Device Type: LINK
•Classification: PARALLEL・WIDE TYPE
•Brand: MISUMI

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MPHWU45-L
MPHWU45-R
MPHWU55-L
MPHWU55-R
MPHWU70-L
MPHWU70-R
Part NumberMinimum order quantityVolume DiscountDays to Ship θ (Angle)
(°)
R Type / L Type
1 Piece(s)Available

35 Days

45L Type
1 Piece(s)Available

35 Days

45R Type
1 Piece(s)Available

35 Days

55L Type
1 Piece(s)Available

35 Days

55R Type
1 Piece(s)Available

35 Days

70L Type
1 Piece(s)Available

35 Days

70R Type

Loading...

  1. 1
 

Basic Information

Devices Type LINK Classification PARALLEL・WIDE TYPE Brand MISUMI

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.