(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Positive Return Plates Copper Alloy Right Side Type

Cam Positive Return Plates  Copper Alloy Right Side Type

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: Copper alloy
•Special Solid Lubricant: With
•Shape: Single flange

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RPCAR75-[100-150/25]
RPCAR100-[125-150/25]
RPCAR125-[150-250/50]
RPCAR150-[200-250/50]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (width)
(mm)
L (L Dimension)
(mm)
1 Piece(s)

12 Days or more

1075100 ~ 150
1 Piece(s)

12 Days or more

10100125 ~ 150
1 Piece(s)

12 Days or more

10125150 ~ 250
1 Piece(s)

12 Days or more

10150200 ~ 250

Loading...

  1. 1
 

Basic Information

Material Copper alloy Special solid lubricant With Shape Single flange

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.