(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Positive Return Followers -SK5 Type CKFU-

Cam Positive Return Followers -SK5 Type CKFU-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: SK5
•Special Solid Lubricant: W/O
•Shape: Single flange
•W Dimension (width) (mm): 60

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CKFU60-100
CKFU60-120
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL (length)
(mm)
1 Piece(s)Available

8 Days or more

10100
1 Piece(s)Available

8 Days or more

10120

Loading...

  1. 1
 

Basic Information

Material SK5 Special solid lubricant W/O Shape Single flange
W (width)(mm) 60

Additional Products in this Category

Complementary Products

Tech Support