(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Center Upper Plates -Sintered Type-

Cam Center Upper Plates -Sintered Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Sintered
•Special Solid Lubricant: W/O
•W Dimension (width) (mm): 110
•L Dimension (length) (mm): 100
•Dimension T (thickness) (mm): 25

Part Number

Configured Part Number is shown.

CCUPZ110-100

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

MaterialSinteredSpecial solid lubricantW/O
W (width)(mm)110L (length)(mm)100
T (thickness)(mm)25RoHS10

Part Number 

Loading...
Part Number
CCUPZ110-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Material Sintered Special solid lubricant W/O W (width)(mm) 110
L (length)(mm) 100 T (thickness)(mm) 25

Please check the type/dimensions/specifications of the part CCUPZ110-100 in the Cam Center Upper Plates -Sintered Type- series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.