(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Slide Guides -Copper Alloy Type CSLGW-

Cam Slide Guides -Copper Alloy Type CSLGW-

Click this image to zoom it.

  • Volume Discount

•Material: Copper alloy
•Special Solid Lubricant: With
•Dimension T (thickness) (mm): 40

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSLGW40-100-40
CSLGW40-150-40
CSLGW40-200-40
CSLGW40-250-40
CSLGW40-300-40
CSLGW40-350-40
CSLGW60-100-40
CSLGW60-250-40
CSLGW60-300-40
CSLGW60-350-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (width)
(mm)
L (length)
(mm)
1 Piece(s)Available

8 Days or more

1040100
1 Piece(s)Available

8 Days or more

1040150
1 Piece(s)Available

8 Days or more

1040200
1 Piece(s)Available

8 Days or more

1040250
1 Piece(s)Available

8 Days or more

1040300
1 Piece(s)Available

8 Days or more

1040350
1 Piece(s)Available

8 Days or more

1060100
1 Piece(s)Available

8 Days or more

1060250
1 Piece(s)Available

8 Days or more

1060300
1 Piece(s)Available

8 Days or more

1060350
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (width)
(mm)
L (length)
(mm)

Loading...

  1. 1

Basic Information

Material Copper alloy Special solid lubricant With T (thickness)(mm) 40

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.