(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Slide Guides -Cast Iron Type CSLGF-

Cam Slide Guides -Cast Iron Type CSLGF-

Click this image to zoom it.

  • Volume Discount

•Material: Stainless Steel
•Special Solid Lubricant: With

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSLGF30-100-30
CSLGF30-150-30
CSLGF30-200-30
CSLGF30-250-30
CSLGF30-300-30
CSLGF30-350-30
CSLGF40-100-30
CSLGF40-100-40
CSLGF40-150-30
CSLGF40-150-40
CSLGF40-200-30
CSLGF40-200-40
CSLGF40-250-30
CSLGF40-250-40
CSLGF40-300-30
CSLGF40-300-40
CSLGF40-350-30
CSLGF40-350-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)
1 Piece(s)Available

8 Days or more

103010030
1 Piece(s)Available

8 Days or more

103015030
1 Piece(s)Available

8 Days or more

103020030
1 Piece(s)Available

8 Days or more

103025030
1 Piece(s)Available

8 Days or more

103030030
1 Piece(s)Available

8 Days or more

103035030
1 Piece(s)Available

8 Days or more

104010030
1 Piece(s)Available

8 Days or more

104010040
1 Piece(s)Available

8 Days or more

104015030
1 Piece(s)Available

8 Days or more

104015040
1 Piece(s)Available

8 Days or more

104020030
1 Piece(s)Available

8 Days or more

104020040
1 Piece(s)Available

8 Days or more

104025030
1 Piece(s)Available

8 Days or more

104025040
1 Piece(s)Available

8 Days or more

104030030
1 Piece(s)Available

8 Days or more

104030040
1 Piece(s)Available

8 Days or more

104035030
1 Piece(s)Available

8 Days or more

104035040
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)

Loading...

  1. 1

Basic Information

Material Stainless Steel Special solid lubricant With

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.