(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Side Plates -Copper Alloy Type CSIPW-

Cam Side Plates -Copper Alloy Type CSIPW-

Click this image to zoom it.

  • Volume Discount

•Material: Copper alloy
•Special Solid Lubricant: With (1 face)

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSIPW28-100
CSIPW28-125
CSIPW28-150
CSIPW38-100
CSIPW38-125
CSIPW38-150
CSIPW48-100
CSIPW48-125
CSIPW48-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (width)
(mm)
L (length)
(mm)
1 Piece(s)Available

17 Days

1028100
1 Piece(s)Available

23 Days

1028125
1 Piece(s)Available

17 Days

1028150
1 Piece(s)Available

17 Days

1038100
1 Piece(s)Available

17 Days

1038125
1 Piece(s)Available

17 Days

1038150
1 Piece(s)Available

17 Days

1048100
1 Piece(s)Available

17 Days

1048125
1 Piece(s)Available

17 Days

1048150
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (width)
(mm)
L (length)
(mm)

Loading...

  1. 1

Basic Information

Material Copper alloy Special solid lubricant With (1 face)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.