(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-free Slide Plates -SINTERED ALLOY BLANK TYPE-

Oil-free Slide Plates -SINTERED ALLOY BLANK TYPE-
  • Volume Discount

•Brand: MISUMI
•L Dimension (Length in the longer direction) (mm): 320

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SPZB75-320-10
SPZB75-320-20
SPZB100-320-10
SPZB100-320-20
SPZB100-320-25
SPZB125-320-10
SPZB125-320-20
SPZB150-320-10
SPZB150-320-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(mm)
W (Width)
(mm)
1 Piece(s)Available

36 Days

1075
1 Piece(s)Available

36 Days

2075
1 Piece(s)Available

36 Days

10100
1 Piece(s)Available

36 Days

20100
1 Piece(s)Available

36 Days

25100
1 Piece(s)Available

36 Days

10125
1 Piece(s)Available

36 Days

20125
1 Piece(s)Available

36 Days

10150
1 Piece(s)Available

36 Days

20150

Loading...

  1. 1
 

Basic Information

Brand MISUMI L (Length in the longer direction)(mm) 320

Additional Products in this Category

Complementary Products

Tech Support