(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-free Slide Plates -COPPEER ALLOY BLANK TYPE-

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
STBW20-305-5
STBW25-305-5
STBW30-305-5
STBW30-400-5
STBW35-605-10
STBW40-605-10
STBW50-605-10
STBW60-605-15
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(mm)
W (Width)
(mm)
L (Length in the longer direction)
(mm)
1 Piece(s)Available

23 Days

520305
1 Piece(s)Available

23 Days

525305
1 Piece(s)Available

23 Days

530305
1 Piece(s)Available

23 Days

530400
1 Piece(s)Available

23 Days

1035605
1 Piece(s)Available

23 Days

1040605
1 Piece(s)Available

23 Days

1050605
1 Piece(s)Available

23 Days

1560605
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(mm)
W (Width)
(mm)
L (Length in the longer direction)
(mm)

Loading...

  1. 1

Basic Information

Brand MISUMI

Additional Products in this Category

Complementary Products

Tech Support