(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Slide Plates -Copper Alloy 10mm Compact Type-

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
STCW18-75
STCW18-100
STCW18-125
STCW18-150
STCW28-75
STCW28-100
STCW28-125
STCW28-150
STCW38-75
STCW38-100
STCW38-125
STCW38-150
STCW48-75
STCW48-100
STCW48-125
STCW48-150
Part NumberMinimum order quantityVolume DiscountDays to Ship W (Width)
(mm)
L (Length in the longer direction)
(mm)
1 Piece(s)Available

23 Days

1875
1 Piece(s)Available

23 Days

18100
1 Piece(s)Available

23 Days

18125
1 Piece(s)Available

23 Days

18150
1 Piece(s)Available

12 Days

2875
1 Piece(s)Available

23 Days

28100
1 Piece(s)Available

23 Days

28125
1 Piece(s)Available

23 Days

28150
1 Piece(s)Available

23 Days

3875
1 Piece(s)Available

23 Days

38100
1 Piece(s)Available

23 Days

38125
1 Piece(s)Available

23 Days

38150
1 Piece(s)Available

23 Days

4875
1 Piece(s)Available

23 Days

48100
1 Piece(s)Available

23 Days

48125
1 Piece(s)Available

23 Days

48150
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship W (Width)
(mm)
L (Length in the longer direction)
(mm)

Loading...

  1. 1

Basic Information

Brand MISUMI

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.