(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disappearing Gauges -Economic Swivel Type-

Disappearing Gauges -Economic Swivel Type-
  • Volume Discount

•H(Stroke End Blocks Height) (mm): 275
•With/without Guide Plates: With
•Brand: MISUMI

Part Number

Configured Part Number is shown.

DGRC275

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DGRC275
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

32 Days

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

H(Stroke End Blocks Height)(mm) 275 With/without Guide Plates With Brand MISUMI

Please check the type/dimensions/specifications of the part DGRC275 in the Disappearing Gauges -Economic Swivel Type- series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.