(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Universal Guide Bushings -Flange Type-

Oil-Free Universal Guide Bushings -Flange Type-
  • Volume Discount

•Brand: MISUMI
For complete product overview and details on Oil-Free Universal Guide Bushings - Flanged see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GGBF8-10
GGBF8-15
GGBF10-10
GGBF10-12
GGBF10-15
GGBF10-17
GGBF10-20
GGBF12-15
GGBF12-20
GGBF12-25
GGBF12-30
GGBF13-15
GGBF13-20
GGBF14-15
GGBF14-20
GGBF14-25
GGBF15-15
GGBF15-20
GGBF15-25
GGBF15-30
GGBF16-15
GGBF16-18
GGBF16-20
GGBF16-23
GGBF16-25
GGBF16-30
GGBF16-35
GGBF16-40
GGBF18-20
GGBF18-30
GGBF20-15
GGBF20-20
GGBF20-25
GGBF20-30
GGBF20-35
GGBF20-40
GGBF25-15
GGBF25-20
GGBF25-25
GGBF25-30
GGBF25-35
GGBF25-40
GGBF25-50
GGBF30-20
GGBF30-25
GGBF30-30
GGBF30-35
GGBF30-40
GGBF30-50
GGBF35-20
GGBF35-25
GGBF35-30
GGBF35-35
GGBF35-40
GGBF35-50
GGBF40-20
GGBF40-25
GGBF40-30
GGBF40-35
GGBF40-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Post diameter
(mm)
Guide bushing length
(mm)
1 Piece(s)

19 Days

810
1 Piece(s)Available

19 Days

815
1 Piece(s)Available

19 Days

1010
1 Piece(s)Available

19 Days

1012
1 Piece(s)Available

19 Days

1015
1 Piece(s)Available

19 Days

1017
1 Piece(s)Available

19 Days

1020
1 Piece(s)Available

19 Days

1215
1 Piece(s)Available

19 Days

1220
1 Piece(s)Available

19 Days

1225
1 Piece(s)Available

19 Days

1230
1 Piece(s)Available

19 Days

1315
1 Piece(s)Available

19 Days

1320
1 Piece(s)Available

19 Days

1415
1 Piece(s)Available

19 Days

1420
1 Piece(s)Available

19 Days

1425
1 Piece(s)Available

19 Days

1515
1 Piece(s)Available

19 Days

1520
1 Piece(s)Available

19 Days

1525
1 Piece(s)Available

19 Days

1530
1 Piece(s)Available

19 Days

1615
1 Piece(s)Available

19 Days

1618
1 Piece(s)Available

19 Days

1620
1 Piece(s)Available

19 Days

1623
1 Piece(s)Available

19 Days

1625
1 Piece(s)Available

19 Days

1630
1 Piece(s)Available

19 Days

1635
1 Piece(s)Available

19 Days

1640
1 Piece(s)Available

19 Days

1820
1 Piece(s)Available

19 Days

1830
1 Piece(s)Available

19 Days

2015
1 Piece(s)Available

19 Days

2020
1 Piece(s)Available

19 Days

2025
1 Piece(s)Available

19 Days

2030
1 Piece(s)Available

19 Days

2035
1 Piece(s)Available

19 Days

2040
1 Piece(s)Available

19 Days

2515
1 Piece(s)Available

19 Days

2520
1 Piece(s)Available

19 Days

2525
1 Piece(s)Available

19 Days

2530
1 Piece(s)Available

19 Days

2535
1 Piece(s)Available

19 Days

2540
1 Piece(s)Available

19 Days

2550
1 Piece(s)Available

19 Days

3020
1 Piece(s)Available

19 Days

3025
1 Piece(s)Available

19 Days

3030
1 Piece(s)Available

19 Days

3035
1 Piece(s)Available

19 Days

3040
1 Piece(s)Available

18 Days

3050
1 Piece(s)Available

19 Days

3520
1 Piece(s)Available

19 Days

3525
1 Piece(s)Available

19 Days

3530
1 Piece(s)Available

19 Days

3535
1 Piece(s)Available

19 Days

3540
1 Piece(s)Available

19 Days

3550
1 Piece(s)Available

19 Days

4020
1 Piece(s)Available

19 Days

4025
1 Piece(s)Available

19 Days

4030
1 Piece(s)Available

18 Days

4035
1 Piece(s)Available

18 Days

4040

Loading...

 

Basic Information

Brand MISUMI

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.