(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-free Guide Bushings -Flange Type-

Oil-free Guide Bushings -Flange Type-
  • Volume Discount

•Brand: MISUMI
For complete product overview and details on Oil-Free Guide Bushings - Flange see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGBW25
SGBW30
SGBW40
SGBW50
SGBW60
SGBW65
SGBW65A
SGBW80
SGBW80A
SGBW100
SGBW100A
Part NumberMinimum order quantityVolume DiscountDays to Ship Post diameter
(mm)
1 Piece(s)Available

22 Days

25
1 Piece(s)

22 Days

30
1 Piece(s)Available

13 Days

40
1 Piece(s)

22 Days

50
1 Piece(s)Available

13 Days

60
1 Piece(s)Available

13 Days

65
1 Piece(s)Available

13 Days

65A
1 Piece(s)Available

13 Days

80
1 Piece(s)Available

13 Days

80A
1 Piece(s)Available

13 Days

100
1 Piece(s)Available

13 Days

100A

Loading...

  1. 1
 

Basic Information

Brand MISUMI

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.